Price & Availability | Article | For hole dia. d1 | Type | d2 range | d4 | l1 | l2 | Wire dia. d3 | Material | ||||||||||||||||||
P1243.015-S-ZP | 1.5 | Single | 5-8 | - | 22 | - | 1.2 | Steel | |||||||||||||||||||
£ 0.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 1.5 Type Single d2 range 5-8 d4 - l1 22 l2 - Wire dia. d3 1.2 Material Steel | |||||||||||||||||||||||||||
P1243.020-S-ZP | 2.0 | Single | 6-10 | 8.5 | 25 | 14.4 | 1.6 | Steel | |||||||||||||||||||
£ 0.18 per unit (click for quantity discounts) Ready to despatch 33 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 2.0 Type Single d2 range 6-10 d4 8.5 l1 25 l2 14.4 Wire dia. d3 1.6 Material Steel | |||||||||||||||||||||||||||
P1243.022-S-ZP | 2.2 | Single | 8-13 | 8.8 | 36 | 15.8 | 1.8 | Steel | |||||||||||||||||||
£ 0.18 per unit (click for quantity discounts) Ready to despatch 496 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 2.2 Type Single d2 range 8-13 d4 8.8 l1 36 l2 15.8 Wire dia. d3 1.8 Material Steel | |||||||||||||||||||||||||||
P1243.025-S-ZP | 2.5 | Single | 9-14 | 10.2 | 56 | 25.6 | 2.0 | Steel | |||||||||||||||||||
£ 0.20 per unit (click for quantity discounts) Ready to despatch 223 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 2.5 Type Single d2 range 9-14 d4 10.2 l1 56 l2 25.6 Wire dia. d3 2.0 Material Steel | |||||||||||||||||||||||||||
P1243.035-S-ZP | 3.5 | Single | 10-20 | 18.5 | 72 | 30.0 | 3.0 | Steel | |||||||||||||||||||
£ 0.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 3.5 Type Single d2 range 10-20 d4 18.5 l1 72 l2 30.0 Wire dia. d3 3.0 Material Steel | |||||||||||||||||||||||||||
P1243.045-S-ZP | 4.0 | Single | 16-25 | 20.7 | 60 | 33.4 | 4.0 | Steel | |||||||||||||||||||
£ 0.24 per unit (click for quantity discounts) Ready to despatch 393 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 4.0 Type Single d2 range 16-25 d4 20.7 l1 60 l2 33.4 Wire dia. d3 4.0 Material Steel | |||||||||||||||||||||||||||
P1243.060-S-ZP | 6.0 | Single | 20-28 | 25.0 | 102 | 43.0 | 5.0 | Steel | |||||||||||||||||||
£ 0.32 per unit (click for quantity discounts) Ready to despatch 1397 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 6.0 Type Single d2 range 20-28 d4 25.0 l1 102 l2 43.0 Wire dia. d3 5.0 Material Steel | |||||||||||||||||||||||||||
P1243.070-S-ZP | 7.0 | Single | 28-40 | - | 124 | - | 6.0 | Steel | |||||||||||||||||||
£ 0.46 per unit (click for quantity discounts) Ready to despatch 48 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 7.0 Type Single d2 range 28-40 d4 - l1 124 l2 - Wire dia. d3 6.0 Material Steel | |||||||||||||||||||||||||||
P1243.080-S-ZP | 8.0 | Single | 28-45 | 28.9 | 110 | 59.0 | 7.0 | Steel | |||||||||||||||||||
£ 0.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 8.0 Type Single d2 range 28-45 d4 28.9 l1 110 l2 59.0 Wire dia. d3 7.0 Material Steel | |||||||||||||||||||||||||||
P1243.090-S-ZP | 9.0 | Single | 30-45 | - | 128 | - | 8.0 | Steel | |||||||||||||||||||
Ready to despatch 149 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 9.0 Type Single d2 range 30-45 d4 - l1 128 l2 - Wire dia. d3 8.0 Material Steel | |||||||||||||||||||||||||||
P1243.020-S-A2 | 2.5 | Single | 8-7 | 10.0 | 40 | 25.0 | 2.0 | A2 s/s | |||||||||||||||||||
£ 0.23 per unit (click for quantity discounts) Ready to despatch 901 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 2.5 Type Single d2 range 8-7 d4 10.0 l1 40 l2 25.0 Wire dia. d3 2.0 Material A2 s/s | |||||||||||||||||||||||||||
P1243.025-S-A2 | 3.0 | Single | 10-16 | 11.0 | 46 | 24.0 | 2.5 | A2 s/s | |||||||||||||||||||
£ 0.28 per unit (click for quantity discounts) Ready to despatch 1776 Need more? Please call us.
For hole dia. d1 3.0 Type Single d2 range 10-16 d4 11.0 l1 46 l2 24.0 Wire dia. d3 2.5 Material A2 s/s | |||||||||||||||||||||||||||
P1243.030-S-A2 | 3.5 | Single | 16-18 | 16.0 | 60 | 34.0 | 3.0 | A2 s/s | |||||||||||||||||||
£ 0.45 per unit (click for quantity discounts) Ready to despatch 350 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 3.5 Type Single d2 range 16-18 d4 16.0 l1 60 l2 34.0 Wire dia. d3 3.0 Material A2 s/s | |||||||||||||||||||||||||||
P1243.045-S-A2 | 4.5 | Single | 18-20 | 19.0 | 64 | 36.0 | 4.0 | A2 s/s | |||||||||||||||||||
£ 0.97 per unit (click for quantity discounts) Ready to despatch 180 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 4.5 Type Single d2 range 18-20 d4 19.0 l1 64 l2 36.0 Wire dia. d3 4.0 Material A2 s/s | |||||||||||||||||||||||||||
P1243.050-S-A2 | 6.0 | Single | 20-28 | 26.0 | 82 | 45.0 | 5.0 | A2 s/s | |||||||||||||||||||
£ 1.10 per unit (click for quantity discounts) Ready to despatch 83 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 6.0 Type Single d2 range 20-28 d4 26.0 l1 82 l2 45.0 Wire dia. d3 5.0 Material A2 s/s | |||||||||||||||||||||||||||
P1243.060-S-A2 | 7.0 | Single | 28-40 | 30.0 | 110 | 60.0 | 6.0 | A2 s/s | |||||||||||||||||||
£ 2.27 per unit (click for quantity discounts) Ready to despatch 46 Need more? Please call us.
For hole dia. d1 7.0 Type Single d2 range 28-40 d4 30.0 l1 110 l2 60.0 Wire dia. d3 6.0 Material A2 s/s | |||||||||||||||||||||||||||
P1243.020-S-A4 | 2.5 | Single | 8-7 | 10.0 | 40 | 25.0 | 2.0 | A4 s/s | |||||||||||||||||||
Ready to despatch 100 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 2.5 Type Single d2 range 8-7 d4 10.0 l1 40 l2 25.0 Wire dia. d3 2.0 Material A4 s/s | |||||||||||||||||||||||||||
P1243.025-S-A4 | 3.0 | Single | 10-16 | 11.0 | 46 | 24.0 | 2.5 | A4 s/s | |||||||||||||||||||
£ 187.10 per 100 units (click for quantity discounts) Ready to despatch 63 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 3.0 Type Single d2 range 10-16 d4 11.0 l1 46 l2 24.0 Wire dia. d3 2.5 Material A4 s/s | |||||||||||||||||||||||||||
P1243.030-S-A4 | 3.5 | Single | 16-18 | 16.0 | 60 | 34.0 | 3.0 | A4 s/s | |||||||||||||||||||
£ 0.89 per unit (click for quantity discounts) Ready to despatch 1592 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 3.5 Type Single d2 range 16-18 d4 16.0 l1 60 l2 34.0 Wire dia. d3 3.0 Material A4 s/s | |||||||||||||||||||||||||||
P1243.045-S-A4 | 4.5 | Single | 18-20 | 19.0 | 64 | 36.0 | 4.0 | A4 s/s | |||||||||||||||||||
£ 0.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 4.5 Type Single d2 range 18-20 d4 19.0 l1 64 l2 36.0 Wire dia. d3 4.0 Material A4 s/s | |||||||||||||||||||||||||||
P1243.050-S-A4 | 6.0 | Single | 20-28 | 26.0 | 82 | 45.0 | 5.0 | A4 s/s | |||||||||||||||||||
£ 349.00 per 100 units (click for quantity discounts) Ready to despatch 276 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 6.0 Type Single d2 range 20-28 d4 26.0 l1 82 l2 45.0 Wire dia. d3 5.0 Material A4 s/s | |||||||||||||||||||||||||||
P1243.060-S-A4 | 7.0 | Single | 28-40 | 30.0 | 110 | 60.0 | 6.0 | A4 s/s | |||||||||||||||||||
£ 392.00 per 100 units (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 7.0 Type Single d2 range 28-40 d4 30.0 l1 110 l2 60.0 Wire dia. d3 6.0 Material A4 s/s | |||||||||||||||||||||||||||
P1243.025-D-ZP | 2.5 | Double | 8-14 | 10.3 | 52 | 26.3 | 2.0 | Steel | |||||||||||||||||||
£ 0.31 per unit (click for quantity discounts) Ready to despatch 143 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 2.5 Type Double d2 range 8-14 d4 10.3 l1 52 l2 26.3 Wire dia. d3 2.0 Material Steel | |||||||||||||||||||||||||||
P1243.035-D-ZP | 3.5 | Double | 14-20 | 16.0 | 72 | 36.4 | 3.0 | Steel | |||||||||||||||||||
£ 0.44 per unit (click for quantity discounts) Ready to despatch 514 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 3.5 Type Double d2 range 14-20 d4 16.0 l1 72 l2 36.4 Wire dia. d3 3.0 Material Steel | |||||||||||||||||||||||||||
P1243.045-D-ZP | 4.5 | Double | 17-24 | 24.7 | 80 | 43.8 | 4.0 | Steel | |||||||||||||||||||
£ 0.69 per unit (click for quantity discounts) Ready to despatch 71 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 4.5 Type Double d2 range 17-24 d4 24.7 l1 80 l2 43.8 Wire dia. d3 4.0 Material Steel | |||||||||||||||||||||||||||
P1243.055-D-ZP | 5.5 | Double | 18-30 | 26.1 | 98 | 53.4 | 5.0 | Steel | |||||||||||||||||||
£ 1.14 per unit (click for quantity discounts) Ready to despatch 1409 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 5.5 Type Double d2 range 18-30 d4 26.1 l1 98 l2 53.4 Wire dia. d3 5.0 Material Steel | |||||||||||||||||||||||||||
P1243.065-D-ZP | 6.5 | Double | 24-36 | 28.9 | 120 | 72.5 | 6.0 | Steel | |||||||||||||||||||
£ 1.72 per unit (click for quantity discounts) Ready to despatch 25 Need more? Please call us.
For hole dia. d1 6.5 Type Double d2 range 24-36 d4 28.9 l1 120 l2 72.5 Wire dia. d3 6.0 Material Steel | |||||||||||||||||||||||||||
P1243.080-D-ZP | 8.0 | Double | 26-40 | - | 148 | - | 7.0 | Steel | |||||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 8.0 Type Double d2 range 26-40 d4 - l1 148 l2 - Wire dia. d3 7.0 Material Steel | |||||||||||||||||||||||||||
P1243.090-D-ZP | 9.0 | Double | 24-40 | - | 149 | - | 8.0 | Steel | |||||||||||||||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 9.0 Type Double d2 range 24-40 d4 - l1 149 l2 - Wire dia. d3 8.0 Material Steel | |||||||||||||||||||||||||||
P1243.025-D-A2 | 2.5 | Double | 9-11 | 20.0 | 48 | 24.0 | 2.25 | A2 s/s | |||||||||||||||||||
£ 0.61 per unit (click for quantity discounts) Ready to despatch 118 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 2.5 Type Double d2 range 9-11 d4 20.0 l1 48 l2 24.0 Wire dia. d3 2.25 Material A2 s/s | |||||||||||||||||||||||||||
P1243.032-D-A2 | 3.2 | Double | 11-14 | 20.0 | 48 | 26.0 | 2.8 | A2 s/s | |||||||||||||||||||
£ 0.96 per unit (click for quantity discounts) Ready to despatch 39 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 3.2 Type Double d2 range 11-14 d4 20.0 l1 48 l2 26.0 Wire dia. d3 2.8 Material A2 s/s | |||||||||||||||||||||||||||
P1243.040-D-A2 | 4.0 | Double | 14-20 | 20.0 | 64 | 32.0 | 3.6 | A2 s/s | |||||||||||||||||||
£ 1.05 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 4.0 Type Double d2 range 14-20 d4 20.0 l1 64 l2 32.0 Wire dia. d3 3.6 Material A2 s/s | |||||||||||||||||||||||||||
P1243.050-D-A2 | 5.0 | Double | 20-26 | 25.0 | 80 | 39.0 | 4.5 | A2 s/s | |||||||||||||||||||
£ 1.29 per unit (click for quantity discounts) Ready to despatch 295 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 5.0 Type Double d2 range 20-26 d4 25.0 l1 80 l2 39.0 Wire dia. d3 4.5 Material A2 s/s | |||||||||||||||||||||||||||
P1243.063-D-A2 | 6.3 | Double | 26-34 | 25.0 | 97 | 45.0 | 5.6 | A2 s/s | |||||||||||||||||||
£ 2.34 per unit (click for quantity discounts) Ready to despatch 233 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 6.3 Type Double d2 range 26-34 d4 25.0 l1 97 l2 45.0 Wire dia. d3 5.6 Material A2 s/s | |||||||||||||||||||||||||||
P1243.070-D-A2 | 7.0 | Double | 34-35 | 30.0 | 125 | 56.0 | 6.3 | A2 s/s | |||||||||||||||||||
£ 6.12 per unit (click for quantity discounts) Ready to despatch 100 Need more? Please call us.
For hole dia. d1 7.0 Type Double d2 range 34-35 d4 30.0 l1 125 l2 56.0 Wire dia. d3 6.3 Material A2 s/s | |||||||||||||||||||||||||||
P1243.080-D-A2 | 8.0 | Double | 45-56 | 30.0 | 150 | 63.0 | 7.0 | A2 s/s | |||||||||||||||||||
£ 5.21 per unit (click for quantity discounts) Ready to despatch 152 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 8.0 Type Double d2 range 45-56 d4 30.0 l1 150 l2 63.0 Wire dia. d3 7.0 Material A2 s/s | |||||||||||||||||||||||||||
P1243.025-D-A4 | 2.5 | Double | 9-11 | 20.0 | 42 | 24.0 | 2.25 | A4 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
For hole dia. d1 2.5 Type Double d2 range 9-11 d4 20.0 l1 42 l2 24.0 Wire dia. d3 2.25 Material A4 s/s | |||||||||||||||||||||||||||
P1243.032-D-A4 | 3.2 | Double | 11-14 | 20.0 | 48 | 26.0 | 2.8 | A4 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
For hole dia. d1 3.2 Type Double d2 range 11-14 d4 20.0 l1 48 l2 26.0 Wire dia. d3 2.8 Material A4 s/s | |||||||||||||||||||||||||||
P1243.040-D-A4 | 4.0 | Double | 14-20 | 20.0 | 64 | 32.0 | 3.6 | A4 s/s | |||||||||||||||||||
£ 1.69 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 4.0 Type Double d2 range 14-20 d4 20.0 l1 64 l2 32.0 Wire dia. d3 3.6 Material A4 s/s | |||||||||||||||||||||||||||
P1243.050-D-A4 | 5.0 | Double | 20-26 | 25.0 | 80 | 39.0 | 4.5 | A4 s/s | |||||||||||||||||||
£ 1.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 5.0 Type Double d2 range 20-26 d4 25.0 l1 80 l2 39.0 Wire dia. d3 4.5 Material A4 s/s | |||||||||||||||||||||||||||
P1243.063-D-A4 | 6.3 | Double | 26-34 | 25.0 | 97 | 45.0 | 5.6 | A4 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
For hole dia. d1 6.3 Type Double d2 range 26-34 d4 25.0 l1 97 l2 45.0 Wire dia. d3 5.6 Material A4 s/s | |||||||||||||||||||||||||||
P1243.070-D-A4 | 7.0 | Double | 34-45 | 30.0 | 125 | 56.0 | 6.3 | A4 s/s | |||||||||||||||||||
£ 4.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 7.0 Type Double d2 range 34-45 d4 30.0 l1 125 l2 56.0 Wire dia. d3 6.3 Material A4 s/s | |||||||||||||||||||||||||||
P1243.080-D-A4 | 8.0 | Double | 45-56 | 30.0 | 150 | 63.0 | 7.0 | A4 s/s | |||||||||||||||||||
£ 14.77 per unit (click for quantity discounts) Ready to despatch 41 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole dia. d1 8.0 Type Double d2 range 45-56 d4 30.0 l1 150 l2 63.0 Wire dia. d3 7.0 Material A4 s/s |
Spring steel (zinc-plated) or stainless steel (A2, AISI 303 or A4, AISI 316).
To DIN 11024.
Single coils and double coils (for more demanding applications).