Steel Cotter Pins
Units | Price/unit after discount | Applied Discount |
1-99 | - | 0% |
100-249 | - | 10% |
250-499 | - | 15% |
500-999 | - | 20% |
1000+ | - | 25% |
Spring steel (zinc-plated) or stainless steel (A2, AISI 303 or A4, AISI 316).
To DIN 11024.
Single coils and double coils (for more demanding applications).
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk