Ball Transfer Units
Steel
Price & Availability | Article | d1 | d2 | h1 | h2 | d3 | h3 | Housing | Ball | ||||||||||||||||||
P2701.150-AS | 15 | 31 | 21 | 9.5 | 24 | 11.5 | Acetal | Stainless | |||||||||||||||||||
£ 37.67 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 15 d2 31 h1 21 h2 9.5 d3 24 h3 11.5 Housing Acetal Ball Stainless | |||||||||||||||||||||||||||
P2701.150-AA | 15 | 31 | 21 | 9.5 | 24 | 11.5 | Acetal | Acetal | |||||||||||||||||||
£ 33.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 15 d2 31 h1 21 h2 9.5 d3 24 h3 11.5 Housing Acetal Ball Acetal | |||||||||||||||||||||||||||
P2701.220-AS | 22 | 45 | 30.5 | 9.8 | 36 | 20.7 | Acetal | Stainless | |||||||||||||||||||
£ 54.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 22 d2 45 h1 30.5 h2 9.8 d3 36 h3 20.7 Housing Acetal Ball Stainless | |||||||||||||||||||||||||||
P2701.220-AA | 22 | 45 | 30.5 | 9.8 | 36 | 20.7 | Acetal | Acetal | |||||||||||||||||||
£ 39.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 22 d2 45 h1 30.5 h2 9.8 d3 36 h3 20.7 Housing Acetal Ball Acetal | |||||||||||||||||||||||||||
P2701.300-AS | 30 | 55 | 37 | 13.8 | 45 | 23.2 | Acetal | Stainless | |||||||||||||||||||
£ 68.31 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 d2 55 h1 37 h2 13.8 d3 45 h3 23.2 Housing Acetal Ball Stainless | |||||||||||||||||||||||||||
P2701.300-AA | 30 | 55 | 37 | 13.8 | 45 | 23.2 | Acetal | Acetal | |||||||||||||||||||
£ 62.97 per unit (click for quantity discounts) Ready to despatch 65 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 30 d2 55 h1 37 h2 13.8 d3 45 h3 23.2 Housing Acetal Ball Acetal | |||||||||||||||||||||||||||
P2701.450-AS | 45 | 75 | 53.5 | 19 | 62 | 34.5 | Acetal | Stainless | |||||||||||||||||||
£ 200.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 45 d2 75 h1 53.5 h2 19 d3 62 h3 34.5 Housing Acetal Ball Stainless | |||||||||||||||||||||||||||
P2701.450-AA | 45 | 75 | 53.5 | 19 | 62 | 34.5 | Acetal | Acetal | |||||||||||||||||||
£ 223.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 45 d2 75 h1 53.5 h2 19 d3 62 h3 34.5 Housing Acetal Ball Acetal |
Acetal (POM) housing with acetal or stainless (AISI 316) balls.
Push-fit units, these actetal units resist salt water and chemicals.
They are non-conductive and non-magnetic, low friction 1:0,03.
Temperature range -20°C to +70°C, speeds up to 1m/s.
These rollers can only be used in the horizontal or "ball up" direction.