Price & Availability | Article | d1 | d2 | h1 | h2 | d3 | d4 | d5 | Housing | Ball | Load max. kg | ||||||||||||||||||
P2702.160-CC | 15 | 41.0 | 19.3 | 10.8 | 24.0 | 30.0 | 2 x 3,4 | Steel | Steel | 15 | |||||||||||||||||||
£ 6.59 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 15 d2 41.0 h1 19.3 h2 10.8 d3 24.0 d4 30.0 d5 2 x 3,4 Housing Steel Ball Steel Load
max.
kg 15 | |||||||||||||||||||||||||||||
P2702.160-CS | 15 | 41.0 | 19.3 | 10.8 | 24.0 | 30.0 | 2 x 3,4 | Steel | Stainless | 10 | |||||||||||||||||||
£ 7.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 15 d2 41.0 h1 19.3 h2 10.8 d3 24.0 d4 30.0 d5 2 x 3,4 Housing Steel Ball Stainless Load
max.
kg 10 | |||||||||||||||||||||||||||||
P2702.160-CA | 15 | 41.0 | 19.3 | 10.8 | 24.0 | 30.0 | 2 x 3,4 | Steel | Acetal | 10 | |||||||||||||||||||
£ 8.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 15 d2 41.0 h1 19.3 h2 10.8 d3 24.0 d4 30.0 d5 2 x 3,4 Housing Steel Ball Acetal Load
max.
kg 10 | |||||||||||||||||||||||||||||
P2702.220-CC | 23 | 45.0 | 27.7 | 9.8 | 33.0 | 39.0 | 3 x 3,5 | Steel | Steel | 120 | |||||||||||||||||||
£ 11.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 23 d2 45.0 h1 27.7 h2 9.8 d3 33.0 d4 39.0 d5 3 x 3,5 Housing Steel Ball Steel Load
max.
kg 120 | |||||||||||||||||||||||||||||
P2702.220-CA | 23 | 45.0 | 27.7 | 9.8 | 33.0 | 39.0 | 3 x 3,5 | Steel | Acetal | 90 | |||||||||||||||||||
£ 19.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 23 d2 45.0 h1 27.7 h2 9.8 d3 33.0 d4 39.0 d5 3 x 3,5 Housing Steel Ball Acetal Load
max.
kg 90 | |||||||||||||||||||||||||||||
P2702.320-SS | 32 | 73.7 | 36.1 | 16.2 | 45.5 | 58.7 | 2 x 5,5 | Stainless | Stainless | 125 | |||||||||||||||||||
£ 33.25 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 32 d2 73.7 h1 36.1 h2 16.2 d3 45.5 d4 58.7 d5 2 x 5,5 Housing Stainless Ball Stainless Load
max.
kg 125 | |||||||||||||||||||||||||||||
P2702.250-CA | 25 | 56.0 | 30.0 | 14.6 | 36.0 | 45.0 | 2 x 4,0 | Steel | Acetal | 22 | |||||||||||||||||||
£ 11.71 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 56.0 h1 30.0 h2 14.6 d3 36.0 d4 45.0 d5 2 x 4,0 Housing Steel Ball Acetal Load
max.
kg 22 | |||||||||||||||||||||||||||||
P2702.330-SS | 32 | 74.0 | 36.1 | 16.2 | 46.0 | 58.7 | 3 x 5,5 | Stainless | Stainless | 125 | |||||||||||||||||||
£ 33.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 32 d2 74.0 h1 36.1 h2 16.2 d3 46.0 d4 58.7 d5 3 x 5,5 Housing Stainless Ball Stainless Load
max.
kg 125 | |||||||||||||||||||||||||||||
P2702.220-CS | 23 | 45.0 | 27.7 | 9.8 | 33.0 | 39.0 | 3 x 3,5 | Steel | Stainless | 22 | |||||||||||||||||||
£ 12.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 23 d2 45.0 h1 27.7 h2 9.8 d3 33.0 d4 39.0 d5 3 x 3,5 Housing Steel Ball Stainless Load
max.
kg 22 | |||||||||||||||||||||||||||||
P2702.250-CC | 25 | 56.0 | 30.0 | 14.6 | 36.0 | 45.0 | 2 x 4,0 | Steel | Steel | 60 | |||||||||||||||||||
£ 9.79 per unit (click for quantity discounts) Ready to despatch 199 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 56.0 h1 30.0 h2 14.6 d3 36.0 d4 45.0 d5 2 x 4,0 Housing Steel Ball Steel Load
max.
kg 60 | |||||||||||||||||||||||||||||
P2702.250-CS | 25 | 56.0 | 30.0 | 14.6 | 36.0 | 45.0 | 2 x 4,0 | Steel | Stainless | 40 | |||||||||||||||||||
£ 11.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 56.0 h1 30.0 h2 14.6 d3 36.0 d4 45.0 d5 2 x 4,0 Housing Steel Ball Stainless Load
max.
kg 40 | |||||||||||||||||||||||||||||
P2702.250-SS | 25 | 47.1 | 29.6 | 14.3 | 38.1 | - | - | Stainless | Stainless | 55 | |||||||||||||||||||
£ 30.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 47.1 h1 29.6 h2 14.3 d3 38.1 d4 - d5 - Housing Stainless Ball Stainless Load
max.
kg 55 |
Steel (AISI 1040 housing and AISI 52100 for balls),
stainless steel (AISI 416 for housing and AISI 420 for balls) and acetal (POM).
Cost-effective and light-weight units formed from sheet steel material.
No reduction in load carrying capacity even when installed upside down.
Low friction 1:0,03, temperature range -20°C to +70°C, speeds up to 1m/s.
Theses rollers can only be used in the horizontal or "ball up" direction.
P2702.320-SS and P2702.330-SS have 7 large fluid drain holes & no felt seal.