Price & Availability | Article | h1 | l1 | w1 | l2 | A/F | Base material | Load range kgf | ||||||||||||||||||
P2170.R150 | 60±5 | 150 | 75 | 12 | 12 | Rubber | 500 - 1000 | |||||||||||||||||||
£ 128.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 60±5 l1 150 w1 75 l2 12 A/F 12 Base material Rubber Load range
kgf 500 - 1000 | ||||||||||||||||||||||||||
P2170.P150 | 60±5 | 150 | 75 | 12 | 12 | Polyurethane | 700 - 2500 | |||||||||||||||||||
£ 151.48 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 60±5 l1 150 w1 75 l2 12 A/F 12 Base material Polyurethane Load range
kgf 700 - 2500 | ||||||||||||||||||||||||||
P2170.R220 | 70±10 | 200 | 100 | 12 | 12 | Rubber | 1500 - 3000 | |||||||||||||||||||
£ 214.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 70±10 l1 200 w1 100 l2 12 A/F 12 Base material Rubber Load range
kgf 1500 - 3000 | ||||||||||||||||||||||||||
P2170.P220 | 70±10 | 200 | 100 | 12 | 12 | Polyurethane | 3000 - 6000 | |||||||||||||||||||
£ 271.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 70±10 l1 200 w1 100 l2 12 A/F 12 Base material Polyurethane Load range
kgf 3000 - 6000 |
Cast body, coated, with rubber base (65 Shore A) or harder polyurethane base (90 Shore A).
For leveling and vibration dampening of heavy loads. Adjustment by means of allan key on side.
Adjustment is ±5mm or ±10mm depending on version selected - see table.
The rubber base versions have lower load carrying capacity but are less expensive than the polyurethane versions.
Studded version available on the website.