Standard Machine Mounts
Price & Availability | Article | Type | d1 | h1 | d2 | l1 | Load range kgf | ||||||||||||||||||||||||
P2153.050 | Type 1 | 50 | 24 | M 8 | 40 | 0-100 | |||||||||||||||||||||||||
£ 6.93 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 50 h1 24 d2 M 8 l1 40 Load range
kgf 0-100 | |||||||||||||||||||||||||||||||
P2153.075 | Type 1 | 75 | 35 | M10 | 65 | 100-350 | |||||||||||||||||||||||||
£ 16.59 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 75 h1 35 d2 M10 l1 65 Load range
kgf 100-350 | |||||||||||||||||||||||||||||||
P2153.085 | Type 2 | 85 | 40 | M12 | 80 | 350-600 | |||||||||||||||||||||||||
£ 34.55 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 85 h1 40 d2 M12 l1 80 Load range
kgf 350-600 | |||||||||||||||||||||||||||||||
P2153.090 | Type 2 | 90 | 49 | M16 | 100 | 600-900 | |||||||||||||||||||||||||
£ 35.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 90 h1 49 d2 M16 l1 100 Load range
kgf 600-900 | |||||||||||||||||||||||||||||||
P2153.125 | Type 2 | 125 | 52 | M16 | 115 | 1000-2500 | |||||||||||||||||||||||||
£ 68.35 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 125 h1 52 d2 M16 l1 115 Load range
kgf 1000-2500 | |||||||||||||||||||||||||||||||
P2153.170 | Type 2 | 170 | 57 | M20 | 110 | 2500-4000 | |||||||||||||||||||||||||
£ 109.35 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 170 h1 57 d2 M20 l1 110 Load range
kgf 2500-4000 |
Coated steel body with special bowl shape to protect against corrosion. Synthetic rubber base (75 Shore A).
Provides long life and outstanding stability. Great adherence to the floor,
due to excellent grip property. Quick and easy to install - for machine levelling.
Suitable for heavy machinery with strong vibration/impact such as plastic injection moulding machines, presses, guillotines etc.