Price & Availability | Article | Style | d1 | h1 | d2 | l1 | Load range kgf | ||||||||||||||||||
P2151.040-F | Fixed | 40 | 15 | M 8 | 40 | 0-60 | |||||||||||||||||||
£ 3.59 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Style Fixed d1 40 h1 15 d2 M 8 l1 40 Load range
kgf 0-60 | |||||||||||||||||||||||||
P2151.063-F | Fixed | 63 | 18 | M10 | 83 | 30-100 | |||||||||||||||||||
£ 9.11 per unit (click for quantity discounts) Ready to despatch 44 Need more? Please call us.
Style Fixed d1 63 h1 18 d2 M10 l1 83 Load range
kgf 30-100 | |||||||||||||||||||||||||
P2151.070-F | Fixed | 70 | 22 | M12 | 90 | 80-150 | |||||||||||||||||||
£ 12.67 per unit (click for quantity discounts) Ready to despatch 46 Need more? Please call us.
Style Fixed d1 70 h1 22 d2 M12 l1 90 Load range
kgf 80-150 | |||||||||||||||||||||||||
P2151.090-F | Fixed | 90 | 25 | M12 | 90 | 100-350 | |||||||||||||||||||
£ 17.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Style Fixed d1 90 h1 25 d2 M12 l1 90 Load range
kgf 100-350 | |||||||||||||||||||||||||
P2151.106-F | Fixed | 106 | 29 | M16 | 110 | 300-600 | |||||||||||||||||||
£ 21.06 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Style Fixed d1 106 h1 29 d2 M16 l1 110 Load range
kgf 300-600 | |||||||||||||||||||||||||
P2151.127-F | Fixed | 127 | 33 | M16 | 110 | 500-900 | |||||||||||||||||||
£ 22.73 per unit (click for quantity discounts) Ready to despatch 51 Need more? Please call us.
Style Fixed d1 127 h1 33 d2 M16 l1 110 Load range
kgf 500-900 | |||||||||||||||||||||||||
P2151.150-F | Fixed | 150 | 39 | M16 | 110 | 800-1500 | |||||||||||||||||||
£ 32.84 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Style Fixed d1 150 h1 39 d2 M16 l1 110 Load range
kgf 800-1500 | |||||||||||||||||||||||||
P2151.170-F | Fixed | 170 | 42 | M16 | 110 | 1300-2000 | |||||||||||||||||||
£ 47.69 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Style Fixed d1 170 h1 42 d2 M16 l1 110 Load range
kgf 1300-2000 | |||||||||||||||||||||||||
P2151.070-S | Swivel | 70 | 22 | M12 | 90 | 80-150 | |||||||||||||||||||
£ 13.35 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Style Swivel d1 70 h1 22 d2 M12 l1 90 Load range
kgf 80-150 | |||||||||||||||||||||||||
P2151.090-S | Swivel | 90 | 26 | M12 | 90 | 100-350 | |||||||||||||||||||
£ 19.11 per unit (click for quantity discounts) Ready to despatch 31 Need more? Please call us.
Style Swivel d1 90 h1 26 d2 M12 l1 90 Load range
kgf 100-350 | |||||||||||||||||||||||||
P2151.106-S | Swivel | 106 | 32 | M16 | 110 | 300-600 | |||||||||||||||||||
£ 21.78 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Style Swivel d1 106 h1 32 d2 M16 l1 110 Load range
kgf 300-600 | |||||||||||||||||||||||||
P2151.127-S | Swivel | 127 | 33 | M16 | 110 | 500-900 | |||||||||||||||||||
£ 24.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Style Swivel d1 127 h1 33 d2 M16 l1 110 Load range
kgf 500-900 | |||||||||||||||||||||||||
P2151.150-S | Swivel | 150 | 39 | M16 | 110 | 800-1500 | |||||||||||||||||||
£ 31.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Style Swivel d1 150 h1 39 d2 M16 l1 110 Load range
kgf 800-1500 | |||||||||||||||||||||||||
P2151.170-S | Swivel | 170 | 42 | M16 | 110 | 1300-2000 | |||||||||||||||||||
£ 49.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Style Swivel d1 170 h1 42 d2 M16 l1 110 Load range
kgf 1300-2000 |
Steel body with zinc plated thread.
Synthetic rubber base (65 Shore A), with anti-slide cavity.
Suitable for medium and high frequency vibrations and with smooth floors.
For inclined floors use the swivel base versions (M12 and M16).
The swivel base versions have a separate screw which rests in the concave cup on the top portion of the foot body.