Rod Ends with Studs
Female
Price & Availability | Article | Thread hand | d1 | d2 | l1 | w1 | d3 | |||||||||||||||||||||
R3616.I190 | Right | 10-32 | 10-32 | 1.062 | 0.312 | 0.625 | ||||||||||||||||||||||
£ 6.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 10-32 d2 10-32 l1 1.062 w1 0.312 d3 0.625 | ||||||||||||||||||||||||||||
R3616.I250 | Right | 1/4-28 | 1/4-28 | 1.312 | 0.375 | 0.750 | ||||||||||||||||||||||
£ 7.90 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Thread hand Right d1 1/4-28 d2 1/4-28 l1 1.312 w1 0.375 d3 0.750 | ||||||||||||||||||||||||||||
R3616.I313 | Right | 5/16-24 | 5/16-24 | 1.375 | 0.437 | 0.875 | ||||||||||||||||||||||
£ 8.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 5/16-24 d2 5/16-24 l1 1.375 w1 0.437 d3 0.875 | ||||||||||||||||||||||||||||
R3616.I375 | Right | 3/8-24 | 3/8-24 | 1.625 | 0.500 | 1.000 | ||||||||||||||||||||||
£ 8.93 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 3/8-24 d2 3/8-24 l1 1.625 w1 0.500 d3 1.000 | ||||||||||||||||||||||||||||
R3616.I500 | Right | 1/2-20 | 1/2-20 | 2.125 | 0.625 | 1.312 | ||||||||||||||||||||||
£ 11.01 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 1/2-20 d2 1/2-20 l1 2.125 w1 0.625 d3 1.312 | ||||||||||||||||||||||||||||
R3616.I625 | Right | 5/8-18 | 5/8-18 | 2.500 | 0.750 | 1.500 | ||||||||||||||||||||||
£ 21.12 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 5/8-18 d2 5/8-18 l1 2.500 w1 0.750 d3 1.500 | ||||||||||||||||||||||||||||
R3616.I750 | Right | 3/4-16 | 3/4-16 | 2.875 | 0.875 | 1.750 | ||||||||||||||||||||||
£ 25.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 3/4-16 d2 3/4-16 l1 2.875 w1 0.875 d3 1.750 | ||||||||||||||||||||||||||||
R3616.IL190 | Left | 10-32 | 10-32 | 1.062 | 0.312 | 0.625 | ||||||||||||||||||||||
£ 8.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 10-32 d2 10-32 l1 1.062 w1 0.312 d3 0.625 | ||||||||||||||||||||||||||||
R3616.IL250 | Left | 1/4-28 | 1/4-28 | 1.312 | 0.375 | 0.750 | ||||||||||||||||||||||
£ 8.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 1/4-28 d2 1/4-28 l1 1.312 w1 0.375 d3 0.750 | ||||||||||||||||||||||||||||
R3616.IL313 | Left | 5/16-24 | 5/16-24 | 1.375 | 0.437 | 0.875 | ||||||||||||||||||||||
£ 6.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 5/16-24 d2 5/16-24 l1 1.375 w1 0.437 d3 0.875 | ||||||||||||||||||||||||||||
R3616.IL375 | Left | 3/8-24 | 3/8-24 | 1.625 | 0.500 | 1.000 | ||||||||||||||||||||||
£ 7.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 3/8-24 d2 3/8-24 l1 1.625 w1 0.500 d3 1.000 | ||||||||||||||||||||||||||||
R3616.IL500 | Left | 1/2-20 | 1/2-20 | 2.125 | 0.625 | 1.312 | ||||||||||||||||||||||
£ 11.62 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 1/2-20 d2 1/2-20 l1 2.125 w1 0.625 d3 1.312 |
Price & Availability | Article | d4 | d5 | l2 | l3 | l4 | l5 | w2 | A/F1 | A/F2 | a ° | |||||||||||||||||||||
R3616.I190 | 0.406 | 0.187 | 0.562 | 0.437 | 0.437 | 0.125 | 0.250 | 0.312 | 0.321 | 25 | ||||||||||||||||||||||
£ 6.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d4 0.406 d5 0.187 l2 0.562 l3 0.437 l4 0.437 l5 0.125 w2 0.250 A/F1 0.312 A/F2 0.321 a
° 25 | ||||||||||||||||||||||||||||||||
R3616.I250 | 0.469 | 0.304 | 0.750 | 0.469 | 0.562 | 0.125 | 0.281 | 0.375 | 0.375 | 25 | ||||||||||||||||||||||
£ 7.90 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
d4 0.469 d5 0.304 l2 0.750 l3 0.469 l4 0.562 l5 0.125 w2 0.281 A/F1 0.375 A/F2 0.375 a
° 25 | ||||||||||||||||||||||||||||||||
R3616.I313 | 0.500 | 0.356 | 0.750 | 0.531 | 0.687 | 0.125 | 0.344 | 0.437 | 0.437 | 25 | ||||||||||||||||||||||
£ 8.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d4 0.500 d5 0.356 l2 0.750 l3 0.531 l4 0.687 l5 0.125 w2 0.344 A/F1 0.437 A/F2 0.437 a
° 25 | ||||||||||||||||||||||||||||||||
R3616.I375 | 0.687 | 0.424 | 0.937 | 0.644 | 0.906 | 0.187 | 0.406 | 0.562 | 0.500 | 25 | ||||||||||||||||||||||
£ 8.93 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d4 0.687 d5 0.424 l2 0.937 l3 0.644 l4 0.906 l5 0.187 w2 0.406 A/F1 0.562 A/F2 0.500 a
° 25 | ||||||||||||||||||||||||||||||||
R3616.I500 | 0.875 | 0.564 | 1.187 | 0.875 | 1.125 | 0.250 | 0.500 | 0.750 | 0.625 | 25 | ||||||||||||||||||||||
£ 11.01 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d4 0.875 d5 0.564 l2 1.187 l3 0.875 l4 1.125 l5 0.250 w2 0.500 A/F1 0.750 A/F2 0.625 a
° 25 | ||||||||||||||||||||||||||||||||
R3616.I625 | 1.000 | 0.622 | 1.500 | 1.000 | 1.125 | 0.375 | 0.562 | 0.875 | 0.750 | 25 | ||||||||||||||||||||||
£ 21.12 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d4 1.000 d5 0.622 l2 1.500 l3 1.000 l4 1.125 l5 0.375 w2 0.562 A/F1 0.875 A/F2 0.750 a
° 25 | ||||||||||||||||||||||||||||||||
R3616.I750 | 1.125 | 0.747 | 1.562 | 1.187 | 1.812 | 0.375 | 0.687 | 1.000 | 1.000 | 25 | ||||||||||||||||||||||
£ 25.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d4 1.125 d5 0.747 l2 1.562 l3 1.187 l4 1.812 l5 0.375 w2 0.687 A/F1 1.000 A/F2 1.000 a
° 25 | ||||||||||||||||||||||||||||||||
R3616.IL190 | 0.406 | 0.187 | 0.562 | 0.437 | 0.437 | 0.125 | 0.250 | 0.312 | 0.321 | 25 | ||||||||||||||||||||||
£ 8.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d4 0.406 d5 0.187 l2 0.562 l3 0.437 l4 0.437 l5 0.125 w2 0.250 A/F1 0.312 A/F2 0.321 a
° 25 | ||||||||||||||||||||||||||||||||
R3616.IL250 | 0.469 | 0.304 | 0.750 | 0.469 | 0.562 | 0.125 | 0.281 | 0.375 | 0.375 | 25 | ||||||||||||||||||||||
£ 8.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d4 0.469 d5 0.304 l2 0.750 l3 0.469 l4 0.562 l5 0.125 w2 0.281 A/F1 0.375 A/F2 0.375 a
° 25 | ||||||||||||||||||||||||||||||||
R3616.IL313 | 0.500 | 0.356 | 0.750 | 0.531 | 0.687 | 0.125 | 0.344 | 0.437 | 0.437 | 25 | ||||||||||||||||||||||
£ 6.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d4 0.500 d5 0.356 l2 0.750 l3 0.531 l4 0.687 l5 0.125 w2 0.344 A/F1 0.437 A/F2 0.437 a
° 25 | ||||||||||||||||||||||||||||||||
R3616.IL375 | 0.687 | 0.424 | 0.937 | 0.644 | 0.906 | 0.187 | 0.406 | 0.562 | 0.500 | 25 | ||||||||||||||||||||||
£ 7.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d4 0.687 d5 0.424 l2 0.937 l3 0.644 l4 0.906 l5 0.187 w2 0.406 A/F1 0.562 A/F2 0.500 a
° 25 | ||||||||||||||||||||||||||||||||
R3616.IL500 | 0.875 | 0.564 | 1.187 | 0.875 | 1.125 | 0.250 | 0.500 | 0.750 | 0.625 | 25 | ||||||||||||||||||||||
£ 11.62 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d4 0.875 d5 0.564 l2 1.187 l3 0.875 l4 1.125 l5 0.250 w2 0.500 A/F1 0.750 A/F2 0.625 a
° 25 |
Housing and Stud: Yellow zinc plated steel.
Ball: Zinc plated, surface hardened steel
Features an injection molded, fibre reinforced nylon bearing race.
Female thread, Maintenance free, yellow zinc is not RoHS Compliant.
Standard thread is Right hand thread.
Rod end studs are all right hand threads.