Rod Ends with Studs
Female
Units | Price/unit after discount | Applied Discount |
1-49 | £ 21.12 | 0% |
50-99 | £ 16.90 | 20% |
100-199 | £ 15.84 | 25% |
200-499 | £ 14.78 | 30% |
500-999 | £ 13.73 | 35% |
1000+ | £ 12.67 | 40% |
Housing and Stud: Yellow zinc plated steel.
Ball: Zinc plated, surface hardened steel
Features an injection molded, fibre reinforced nylon bearing race.
Female thread, Maintenance free, yellow zinc is not RoHS Compliant.
Standard thread is Right hand thread.
Rod end studs are all right hand threads.