Rod Ends with Studs
Female
Price & Availability | Article | Thread hand | d1 | d2 | l1 | w1 | d3 | d4 | l2 | l3 | l4 | l5 | w2 | A/F | a ° | |||||||||||||||||||||
R3617.I250 | Right | 10-32 | 10-32 | 1.562 | 0.375 | 0.750 | 0.304 | 1.000 | 0.469 | 0.562 | 0.125 | 0.281 | 0.375 | 25 | ||||||||||||||||||||||
£ 10.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 10-32 d2 10-32 l1 1.562 w1 0.375 d3 0.750 d4 0.304 l2 1.000 l3 0.469 l4 0.562 l5 0.125 w2 0.281 A/F 0.375 a
° 25 | ||||||||||||||||||||||||||||||||||||
R3617.I313 | Right | 5/16-24 | 5/16-24 | 1.875 | 0.437 | 0.875 | 0.356 | 1.250 | 0.531 | 0.687 | 0.125 | 0.344 | 0.437 | 25 | ||||||||||||||||||||||
£ 8.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 5/16-24 d2 5/16-24 l1 1.875 w1 0.437 d3 0.875 d4 0.356 l2 1.250 l3 0.531 l4 0.687 l5 0.125 w2 0.344 A/F 0.437 a
° 25 | ||||||||||||||||||||||||||||||||||||
R3617.I375 | Right | 3/8-24 | 3/8-24 | 2.000 | 0.500 | 1.090 | 0.424 | 1.250 | 0.644 | 0.906 | 0.187 | 0.406 | 0.500 | 25 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Thread hand Right d1 3/8-24 d2 3/8-24 l1 2.000 w1 0.500 d3 1.090 d4 0.424 l2 1.250 l3 0.644 l4 0.906 l5 0.187 w2 0.406 A/F 0.500 a
° 25 | ||||||||||||||||||||||||||||||||||||
R3617.I500 | Right | 1/2-20 | 1/2-20 | 2.437 | 0.625 | 1.380 | 0.564 | 1.500 | 0.875 | 1.125 | 0.250 | 0.500 | 0.625 | 25 | ||||||||||||||||||||||
£ 9.88 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 1/2-20 d2 1/2-20 l1 2.437 w1 0.625 d3 1.380 d4 0.564 l2 1.500 l3 0.875 l4 1.125 l5 0.250 w2 0.500 A/F 0.625 a
° 25 | ||||||||||||||||||||||||||||||||||||
R3617.I625 | Right | 5/8-18 | 5/8-18 | 2.625 | 0.750 | 1.500 | 0.622 | 1.625 | 1.000 | 1.125 | 0.375 | 0.562 | 0.750 | 25 | ||||||||||||||||||||||
£ 21.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 5/8-18 d2 5/8-18 l1 2.625 w1 0.750 d3 1.500 d4 0.622 l2 1.625 l3 1.000 l4 1.125 l5 0.375 w2 0.562 A/F 0.750 a
° 25 | ||||||||||||||||||||||||||||||||||||
R3617.I750 | Right | 3/4-16 | 3/4-16 | 2.875 | 0.875 | 1.750 | 0.747 | 1.750 | 1.187 | 1.812 | 0.375 | 0.687 | 1.000 | 25 | ||||||||||||||||||||||
£ 22.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Right d1 3/4-16 d2 3/4-16 l1 2.875 w1 0.875 d3 1.750 d4 0.747 l2 1.750 l3 1.187 l4 1.812 l5 0.375 w2 0.687 A/F 1.000 a
° 25 | ||||||||||||||||||||||||||||||||||||
R3617.IL250 | Left | 10-32 | 10-32 | 1.562 | 0.375 | 0.750 | 0.304 | 1.000 | 0.469 | 0.562 | 0.125 | 0.281 | 0.375 | 25 | ||||||||||||||||||||||
£ 7.86 per unit (click for quantity discounts) Ready to despatch 34 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 10-32 d2 10-32 l1 1.562 w1 0.375 d3 0.750 d4 0.304 l2 1.000 l3 0.469 l4 0.562 l5 0.125 w2 0.281 A/F 0.375 a
° 25 | ||||||||||||||||||||||||||||||||||||
R3617.IL313 | Left | 5/16-24 | 5/16-24 | 1.875 | 0.437 | 0.875 | 0.356 | 1.250 | 0.531 | 0.687 | 0.125 | 0.344 | 0.437 | 25 | ||||||||||||||||||||||
£ 7.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 5/16-24 d2 5/16-24 l1 1.875 w1 0.437 d3 0.875 d4 0.356 l2 1.250 l3 0.531 l4 0.687 l5 0.125 w2 0.344 A/F 0.437 a
° 25 | ||||||||||||||||||||||||||||||||||||
R3617.IL375 | Left | 3/8-24 | 3/8-24 | 2.000 | 0.500 | 1.090 | 0.424 | 1.250 | 0.644 | 0.906 | 0.187 | 0.406 | 0.500 | 25 | ||||||||||||||||||||||
£ 8.56 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 3/8-24 d2 3/8-24 l1 2.000 w1 0.500 d3 1.090 d4 0.424 l2 1.250 l3 0.644 l4 0.906 l5 0.187 w2 0.406 A/F 0.500 a
° 25 | ||||||||||||||||||||||||||||||||||||
R3617.IL500 | Left | 1/2-20 | 1/2-20 | 2.437 | 0.625 | 1.380 | 0.564 | 1.500 | 0.875 | 1.125 | 0.250 | 0.500 | 0.625 | 25 | ||||||||||||||||||||||
£ 10.62 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1 1/2-20 d2 1/2-20 l1 2.437 w1 0.625 d3 1.380 d4 0.564 l2 1.500 l3 0.875 l4 1.125 l5 0.250 w2 0.500 A/F 0.625 a
° 25 |
Housing and Stud: Yellow zinc plated steel.
Ball: Zinc plated, surface hardened steel.
Features an injection molded, fibre reinforced nylon bearing race.
Female thread, Maintenance free, yellow zinc is not RoHS Compliant.
Standard thread is Right hand thread, rod end studs are all Right hand threads.