Rubber Protector Cap
for rod ends
Price & Availability | Article | Suitable for rod end bore size | d1 ±0.13 | d2 ±0.13 | d3 ±0.25 | w1 ±0.25 | w2 ±0.13 | Weight g | ||||||||||||||||||
R3631.005 | 5 | 5.25 | 8.28 | 11.22 | 2.41 | 0.50 | 1 | |||||||||||||||||||
£ 11.91 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Suitable for rod end bore size 5 d1
±0.13 5.25 d2
±0.13 8.28 d3
±0.25 11.22 w1
±0.25 2.41 w2
±0.13 0.50 Weight
g 1 | ||||||||||||||||||||||||||
R3631.006 | 6 | 6.25 | 9.53 | 12.7 | 3.05 | 0.69 | 1 | |||||||||||||||||||
£ 12.22 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
Suitable for rod end bore size 6 d1
±0.13 6.25 d2
±0.13 9.53 d3
±0.25 12.7 w1
±0.25 3.05 w2
±0.13 0.69 Weight
g 1 | ||||||||||||||||||||||||||
R3631.008 | 8 | 8.25 | 12.37 | 17.78 | 5.08 | 1.20 | 2 | |||||||||||||||||||
£ 13.28 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Suitable for rod end bore size 8 d1
±0.13 8.25 d2
±0.13 12.37 d3
±0.25 17.78 w1
±0.25 5.08 w2
±0.13 1.20 Weight
g 2 | ||||||||||||||||||||||||||
R3631.010 | 10 | 10.25 | 13.46 | 20.32 | 5.59 | 1.20 | 2 | |||||||||||||||||||
£ 17.24 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Suitable for rod end bore size 10 d1
±0.13 10.25 d2
±0.13 13.46 d3
±0.25 20.32 w1
±0.25 5.59 w2
±0.13 1.20 Weight
g 2 | ||||||||||||||||||||||||||
R3631.012 | 12 | 12.25 | 18.54 | 28.58 | 6.35 | 1.20 | 3 | |||||||||||||||||||
£ 17.97 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
Suitable for rod end bore size 12 d1
±0.13 12.25 d2
±0.13 18.54 d3
±0.25 28.58 w1
±0.25 6.35 w2
±0.13 1.20 Weight
g 3 | ||||||||||||||||||||||||||
R3631.014 | 14 | 14.25 | 20.32 | 29.21 | 6.86 | 1.20 | 3 | |||||||||||||||||||
£ 19.02 per unit (click for quantity discounts) Ready to despatch 12 Need more? Please call us.
Suitable for rod end bore size 14 d1
±0.13 14.25 d2
±0.13 20.32 d3
±0.25 29.21 w1
±0.25 6.86 w2
±0.13 1.20 Weight
g 3 | ||||||||||||||||||||||||||
R3631.016 | 16 | 16.25 | 22.4 | 31.7 | 6.8 | 1.20 | 4 | |||||||||||||||||||
£ 22.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Suitable for rod end bore size 16 d1
±0.13 16.25 d2
±0.13 22.4 d3
±0.25 31.7 w1
±0.25 6.8 w2
±0.13 1.20 Weight
g 4 | ||||||||||||||||||||||||||
R3631.018 | 18 | 18.25 | 22.6 | 32.69 | 8.25 | 1.20 | 5 | |||||||||||||||||||
£ 23.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Suitable for rod end bore size 18 d1
±0.13 18.25 d2
±0.13 22.6 d3
±0.25 32.69 w1
±0.25 8.25 w2
±0.13 1.20 Weight
g 5 | ||||||||||||||||||||||||||
R3631.020 | 20 | 20.25 | 25.15 | 38.1 | 10.16 | 1.20 | 6 | |||||||||||||||||||
£ 24.12 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Suitable for rod end bore size 20 d1
±0.13 20.25 d2
±0.13 25.15 d3
±0.25 38.1 w1
±0.25 10.16 w2
±0.13 1.20 Weight
g 6 | ||||||||||||||||||||||||||
R3631.025 | 25 | 25.25 | 33.8 | 53.3 | 12.7 | 1.50 | 9 | |||||||||||||||||||
£ 25.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Suitable for rod end bore size 25 d1
±0.13 25.25 d2
±0.13 33.8 d3
±0.25 53.3 w1
±0.25 12.7 w2
±0.13 1.50 Weight
g 9 | ||||||||||||||||||||||||||
R3631.030 | 30 | 30.25 | 35.56 | 55.88 | 19.97 | 1.53 | 11 | |||||||||||||||||||
£ 26.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Suitable for rod end bore size 30 d1
±0.13 30.25 d2
±0.13 35.56 d3
±0.25 55.88 w1
±0.25 19.97 w2
±0.13 1.53 Weight
g 11 |
Seal: neoprene rubber.
Washer: stainless steel.
Washers for additional protection of bearing for use with series K rod ends.
Consisting of grease, oil, saltwater, as well as several chemicals.
Temperature range -20ºC to +110ºC
Before installation, fill cup half full with waterpump grease.