Rubber Protector Cap
for rod ends
Units | Price/unit after discount | Applied Discount |
1-9 | £ 13.28 | 0% |
10-19 | £ 11.95 | 10% |
20-49 | £ 11.29 | 15% |
50-99 | £ 10.62 | 20% |
100+ | £ 9.30 | 30% |
Seal: neoprene rubber.
Washer: stainless steel.
Washers for additional protection of bearing for use with series K rod ends.
Consisting of grease, oil, saltwater, as well as several chemicals.
Temperature range -20ºC to +110ºC
Before installation, fill cup half full with waterpump grease.