Air cylinder Mounts
Steel
Price & Availability | Article | Cylinder dia. | d1 | d2 | d3 | d4 | d5 | d6 | l1 | l2 | w1 | w2 | w3 | h1 | h2 | ||||||||||||||||||
L4804.032 | 32 | 30 | 59.0 | 7 | 46.0 | 7 | 11 | 4 | 10 | 46 | 32.5 | 32 | 77 | 64 | |||||||||||||||||||
£ 11.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Cylinder dia. 32 d1 30 d2 59.0 d3 7 d4 46.0 d5 7 d6 11 l1 4 l2 10 w1 46 w2 32.5 w3 32 h1 77 h2 64 | |||||||||||||||||||||||||||||||||
L4804.040 | 40 | 35 | 70.2 | 9 | 53.7 | 7 | 11 | 4 | 10 | 54 | 38.0 | 36 | 90 | 72 | |||||||||||||||||||
£ 13.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Cylinder dia. 40 d1 35 d2 70.2 d3 9 d4 53.7 d5 7 d6 11 l1 4 l2 10 w1 54 w2 38.0 w3 36 h1 90 h2 72 | |||||||||||||||||||||||||||||||||
L4804.050 | 50 | 40 | 84.2 | 9 | 65.7 | 9 | 15 | 4 | 12 | 65 | 46.5 | 45 | 110 | 90 | |||||||||||||||||||
£ 18.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Cylinder dia. 50 d1 40 d2 84.2 d3 9 d4 65.7 d5 9 d6 15 l1 4 l2 12 w1 65 w2 46.5 w3 45 h1 110 h2 90 | |||||||||||||||||||||||||||||||||
L4804.063 | 63 | 45 | 99.5 | 9 | 80.0 | 9 | 15 | 4 | 12 | 80 | 56.5 | 50 | 120 | 100 | |||||||||||||||||||
£ 21.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Cylinder dia. 63 d1 45 d2 99.5 d3 9 d4 80.0 d5 9 d6 15 l1 4 l2 12 w1 80 w2 56.5 w3 50 h1 120 h2 100 | |||||||||||||||||||||||||||||||||
L4804.080 | 80 | 45 | 123.8 | 12 | 101.8 | 11 | 18 | 5 | 16 | 94 | 72.0 | 63 | 150 | 126 | |||||||||||||||||||
£ 45.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Cylinder dia. 80 d1 45 d2 123.8 d3 12 d4 101.8 d5 11 d6 18 l1 5 l2 16 w1 94 w2 72.0 w3 63 h1 150 h2 126 | |||||||||||||||||||||||||||||||||
L4804.100 | 100 | 55 | 148.8 | 14 | 125.9 | 11 | 18 | 6 | 16 | 112 | 89.0 | 75 | 175 | 150 | |||||||||||||||||||
£ 57.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Cylinder dia. 100 d1 55 d2 148.8 d3 14 d4 125.9 d5 11 d6 18 l1 6 l2 16 w1 112 w2 89.0 w3 75 h1 175 h2 150 | |||||||||||||||||||||||||||||||||
L4804.125 | 125 | 60 | 179.5 | 16 | 155.5 | 13 | 20 | 7 | 20 | 140 | 110.0 | 90 | 220 | 180 | |||||||||||||||||||
£ 102.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Cylinder dia. 125 d1 60 d2 179.5 d3 16 d4 155.5 d5 13 d6 20 l1 7 l2 20 w1 140 w2 110.0 w3 90 h1 220 h2 180 | |||||||||||||||||||||||||||||||||
L4804.160 | 160 | 65 | 252.0 | 18 | 198.0 | 17 | 26 | 8 | 20 | 186 | 140.0 | 115 | 280 | 230 | |||||||||||||||||||
£ 200.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Cylinder dia. 160 d1 65 d2 252.0 d3 18 d4 198.0 d5 17 d6 26 l1 8 l2 20 w1 186 w2 140.0 w3 115 h1 280 h2 230 |
Steel (DIN 1040).
ISO series