Price & Availability | Article | Type | Free speed rpm | Lubricate? | Stall torque Nm | l1 | Weight g | ||||||||||||||||||
R4100.MMF5000 | Right hand | 50.000 | Yes | 0.03 | 65.0 | 92 | |||||||||||||||||||
£ 1,007.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right hand Free speed rpm 50.000 Lubricate? Yes Stall torque
Nm 0.03 l1 65.0 Weight
g 92 | |||||||||||||||||||||||||
R4100.MMF2800 | Right hand | 28.000 | Yes | 0.05 | 65.0 | 92 | |||||||||||||||||||
£ 1,073.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right hand Free speed rpm 28.000 Lubricate? Yes Stall torque
Nm 0.05 l1 65.0 Weight
g 92 | |||||||||||||||||||||||||
R4100.MMF0700 | Right hand | 7.000 | Yes | 0.17 | 65.0 | 92 | |||||||||||||||||||
£ 1,094.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right hand Free speed rpm 7.000 Lubricate? Yes Stall torque
Nm 0.17 l1 65.0 Weight
g 92 | |||||||||||||||||||||||||
R4100.MMF0014 | Right hand | 1.750 | Yes | 0.78 | 81.0 | 120 | |||||||||||||||||||
£ 1,243.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right hand Free speed rpm 1.750 Lubricate? Yes Stall torque
Nm 0.78 l1 81.0 Weight
g 120 | |||||||||||||||||||||||||
R4100.MMF0001 | Right hand | 110 | Yes | 12.35 | 112.8 | 140 | |||||||||||||||||||
£ 1,869.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right hand Free speed rpm 110 Lubricate? Yes Stall torque
Nm 12.35 l1 112.8 Weight
g 140 | |||||||||||||||||||||||||
R4100.MMF5001 | Right hand | 28 | Yes | 12.35* | 128.5 | 184 | |||||||||||||||||||
£ 1,920.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right hand Free speed rpm 28 Lubricate? Yes Stall torque
Nm 12.35* l1 128.5 Weight
g 184 | |||||||||||||||||||||||||
R4100.MMF6001 | Right hand | 7 | Yes | 12.35* | 144.5 | 198 | |||||||||||||||||||
£ 2,154.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right hand Free speed rpm 7 Lubricate? Yes Stall torque
Nm 12.35* l1 144.5 Weight
g 198 | |||||||||||||||||||||||||
R4100.MMR5000 | Reversible | 50.000 | Yes | 0.03 | 65.0 | 92 | |||||||||||||||||||
£ 1,007.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reversible Free speed rpm 50.000 Lubricate? Yes Stall torque
Nm 0.03 l1 65.0 Weight
g 92 | |||||||||||||||||||||||||
R4100.MMR0001 | Reversible | 110 | Yes | 12.35 | 4.44 | 140 | |||||||||||||||||||
£ 1,869.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reversible Free speed rpm 110 Lubricate? Yes Stall torque
Nm 12.35 l1 4.44 Weight
g 140 | |||||||||||||||||||||||||
R4100.MMF0004 | Right hand | 450 | Yes | 3.10 | 96.8 | 135 | |||||||||||||||||||
£ 1,526.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right hand Free speed rpm 450 Lubricate? Yes Stall torque
Nm 3.10 l1 96.8 Weight
g 135 | |||||||||||||||||||||||||
R4100.MMF0002 | Right hand | 225 | Yes | 6.00 | 96.8 | 135 | |||||||||||||||||||
£ 1,678.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right hand Free speed rpm 225 Lubricate? Yes Stall torque
Nm 6.00 l1 96.8 Weight
g 135 | |||||||||||||||||||||||||
R4100.MMR5001 | Reversible | 28 | Yes | 12.35* | 128.5 | 184 | |||||||||||||||||||
£ 1,920.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reversible Free speed rpm 28 Lubricate? Yes Stall torque
Nm 12.35* l1 128.5 Weight
g 184 | |||||||||||||||||||||||||
R4100.MMR6001 | Reversible | 7 | Yes | 12.35* | 144.5 | 198 | |||||||||||||||||||
£ 2,154.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reversible Free speed rpm 7 Lubricate? Yes Stall torque
Nm 12.35* l1 144.5 Weight
g 198 | |||||||||||||||||||||||||
R4100.MMR2800 | Reversible | 28.000 | Yes | 0.05 | 65.0 | 92 | |||||||||||||||||||
£ 1,073.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reversible Free speed rpm 28.000 Lubricate? Yes Stall torque
Nm 0.05 l1 65.0 Weight
g 92 | |||||||||||||||||||||||||
R4100.MMR0700 | Reversible | 7.000 | Yes | 0.17 | 65.0 | 92 | |||||||||||||||||||
£ 1,100.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reversible Free speed rpm 7.000 Lubricate? Yes Stall torque
Nm 0.17 l1 65.0 Weight
g 92 | |||||||||||||||||||||||||
R4100.MMR0004 | Reversible | 450 | Yes | 3.10 | 96.8 | 135 | |||||||||||||||||||
£ 1,427.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reversible Free speed rpm 450 Lubricate? Yes Stall torque
Nm 3.10 l1 96.8 Weight
g 135 | |||||||||||||||||||||||||
R4100.MMR0002 | Reversible | 225 | Yes | 6.00 | 96.8 | 135 | |||||||||||||||||||
£ 1,672.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reversible Free speed rpm 225 Lubricate? Yes Stall torque
Nm 6.00 l1 96.8 Weight
g 135 | |||||||||||||||||||||||||
R4100.MMR0014 | Reversible | 1.750 | Yes | 0.78 | 81.0 | 120 | |||||||||||||||||||
£ 1,243.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reversible Free speed rpm 1.750 Lubricate? Yes Stall torque
Nm 0.78 l1 81.0 Weight
g 120 | |||||||||||||||||||||||||
R4100.MMF5000-LF | Right hand | 50.000 | No | 0.03 | 65.0 | 92 | |||||||||||||||||||
£ 1,087.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right hand Free speed rpm 50.000 Lubricate? No Stall torque
Nm 0.03 l1 65.0 Weight
g 92 | |||||||||||||||||||||||||
R4100.MMF2800-LF | Right hand | 28.000 | No | 0.05 | 65.0 | 92 | |||||||||||||||||||
£ 1,152.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right hand Free speed rpm 28.000 Lubricate? No Stall torque
Nm 0.05 l1 65.0 Weight
g 92 | |||||||||||||||||||||||||
R4100.MMF5001-LF | Right hand | 28 | No | 12.35* | 128.5 | 184 | |||||||||||||||||||
£ 1,999.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right hand Free speed rpm 28 Lubricate? No Stall torque
Nm 12.35* l1 128.5 Weight
g 184 | |||||||||||||||||||||||||
R4100.MMF6001-LF | Right hand | 7 | No | 12.35* | 144.5 | 188 | |||||||||||||||||||
£ 2,233.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right hand Free speed rpm 7 Lubricate? No Stall torque
Nm 12.35* l1 144.5 Weight
g 188 | |||||||||||||||||||||||||
R4100.MMF0700-LF | Right hand | 7.000 | No | 0.17 | 65.0 | 92 | |||||||||||||||||||
£ 1,174.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right hand Free speed rpm 7.000 Lubricate? No Stall torque
Nm 0.17 l1 65.0 Weight
g 92 | |||||||||||||||||||||||||
R4100.MMF0014-LF | Right hand | 1.750 | No | 0.78 | 81.0 | 120 | |||||||||||||||||||
£ 1,322.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right hand Free speed rpm 1.750 Lubricate? No Stall torque
Nm 0.78 l1 81.0 Weight
g 120 | |||||||||||||||||||||||||
R4100.MMF0004-LF | Right hand | 450 | No | 3.10 | 96.8 | 135 | |||||||||||||||||||
£ 1,605.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right hand Free speed rpm 450 Lubricate? No Stall torque
Nm 3.10 l1 96.8 Weight
g 135 | |||||||||||||||||||||||||
R4100.MMF0002-LF | Right hand | 225 | No | 6.00 | 96.8 | 140 | |||||||||||||||||||
£ 1,746.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right hand Free speed rpm 225 Lubricate? No Stall torque
Nm 6.00 l1 96.8 Weight
g 140 | |||||||||||||||||||||||||
R4100.MMF0001-LF | Right hand | 110 | No | 12.35 | 112.8 | 184 | |||||||||||||||||||
£ 1,948.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Right hand Free speed rpm 110 Lubricate? No Stall torque
Nm 12.35 l1 112.8 Weight
g 184 | |||||||||||||||||||||||||
R4100.MMR5000-LF | Reversible | 50.000 | No | 0.03 | 65.0 | 92 | |||||||||||||||||||
£ 1,087.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reversible Free speed rpm 50.000 Lubricate? No Stall torque
Nm 0.03 l1 65.0 Weight
g 92 | |||||||||||||||||||||||||
R4100.MMR2800-LF | Reversible | 28.000 | No | 0.05 | 65.0 | 92 | |||||||||||||||||||
£ 1,152.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reversible Free speed rpm 28.000 Lubricate? No Stall torque
Nm 0.05 l1 65.0 Weight
g 92 | |||||||||||||||||||||||||
R4100.MMR0700-LF | Reversible | 7.000 | No | 0.17 | 65.0 | 92 | |||||||||||||||||||
£ 1,174.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reversible Free speed rpm 7.000 Lubricate? No Stall torque
Nm 0.17 l1 65.0 Weight
g 92 | |||||||||||||||||||||||||
R4100.MMR0014-LF | Reversible | 1.750 | No | 0.78 | 81.0 | 120 | |||||||||||||||||||
£ 1,466.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reversible Free speed rpm 1.750 Lubricate? No Stall torque
Nm 0.78 l1 81.0 Weight
g 120 | |||||||||||||||||||||||||
R4100.MMR0004-LF | Reversible | 450 | No | 3.10 | 96.8 | 135 | |||||||||||||||||||
£ 1,605.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reversible Free speed rpm 450 Lubricate? No Stall torque
Nm 3.10 l1 96.8 Weight
g 135 | |||||||||||||||||||||||||
R4100.MMR0002-LF | Reversible | 225 | No | 6.00 | 96.8 | 135 | |||||||||||||||||||
£ 1,746.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reversible Free speed rpm 225 Lubricate? No Stall torque
Nm 6.00 l1 96.8 Weight
g 135 | |||||||||||||||||||||||||
R4100.MMR0001-LF | Reversible | 110 | No | 12.35 | 4.44 | 140 | |||||||||||||||||||
£ 1,948.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reversible Free speed rpm 110 Lubricate? No Stall torque
Nm 12.35 l1 4.44 Weight
g 140 | |||||||||||||||||||||||||
R4100.MMR5001-LF | Reversible | 28 | No | 12.35* | 128.5 | 184 | |||||||||||||||||||
£ 1,999.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reversible Free speed rpm 28 Lubricate? No Stall torque
Nm 12.35* l1 128.5 Weight
g 184 | |||||||||||||||||||||||||
R4100.MMR6001-LF | Reversible | 7 | No | 12.35* | 144.5 | 198 | |||||||||||||||||||
£ 2,233.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Reversible Free speed rpm 7 Lubricate? No Stall torque
Nm 12.35* l1 144.5 Weight
g 198 |
Precision air motor of stainless steel body and aluminium construction.
The balanced rotor is positioned between precision ball bearings which virtually eliminates friction and wear.
A hardened planetary gear system provides increased torque transmission capabilities and long-life.
For medical, robotic and industrial applications.
Gears slip above the torque*.
Figures below relate to average free speed and stall torque specifications at 90 psi.
Maximum shaft loading 7,5Kg.
Please read operating and installation manual carefully, to ensure product life.
Shaft seals available for units having free speeds of 2000 rpm or less. If you require a sealed motor please clearly specify when ordering and add -S to part number.
LF=lubrication free version