Price & Availability | Article | Module | No. of teeth z | Pitch dia. d1 | d2 | w1 | d3 tol. H9 | d4 | l1 | l2 | Torque max. Nm | Weight g | ||||||||||||||||||
R5149.080-016 | 16 | 12.8 | 14.4 | 5 | 4 | 10.0 | 14 | 9 | 0.39 | 1.7 | ||||||||||||||||||||
£ 8.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 16 Pitch dia. d1 12.8 d2 14.4 w1 5 d3
tol. H9 4 d4 10.0 l1 14 l2 9 Torque
max.
Nm 0.39 Weight
g 1.7 | ||||||||||||||||||||||||||||||
R5149.080-018 | 18 | 14.4 | 16.0 | 5 | 4 | 10.0 | 14 | 9 | 0.44 | 1.9 | ||||||||||||||||||||
£ 9.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 18 Pitch dia. d1 14.4 d2 16.0 w1 5 d3
tol. H9 4 d4 10.0 l1 14 l2 9 Torque
max.
Nm 0.44 Weight
g 1.9 | ||||||||||||||||||||||||||||||
R5149.080-020 | 20 | 16.0 | 17.6 | 5 | 4 | 10.0 | 14 | 9 | 0.49 | 2.2 | ||||||||||||||||||||
£ 10.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 20 Pitch dia. d1 16.0 d2 17.6 w1 5 d3
tol. H9 4 d4 10.0 l1 14 l2 9 Torque
max.
Nm 0.49 Weight
g 2.2 | ||||||||||||||||||||||||||||||
R5149.080-022 | 22 | 17.6 | 19.2 | 5 | 5 | 12.5 | 14 | 9 | 0.54 | 2.9 | ||||||||||||||||||||
£ 11.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 22 Pitch dia. d1 17.6 d2 19.2 w1 5 d3
tol. H9 5 d4 12.5 l1 14 l2 9 Torque
max.
Nm 0.54 Weight
g 2.9 | ||||||||||||||||||||||||||||||
R5149.080-024 | 24 | 19.2 | 20.8 | 5 | 5 | 12.5 | 14 | 9 | 0.59 | 3.2 | ||||||||||||||||||||
£ 12.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 24 Pitch dia. d1 19.2 d2 20.8 w1 5 d3
tol. H9 5 d4 12.5 l1 14 l2 9 Torque
max.
Nm 0.59 Weight
g 3.2 | ||||||||||||||||||||||||||||||
R5149.080-025 | 25 | 20.0 | 21.6 | 5 | 5 | 12.5 | 14 | 9 | 0.61 | 3.4 | ||||||||||||||||||||
£ 12.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 25 Pitch dia. d1 20.0 d2 21.6 w1 5 d3
tol. H9 5 d4 12.5 l1 14 l2 9 Torque
max.
Nm 0.61 Weight
g 3.4 | ||||||||||||||||||||||||||||||
R5149.080-028 | 28 | 22.4 | 24.0 | 5 | 5 | 12.5 | 14 | 9 | 0.68 | 4.0 | ||||||||||||||||||||
£ 14.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 28 Pitch dia. d1 22.4 d2 24.0 w1 5 d3
tol. H9 5 d4 12.5 l1 14 l2 9 Torque
max.
Nm 0.68 Weight
g 4.0 | ||||||||||||||||||||||||||||||
R5149.080-030 | 30 | 24.0 | 25.6 | 5 | 5 | 12.5 | 14 | 9 | 0.73 | 4.4 | ||||||||||||||||||||
£ 15.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 30 Pitch dia. d1 24.0 d2 25.6 w1 5 d3
tol. H9 5 d4 12.5 l1 14 l2 9 Torque
max.
Nm 0.73 Weight
g 4.4 | ||||||||||||||||||||||||||||||
R5149.080-032 | 32 | 25.6 | 27.2 | 5 | 5 | 12.5 | 14 | 9 | 0.78 | 4.8 | ||||||||||||||||||||
£ 15.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 32 Pitch dia. d1 25.6 d2 27.2 w1 5 d3
tol. H9 5 d4 12.5 l1 14 l2 9 Torque
max.
Nm 0.78 Weight
g 4.8 | ||||||||||||||||||||||||||||||
R5149.080-036 | 36 | 28.8 | 30.4 | 5 | 6 | 14.0 | 14 | 9 | 0.88 | 6.0 | ||||||||||||||||||||
£ 16.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 36 Pitch dia. d1 28.8 d2 30.4 w1 5 d3
tol. H9 6 d4 14.0 l1 14 l2 9 Torque
max.
Nm 0.88 Weight
g 6.0 | ||||||||||||||||||||||||||||||
R5149.080-040 | 40 | 32.0 | 33.6 | 5 | 6 | 14.0 | 14 | 9 | 0.98 | 7.1 | ||||||||||||||||||||
£ 18.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 40 Pitch dia. d1 32.0 d2 33.6 w1 5 d3
tol. H9 6 d4 14.0 l1 14 l2 9 Torque
max.
Nm 0.98 Weight
g 7.1 | ||||||||||||||||||||||||||||||
R5149.080-045 | 45 | 36.0 | 37.6 | 5 | 6 | 14.0 | 14 | 9 | 1.10 | 8.6 | ||||||||||||||||||||
£ 22.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 45 Pitch dia. d1 36.0 d2 37.6 w1 5 d3
tol. H9 6 d4 14.0 l1 14 l2 9 Torque
max.
Nm 1.10 Weight
g 8.6 | ||||||||||||||||||||||||||||||
R5149.080-048 | 48 | 38.4 | 40.0 | 5 | 6 | 14.0 | 14 | 9 | 1.17 | 9.6 | ||||||||||||||||||||
£ 24.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 48 Pitch dia. d1 38.4 d2 40.0 w1 5 d3
tol. H9 6 d4 14.0 l1 14 l2 9 Torque
max.
Nm 1.17 Weight
g 9.6 | ||||||||||||||||||||||||||||||
R5149.080-050 | 50 | 40.0 | 41.6 | 5 | 6 | 14.0 | 14 | 9 | 1.22 | 10.3 | ||||||||||||||||||||
£ 24.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 50 Pitch dia. d1 40.0 d2 41.6 w1 5 d3
tol. H9 6 d4 14.0 l1 14 l2 9 Torque
max.
Nm 1.22 Weight
g 10.3 | ||||||||||||||||||||||||||||||
R5149.080-056 | 56 | 44.8 | 46.4 | 5 | 6 | 14.0 | 14 | 9 | 1.37 | 12.6 | ||||||||||||||||||||
£ 28.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 56 Pitch dia. d1 44.8 d2 46.4 w1 5 d3
tol. H9 6 d4 14.0 l1 14 l2 9 Torque
max.
Nm 1.37 Weight
g 12.6 | ||||||||||||||||||||||||||||||
R5149.080-060 | 60 | 48.0 | 49.6 | 5 | 6 | 14.0 | 14 | 9 | 1.46 | 14.2 | ||||||||||||||||||||
£ 31.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 60 Pitch dia. d1 48.0 d2 49.6 w1 5 d3
tol. H9 6 d4 14.0 l1 14 l2 9 Torque
max.
Nm 1.46 Weight
g 14.2 | ||||||||||||||||||||||||||||||
R5149.080-064 | 64 | 51.2 | 52.8 | 5 | 6 | 14.0 | 14 | 9 | 1.56 | 15.9 | ||||||||||||||||||||
£ 35.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 64 Pitch dia. d1 51.2 d2 52.8 w1 5 d3
tol. H9 6 d4 14.0 l1 14 l2 9 Torque
max.
Nm 1.56 Weight
g 15.9 | ||||||||||||||||||||||||||||||
R5149.080-070 | 70 | 56.0 | 57.6 | 5 | 8 | 16.0 | 14 | 9 | 1.71 | 19.0 | ||||||||||||||||||||
£ 43.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 70 Pitch dia. d1 56.0 d2 57.6 w1 5 d3
tol. H9 8 d4 16.0 l1 14 l2 9 Torque
max.
Nm 1.71 Weight
g 19.0 | ||||||||||||||||||||||||||||||
R5149.080-072 | 72 | 57.6 | 59.2 | 5 | 8 | 16.0 | 14 | 9 | 1.76 | 20.1 | ||||||||||||||||||||
£ 45.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 72 Pitch dia. d1 57.6 d2 59.2 w1 5 d3
tol. H9 8 d4 16.0 l1 14 l2 9 Torque
max.
Nm 1.76 Weight
g 20.1 | ||||||||||||||||||||||||||||||
R5149.080-080 | 80 | 64.0 | 65.6 | 5 | 8 | 16.0 | 14 | 9 | 1.95 | 24.2 | ||||||||||||||||||||
£ 52.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 80 Pitch dia. d1 64.0 d2 65.6 w1 5 d3
tol. H9 8 d4 16.0 l1 14 l2 9 Torque
max.
Nm 1.95 Weight
g 24.2 | ||||||||||||||||||||||||||||||
R5149.080-090 | 90 | 72.0 | 73.6 | 5 | 8 | 20.0 | 14 | 9 | 2.20 | 31.7 | ||||||||||||||||||||
£ 62.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 90 Pitch dia. d1 72.0 d2 73.6 w1 5 d3
tol. H9 8 d4 20.0 l1 14 l2 9 Torque
max.
Nm 2.20 Weight
g 31.7 | ||||||||||||||||||||||||||||||
R5149.080-100 | 100 | 80.0 | 81.6 | 5 | 8 | 24.0 | 14 | 9 | 2.44 | 40.2 | ||||||||||||||||||||
£ 70.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 100 Pitch dia. d1 80.0 d2 81.6 w1 5 d3
tol. H9 8 d4 24.0 l1 14 l2 9 Torque
max.
Nm 2.44 Weight
g 40.2 | ||||||||||||||||||||||||||||||
R5149.080-120 | 120 | 96.0 | 97.6 | 5 | 8 | 30.0 | 14 | 9 | 2.93 | 59.0 | ||||||||||||||||||||
£ 84.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 120 Pitch dia. d1 96.0 d2 97.6 w1 5 d3
tol. H9 8 d4 30.0 l1 14 l2 9 Torque
max.
Nm 2.93 Weight
g 59.0 |
White polyacetal (PA, also known as polyoxymethylene/POM), machined. Accuracy to JIS B 1702-1 (ISO) class 9-10.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,016 - 0,048mm.
For a version of this product with 14-15 teeth, see R5148. For white polyacetal module 0.8 gears with threaded holes for set screws, see R5152.
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.