Price & Availability | Article | Module | No. of teeth z | Pitch dia. d1 | d2 | w1 | d3 tol. H8 | l1 | l2 | Torque max. Nm | Weight g | ||||||||||||||||||
R5141.080-010 | 10 | 8.0 | 9.6 | 10 | 10 | 60 | 50 | 0.74 | 35.1 | ||||||||||||||||||||
£ 35.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 10 Pitch dia. d1 8.0 d2 9.6 w1 10 d3
tol. H8 10 l1 60 l2 50 Torque
max.
Nm 0.74 Weight
g 35.1 | |||||||||||||||||||||||||||||
R5141.080-012 | 12 | 9.6 | 11.2 | 10 | 12 | 60 | 50 | 1.04 | 50.6 | ||||||||||||||||||||
£ 40.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 12 Pitch dia. d1 9.6 d2 11.2 w1 10 d3
tol. H8 12 l1 60 l2 50 Torque
max.
Nm 1.04 Weight
g 50.6 |
Stainless steel (SUS 304, JIS G 4303). Accuracy to JIS B 1702-1 (ISO) class 9.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,016 - 0,048mm.
For module 0.8 stainless steel gears with more teeth, see R5142, R5144 (boreless) & R5146.
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.