Units | Price/unit after discount | Applied Discount |
1-4 | £ 8.92 | 0% |
5-19 | £ 8.03 | 10% |
20-39 | £ 7.14 | 20% |
40-99 | £ 6.24 | 30% |
100+ | £ 5.35 | 40% |
White polyacetal (PA, also known as polyoxymethylene/POM), machined. Accuracy to JIS B 1702-1 (ISO) class 9-10.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,016 - 0,048mm.
For a version of this product with 14-15 teeth, see R5148. For white polyacetal module 0.8 gears with threaded holes for set screws, see R5152.
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk