Price & Availability | Article | No. of teeth | d1 p.d. | d2 tol. H8 | d3 | l1 | l2 | Module | ||||||
R2080.1.0-18-S | 18 | 18.0 | 8 | 20.0 | 14 | 6 | 1.0 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 18 d1 p.d. 18.0 d2
tol. H8 8 d3 20.0 l1 14 l2 6 Module 1.0 | ||||||||||||||
R2080.1.0-21-S | 21 | 21.0 | 8 | 23.0 | 14 | 6 | 1.0 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 21 d1 p.d. 21.0 d2
tol. H8 8 d3 23.0 l1 14 l2 6 Module 1.0 | ||||||||||||||
R2080.1.0-24-S | 24 | 24.0 | 8 | 26.0 | 14 | 6 | 1.0 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 24 d1 p.d. 24.0 d2
tol. H8 8 d3 26.0 l1 14 l2 6 Module 1.0 | ||||||||||||||
R2080.0.8-24-S | 24 | 19.2 | 8 | 20.8 | 14 | 6 | 0.8 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 24 d1 p.d. 19.2 d2
tol. H8 8 d3 20.8 l1 14 l2 6 Module 0.8 | ||||||||||||||
R2080.0.8-28-S | 28 | 22.4 | 8 | 24.0 | 14 | 6 | 0.8 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 28 d1 p.d. 22.4 d2
tol. H8 8 d3 24.0 l1 14 l2 6 Module 0.8 | ||||||||||||||
R2080.0.8-32-S | 32 | 25.6 | 8 | 27.2 | 14 | 6 | 0.8 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 32 d1 p.d. 25.6 d2
tol. H8 8 d3 27.2 l1 14 l2 6 Module 0.8 | ||||||||||||||
R2080.0.6-28-S | 28 | 16.8 | 8 | 18.0 | 14 | 6 | 0.6 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 28 d1 p.d. 16.8 d2
tol. H8 8 d3 18.0 l1 14 l2 6 Module 0.6 | ||||||||||||||
R2080.0.6-32-S | 32 | 19.2 | 8 | 20.4 | 14 | 6 | 0.6 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 32 d1 p.d. 19.2 d2
tol. H8 8 d3 20.4 l1 14 l2 6 Module 0.6 | ||||||||||||||
R2080.0.6-36-S | 36 | 21.6 | 8 | 22.8 | 14 | 6 | 0.6 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 36 d1 p.d. 21.6 d2
tol. H8 8 d3 22.8 l1 14 l2 6 Module 0.6 | ||||||||||||||
R2080.0.5-36-S | 36 | 18.0 | 8 | 19.0 | 14 | 6 | 0.5 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 36 d1 p.d. 18.0 d2
tol. H8 8 d3 19.0 l1 14 l2 6 Module 0.5 | ||||||||||||||
R2080.0.5-42-S | 42 | 21.0 | 8 | 22.0 | 14 | 6 | 0.5 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 42 d1 p.d. 21.0 d2
tol. H8 8 d3 22.0 l1 14 l2 6 Module 0.5 | ||||||||||||||
R2080.0.5-48-S | 48 | 24.0 | 8 | 25.0 | 14 | 6 | 0.5 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 48 d1 p.d. 24.0 d2
tol. H8 8 d3 25.0 l1 14 l2 6 Module 0.5 | ||||||||||||||
R2080.1.0-18-A | 18 | 18.0 | 8 | 20.0 | 14 | 6 | 1.0 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 18 d1 p.d. 18.0 d2
tol. H8 8 d3 20.0 l1 14 l2 6 Module 1.0 | ||||||||||||||
R2080.1.0-21-A | 21 | 21.0 | 8 | 23.0 | 14 | 6 | 1.0 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 21 d1 p.d. 21.0 d2
tol. H8 8 d3 23.0 l1 14 l2 6 Module 1.0 | ||||||||||||||
R2080.1.0-24-A | 24 | 24.0 | 8 | 26.0 | 14 | 6 | 1.0 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 24 d1 p.d. 24.0 d2
tol. H8 8 d3 26.0 l1 14 l2 6 Module 1.0 | ||||||||||||||
R2080.0.8-24-A | 24 | 19.2 | 8 | 20.8 | 14 | 6 | 0.8 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 24 d1 p.d. 19.2 d2
tol. H8 8 d3 20.8 l1 14 l2 6 Module 0.8 | ||||||||||||||
R2080.0.8-28-A | 28 | 22.4 | 8 | 24.0 | 14 | 6 | 0.8 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 28 d1 p.d. 22.4 d2
tol. H8 8 d3 24.0 l1 14 l2 6 Module 0.8 | ||||||||||||||
R2080.0.8-32-A | 32 | 25.6 | 8 | 27.2 | 14 | 6 | 0.8 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 32 d1 p.d. 25.6 d2
tol. H8 8 d3 27.2 l1 14 l2 6 Module 0.8 | ||||||||||||||
R2080.0.6-28-A | 28 | 16.8 | 8 | 18.0 | 14 | 6 | 0.6 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 28 d1 p.d. 16.8 d2
tol. H8 8 d3 18.0 l1 14 l2 6 Module 0.6 | ||||||||||||||
R2080.0.6-32-A | 32 | 19.2 | 8 | 20.4 | 14 | 6 | 0.6 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 32 d1 p.d. 19.2 d2
tol. H8 8 d3 20.4 l1 14 l2 6 Module 0.6 | ||||||||||||||
R2080.0.6-36-A | 36 | 21.6 | 8 | 22.8 | 14 | 6 | 0.6 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 36 d1 p.d. 21.6 d2
tol. H8 8 d3 22.8 l1 14 l2 6 Module 0.6 | ||||||||||||||
R2080.0.5-36-A | 36 | 18.0 | 8 | 19.0 | 14 | 6 | 0.5 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 36 d1 p.d. 18.0 d2
tol. H8 8 d3 19.0 l1 14 l2 6 Module 0.5 | ||||||||||||||
R2080.0.5-42-A | 42 | 21.0 | 8 | 22.0 | 14 | 6 | 0.5 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 42 d1 p.d. 21.0 d2
tol. H8 8 d3 22.0 l1 14 l2 6 Module 0.5 | ||||||||||||||
R2080.0.5-48-A | 48 | 24.0 | 8 | 25.0 | 14 | 6 | 0.5 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 48 d1 p.d. 24.0 d2
tol. H8 8 d3 25.0 l1 14 l2 6 Module 0.5 |
Stainless steel (DIN 1,4305) or aluminium (DIN 3,1355 anodized before cutting).
20° pressure angle, zero backlash.
Quality class DIN 7, AGMA 10.
The split gear design incorporates springs which force the floating gear
in a direction opposite to the rotation of the fixed gear,
effectively enlarging the teeth width and overcoming the space, or backlash,
between the teeth of the gear. Two types of design, one utilising scissor springs (figure 1),
and the second, for larger diameter gears, utilising extension springs (figure 2).
Special versions available on request (e.g. different number of teeth, 14,5° pressure angle etc).