Price & Availability | Article | No. of teeth | d1 | d2 | d3 | d4 | w1 | w2 | w3 | ||||||
R2096.015-12-SS | 15 | 12 | 24 | 30 | 34 | 36 | 20 | 16 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 15 d1 12 d2 24 d3 30 d4 34 w1 36 w2 20 w3 16 | |||||||||||||||
R2096.016-12-SS | 16 | 12 | 26 | 32 | 36 | 36 | 20 | 16 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 16 d1 12 d2 26 d3 32 d4 36 w1 36 w2 20 w3 16 | |||||||||||||||
R2096.018-12-SS | 18 | 12 | 30 | 36 | 40 | 36 | 20 | 16 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 18 d1 12 d2 30 d3 36 d4 40 w1 36 w2 20 w3 16 | |||||||||||||||
R2096.020-12-SS | 20 | 12 | 32 | 40 | 44 | 36 | 20 | 16 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 20 d1 12 d2 32 d3 40 d4 44 w1 36 w2 20 w3 16 | |||||||||||||||
R2096.022-12-SS | 22 | 12 | 36 | 44 | 48 | 36 | 20 | 16 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 22 d1 12 d2 36 d3 44 d4 48 w1 36 w2 20 w3 16 | |||||||||||||||
R2096.024-12-SS | 24 | 12 | 38 | 48 | 52 | 36 | 20 | 16 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 24 d1 12 d2 38 d3 48 d4 52 w1 36 w2 20 w3 16 | |||||||||||||||
R2096.025-12-SS | 25 | 12 | 40 | 50 | 54 | 36 | 20 | 16 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 25 d1 12 d2 40 d3 50 d4 54 w1 36 w2 20 w3 16 | |||||||||||||||
R2096.028-12-SS | 28 | 12 | 45 | 56 | 60 | 36 | 20 | 16 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 28 d1 12 d2 45 d3 56 d4 60 w1 36 w2 20 w3 16 | |||||||||||||||
R2096.030-12-SS | 30 | 12 | 50 | 60 | 64 | 36 | 20 | 16 | |||||||
Ready to despatch 0 Need more? Please call us.
No. of teeth 30 d1 12 d2 50 d3 60 d4 64 w1 36 w2 20 w3 16 |
Stainless steel (DIN 1,4305) or aluminium (DIN 3,1355 anodized before cutting).
Hub - stainless steel (DIN 1,4305).
20° pressure angle.
Quality class DIN 7, AGMA 10.
ØH= 10 when bore=5mm
ØH= 13 when bore=8mm.
Special versions available on request
(e.g. different number of teeth, 14.5° pressure angle, quality class DIN 5 & 3 etc).