Price & Availability | Article | Shaft dia. tol. f7 | Ratio | Input shaft A max. kW | Output shaft B max. Nm | Output shaft C max. Nm | Weight kg | ||||||||||||||||||
R2307.1 | 15 | 1:1 | 1.29 | 4.4 | 4.4 | 1.2 | |||||||||||||||||||
£ 302.83 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shaft dia.
tol. f7 15 Ratio 1:1 Input shaft A
max.
kW 1.29 Output shaft B
max.
Nm 4.4 Output shaft C
max.
Nm 4.4 Weight
kg 1.2 | |||||||||||||||||||||||||
R2307.2 | 15 | 2:1 | 0.66 | 2.25 | 2.25 | 1.2 | |||||||||||||||||||
£ 261.62 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shaft dia.
tol. f7 15 Ratio 2:1 Input shaft A
max.
kW 0.66 Output shaft B
max.
Nm 2.25 Output shaft C
max.
Nm 2.25 Weight
kg 1.2 |
Lightweight aluminium alloy housing.
Case-hardened steel gears and shafts.
Normally used as speed reducers.
Shaft A is the input shaft. Optimum performance based on max. 1400 rpm input.
Provides on average 10,000 hours trouble-free life.
Where ratio geared units are used as speed increasers the optimum input speed is 750 rpm for 1:2 ratios.
Very low operating noise levels. Temperature range is -20° to +80°.
Max. radial loading :41 Kg.
Max. axial loading: 20 Kg.
Angular alignment: 15' to 30' of arc.
See technical pages for gear box selection guide,
based on motor rating, gearing ratio, load type and expected hourly usage hours.