Price & Availability | Article | Shaft dia. tol. f7 | Ratio | Input shaft A max. kW | Output shaft B max. Nm | Output shaft C max. Nm | Weight kg | ||||||||||||||||||
R2325.1 | 14 | 1:1 | 1.91 | 6.50 | 6.50 | 2.0 | |||||||||||||||||||
£ 337.52 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Shaft dia.
tol. f7 14 Ratio 1:1 Input shaft A
max.
kW 1.91 Output shaft B
max.
Nm 6.50 Output shaft C
max.
Nm 6.50 Weight
kg 2.0 | |||||||||||||||||||||||||
R2325.2 | 14 | 2:1 | 1.47 | 5.00 | 5.00 | 2.0 | |||||||||||||||||||
£ 427.42 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shaft dia.
tol. f7 14 Ratio 2:1 Input shaft A
max.
kW 1.47 Output shaft B
max.
Nm 5.00 Output shaft C
max.
Nm 5.00 Weight
kg 2.0 | |||||||||||||||||||||||||
R2325.3 | 14 | 3:1 | 0.99 | 4.75 | 4.75 | 2.0 | |||||||||||||||||||
£ 379.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shaft dia.
tol. f7 14 Ratio 3:1 Input shaft A
max.
kW 0.99 Output shaft B
max.
Nm 4.75 Output shaft C
max.
Nm 4.75 Weight
kg 2.0 |
Lightweight aluminium alloy housing.
Case-hardened steel gears and shafts.
Normally used as speed reducers.
Shaft A is the input shaft. Optimum performance based on max. 1400 rpm input.
Provides on average 10,000 hours trouble-free life.
Where ratio geared units are used as speed increasers the optimum input speed is 750 rpm for 1:2 ratios.
Very low operating noise levels. Temperature range is -20° to +80°.
Max. radial loading :25 Kg.
Max. axial loading: 5 Kg.
Angular alignment: 15' to 30' of arc.
See technical pages for gear box selection guide,
based on motor rating, gearing ratio, load type and expected hourly usage hours.