S/S Right Angle Drive
two Ø8 shafts
Units | Price/unit after discount | Applied Discount |
1-9 | £ 890.43 | 0% |
10-14 | £ 801.39 | 10% |
15-24 | £ 756.87 | 15% |
25-49 | £ 712.34 | 20% |
50+ | £ 623.30 | 30% |
Stainless steel (AISI 316) housing and shafts. Seals - NBR. Spiral bevel gears from hardened steel.
Normally used as speed reducers.
Shaft A is the input shaft, maximum input (as speed reducer) is 1400 rpm.
Provides on average 10,000 hours trouble free life.
Usually used as speed reducers but can also be used as speed increasers (max input 750 rpm).
Temperature range -20C to +80C
Max. radial loading 60N. Max. axial loading 20N.
Angular alignment: 15' to 30' of arc.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk