Stub End Turnbuckle
stainless
Price & Availability | Article | d1 | d2 | l1 | l2 | l3 | l4 | l5 | l6 min. | w1 | Weight kg | |||||||||||||||||||||
R3852.006-A4 | M 6 | 10 | 110 | 74 | 50 | 50 | 77.0 | 151 | 8.0 | 0.09 | ||||||||||||||||||||||
£ 3.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 d2 10 l1 110 l2 74 l3 50 l4 50 l5 77.0 l6
min. 151 w1 8.0 Weight
kg 0.09 | ||||||||||||||||||||||||||||||||
R3852.008-A4 | M 8 | 11 | 110 | 80 | 52 | 60 | 98.0 | 178 | 10.0 | 0.15 | ||||||||||||||||||||||
£ 6.37 per unit (click for quantity discounts) Ready to despatch 48 Need more? Please call us.
d1 M 8 d2 11 l1 110 l2 80 l3 52 l4 60 l5 98.0 l6
min. 178 w1 10.0 Weight
kg 0.15 | ||||||||||||||||||||||||||||||||
R3852.010-A4 | M10 | 15 | 125 | 95 | 59 | 73 | 116.5 | 212 | 12.5 | 0.26 | ||||||||||||||||||||||
£ 9.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 15 l1 125 l2 95 l3 59 l4 73 l5 116.5 l6
min. 212 w1 12.5 Weight
kg 0.26 | ||||||||||||||||||||||||||||||||
R3852.012-A4 | M12 | 17 | 125 | 107 | 66 | 90 | 146.0 | 264 | 16.0 | 0.40 | ||||||||||||||||||||||
£ 44.49 per unit (click for quantity discounts) Ready to despatch 60 Need more? Please call us.
d1 M12 d2 17 l1 125 l2 107 l3 66 l4 90 l5 146.0 l6
min. 264 w1 16.0 Weight
kg 0.40 | ||||||||||||||||||||||||||||||||
R3852.016-A4 | M16 | 22 | 170 | 146 | 85 | 100 | 165.0 | 311 | 16.0 | 0.95 | ||||||||||||||||||||||
£ 40.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 22 l1 170 l2 146 l3 85 l4 100 l5 165.0 l6
min. 311 w1 16.0 Weight
kg 0.95 |
Stainless steel (A4).
To DIN 1480 hook & eye.
Turnbuckles consist of a metal frame with right hand thread one end and left hand thread the other end. Used for tensioning by rotating turnbuckle body without twisting attached rope or cable.
Turnbuckles are not to be used for lifting.
Only suitable for use in tension.