Stub End Turnbuckle
stainless
Price & Availability | Article | d1 | l1 | l2 | l3 | l4 min. | l4 max. | Weight kg | |||||||||||||||||||||
R3836.006-A4 | M 6 | 110 | 60 | 120 | 240 | 320 | 0.10 | ||||||||||||||||||||||
Ready to despatch 25 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 110 l2 60 l3 120 l4
min. 240 l4
max. 320 Weight
kg 0.10 | |||||||||||||||||||||||||||||
R3836.008-A4 | M 8 | 110 | 65 | 120 | 240 | 315 | 0.16 | ||||||||||||||||||||||
£ 19.27 per unit (click for quantity discounts) Ready to despatch 48 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 110 l2 65 l3 120 l4
min. 240 l4
max. 315 Weight
kg 0.16 | |||||||||||||||||||||||||||||
R3836.010-A4 | M10 | 125 | 75 | 150 | 301 | 386 | 0.30 | ||||||||||||||||||||||
£ 29.35 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 125 l2 75 l3 150 l4
min. 301 l4
max. 386 Weight
kg 0.30 | |||||||||||||||||||||||||||||
R3836.012-A4 | M12 | 125 | 75 | 150 | 301 | 381 | 0.40 | ||||||||||||||||||||||
£ 32.64 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1 M12 l1 125 l2 75 l3 150 l4
min. 301 l4
max. 381 Weight
kg 0.40 | |||||||||||||||||||||||||||||
R3836.016-A4 | M16 | 170 | 100 | 200 | 400 | 510 | 0.96 | ||||||||||||||||||||||
£ 75.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 170 l2 100 l3 200 l4
min. 400 l4
max. 510 Weight
kg 0.96 | |||||||||||||||||||||||||||||
R3836.020-A4 | M20 | 200 | 120 | 220 | 440 | 570 | 1.74 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 M20 l1 200 l2 120 l3 220 l4
min. 440 l4
max. 570 Weight
kg 1.74 | |||||||||||||||||||||||||||||
R3836.024-A4 | M24 | 255 | 150 | 260 | 521 | 691 | 2.74 | ||||||||||||||||||||||
Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 l1 255 l2 150 l3 260 l4
min. 521 l4
max. 691 Weight
kg 2.74 |
Stainless steel (A4).
To DIN 1480 stub end.
Turnbuckles consist of a metal frame with right hand thread one end and left hand thread the other end. Used for tensioning by rotating turnbuckle body without twisting attached rope or cable.
Turnbuckles are not to be used for lifting.
Only suitable for use in tension.