| Price & Availability | Article | Type | d1 | l1 | d2 | d3 | l2 | l3 | l4 | l5 | l6 | A/F1 | A/F2 | ||||||||||||||||||
| R3540.MF008 | MF | M8 | 12 | 11 | 19 | 10 | 19.5 | 18.5 | 15 | - | 17 | 9 | |||||||||||||||||||
£ 48.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type MF d1 M8 l1 12 d2 11 d3 19 l2 10 l3 19.5 l4 18.5 l5 15 l6 - A/F1 17 A/F2 9 | |||||||||||||||||||||||||||||||
| R3540.MF010 | MF | M10 | 15 | 13 | 21 | 12 | 23.5 | 21.5 | 17 | - | 19 | 11 | |||||||||||||||||||
£ 27.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type MF d1 M10 l1 15 d2 13 d3 21 l2 12 l3 23.5 l4 21.5 l5 17 l6 - A/F1 19 A/F2 11 | |||||||||||||||||||||||||||||||
| R3540.MM008 | MM | M8 | 12 | 11 | 19 | - | 19.5 | 18.5 | 15 | - | 17 | 9 | |||||||||||||||||||
£ 11.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type MM d1 M8 l1 12 d2 11 d3 19 l2 - l3 19.5 l4 18.5 l5 15 l6 - A/F1 17 A/F2 9 | |||||||||||||||||||||||||||||||
| R3540.MM010 | MM | M10 | 15 | 13 | 21 | - | 23.5 | 21.5 | 17 | - | 19 | 11 | |||||||||||||||||||
£ 15.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type MM d1 M10 l1 15 d2 13 d3 21 l2 - l3 23.5 l4 21.5 l5 17 l6 - A/F1 19 A/F2 11 | |||||||||||||||||||||||||||||||
| R3540.FF008 | FF | M8 | - | 11 | 19 | 10 | 19.5 | 18.5 | 15 | - | 17 | 9 | |||||||||||||||||||
£ 25.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type FF d1 M8 l1 - d2 11 d3 19 l2 10 l3 19.5 l4 18.5 l5 15 l6 - A/F1 17 A/F2 9 | |||||||||||||||||||||||||||||||
| R3540.FF010 | FF | M10 | - | 13 | 21 | 12 | 23.5 | 21.5 | 17 | - | 19 | 11 | |||||||||||||||||||
£ 28.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type FF d1 M10 l1 - d2 13 d3 21 l2 12 l3 23.5 l4 21.5 l5 17 l6 - A/F1 19 A/F2 11 | |||||||||||||||||||||||||||||||
| R3540.FM008 | FM | M8 | 12 | 11 | 19 | - | 19.5 | 18.5 | 15 | 18.5 | 17 | 9 | |||||||||||||||||||
£ 26.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type FM d1 M8 l1 12 d2 11 d3 19 l2 - l3 19.5 l4 18.5 l5 15 l6 18.5 A/F1 17 A/F2 9 | |||||||||||||||||||||||||||||||
| R3540.FM010 | FM | M10 | 15 | 13 | 21 | - | 23.5 | 21.5 | 17 | 20.5 | 19 | 11 | |||||||||||||||||||
£ 28.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type FM d1 M10 l1 15 d2 13 d3 21 l2 - l3 23.5 l4 21.5 l5 17 l6 20.5 A/F1 19 A/F2 11 | |||||||||||||||||||||||||||||||
Steel, (silver zinc plated). Brake piece technopolymer (polyamide PA).
The clamping nut can be set to give a required thrust on the Belleville spring washers,
in order to increase resistance to the movement of the ball stud, the spring washers act as safety washers for the screws.
Once the max. thrust to the spring washers is reached the ball stud is firmly fixed in position.