Lockable Ball Joints
| Units | Price/unit after discount | Applied Discount |
| 1-9 | - | 0% |
| 10-19 | - | 10% |
| 20-49 | - | 15% |
| 50-99 | - | 20% |
| 100+ | - | 30% |
Steel, (silver zinc plated). Brake piece technopolymer (polyamide PA).
The clamping nut can be set to give a required thrust on the Belleville spring washers,
in order to increase resistance to the movement of the ball stud, the spring washers act as safety washers for the screws.
Once the max. thrust to the spring washers is reached the ball stud is firmly fixed in position.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk

























































































