Motorised Rotary Stages Ø75
Aluminium
Price & Availability | Article | Motor | Speed max. rpm | Acceleration max. °/s² | Load max. kg | Holding torque Nm | Resolution @25k steps/rev | Weight kg | |||||||||||||||
L3569.STA | Stepper | 2000 | 900 | 2.3 | 0.71 | 0,014° | 1.38 | ||||||||||||||||
£ 2,257.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Motor Stepper Speed
max.
rpm 2000 Acceleration
max.
°/s² 900 Load
max.
kg 2.3 Holding torque
Nm 0.71 Resolution @25k steps/rev 0,014° Weight
kg 1.38 | |||||||||||||||||||||||
L3569.STB | Stepper & enc. | 2000 | 900 | 2.3 | 0.71 | 0,014° | 1.38 | ||||||||||||||||
£ 3,029.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Motor Stepper & enc. Speed
max.
rpm 2000 Acceleration
max.
°/s² 900 Load
max.
kg 2.3 Holding torque
Nm 0.71 Resolution @25k steps/rev 0,014° Weight
kg 1.38 |
Aluminium alloy body (light, stiff and stable).
Suitable for fast rotation of light payloads, uses a high torque direct drive Nema 23 stepper motor. This eliminates the use of worm gears enabling fast speeds, high reliability and maintenance free operation.
Max. speed (no load) up to 2000 rpm (12,000°/sec), max. acceleration (no load) 900°/sec2.
Optionally with an optical rotary encoder (4000 counts.rev).
Can be used with our motion controllers L3521 and L3524.