Price & Availability | Article | Motor | Speed max. °/s | Horizontal load max. kg | Vertical load max. kg | Moment load max. Nm | ||||||||||||
L3558.125-STA | Stepper | 25° | 45.4 | 45.4 | 29.3 | |||||||||||||
£ 4,692.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Motor Stepper Speed
max.
°/s 25° Horizontal load
max.
kg 45.4 Vertical load
max.
kg 45.4 Moment load
max.
Nm 29.3 | ||||||||||||||||||
L3558.125-SVA | Servo & enc. | 180° | 45.4 | 45.4 | 29.3 | |||||||||||||
£ 6,937.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Motor Servo & enc. Speed
max.
°/s 180° Horizontal load
max.
kg 45.4 Vertical load
max.
kg 45.4 Moment load
max.
Nm 29.3 | ||||||||||||||||||
L3558.125-STC | Stepper, home & enc. | 25° | 45.4 | 45.4 | 29.3 | |||||||||||||
£ 5,583.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Motor Stepper, home & enc. Speed
max.
°/s 25° Horizontal load
max.
kg 45.4 Vertical load
max.
kg 45.4 Moment load
max.
Nm 29.3 | ||||||||||||||||||
L3558.125-IMA | Int. stepper, 512 enc. | 25° | 45.4 | 45.4 | 29.3 | |||||||||||||
£ 6,343.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Motor Int. stepper, 512 enc. Speed
max.
°/s 25° Horizontal load
max.
kg 45.4 Vertical load
max.
kg 45.4 Moment load
max.
Nm 29.3 | ||||||||||||||||||
L3558.125-IMC | Int. stepper, 1000 enc. | 25° | 45.4 | 45.4 | 29.3 | |||||||||||||
Ready to despatch 0 Need more? Please call us.
Motor Int. stepper, 1000 enc. Speed
max.
°/s 25° Horizontal load
max.
kg 45.4 Vertical load
max.
kg 45.4 Moment load
max.
Nm 29.3 | ||||||||||||||||||
L3558.125-STB | Stepper | 50° | 45.4 | 45.4 | 29.3 | |||||||||||||
£ 5,049.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Motor Stepper Speed
max.
°/s 50° Horizontal load
max.
kg 45.4 Vertical load
max.
kg 45.4 Moment load
max.
Nm 29.3 | ||||||||||||||||||
L3558.125-SVB | Servo & enc. | 360° | 45.4 | 45.4 | 29.3 | |||||||||||||
£ 6,937.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Motor Servo & enc. Speed
max.
°/s 360° Horizontal load
max.
kg 45.4 Vertical load
max.
kg 45.4 Moment load
max.
Nm 29.3 | ||||||||||||||||||
L3558.125-STD | Stepper, home & enc. | 50° | 45.4 | 45.4 | 29.3 | |||||||||||||
£ 5,940.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Motor Stepper, home & enc. Speed
max.
°/s 50° Horizontal load
max.
kg 45.4 Vertical load
max.
kg 45.4 Moment load
max.
Nm 29.3 | ||||||||||||||||||
L3558.125-IMB | Int. stepper, 512 enc. | 50° | 45.4 | 45.4 | 29.3 | |||||||||||||
£ 6,700.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Motor Int. stepper, 512 enc. Speed
max.
°/s 50° Horizontal load
max.
kg 45.4 Vertical load
max.
kg 45.4 Moment load
max.
Nm 29.3 | ||||||||||||||||||
L3558.125-IMD | Int. stepper, 1000 enc. | 50° | 45.4 | 45.4 | 29.3 | |||||||||||||
Ready to despatch 0 Need more? Please call us.
Motor Int. stepper, 1000 enc. Speed
max.
°/s 50° Horizontal load
max.
kg 45.4 Vertical load
max.
kg 45.4 Moment load
max.
Nm 29.3 |
Price & Availability | Article | Weight kg | Uni-directional repeatability ± arc-secs | Bi-directional repeatability ± arc-secs | Accuracy ± arc-secs | Gear ratio | Resolution ± arc-secs | ||||||||||||
L3558.125-STA | 3.6 | 5" | 45" | 70" | 72:1 | 0,36" | |||||||||||||
£ 4,692.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 3.6 Uni-directional repeatability
± arc-secs 5" Bi-directional repeatability
± arc-secs 45" Accuracy
± arc-secs 70" Gear ratio 72:1 Resolution
± arc-secs 0,36" | |||||||||||||||||||
L3558.125-SVA | 3.6 | 5" | 45" | 70" | 72:1 | 4,5" | |||||||||||||
£ 6,937.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 3.6 Uni-directional repeatability
± arc-secs 5" Bi-directional repeatability
± arc-secs 45" Accuracy
± arc-secs 70" Gear ratio 72:1 Resolution
± arc-secs 4,5" | |||||||||||||||||||
L3558.125-STC | 3.6 | 5" | 45" | 70" | 72:1 | 0,36" | |||||||||||||
£ 5,583.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 3.6 Uni-directional repeatability
± arc-secs 5" Bi-directional repeatability
± arc-secs 45" Accuracy
± arc-secs 70" Gear ratio 72:1 Resolution
± arc-secs 0,36" | |||||||||||||||||||
L3558.125-IMA | 3.6 | 5" | 45" | 70" | 72:1 | 0,36" | |||||||||||||
£ 6,343.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 3.6 Uni-directional repeatability
± arc-secs 5" Bi-directional repeatability
± arc-secs 45" Accuracy
± arc-secs 70" Gear ratio 72:1 Resolution
± arc-secs 0,36" | |||||||||||||||||||
L3558.125-IMC | 3.6 | 5" | 45" | 70" | 72:1 | 0,36" | |||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 3.6 Uni-directional repeatability
± arc-secs 5" Bi-directional repeatability
± arc-secs 45" Accuracy
± arc-secs 70" Gear ratio 72:1 Resolution
± arc-secs 0,36" | |||||||||||||||||||
L3558.125-STB | 3.6 | 5" | 45" | 70" | 36:1 | 0,72" | |||||||||||||
£ 5,049.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 3.6 Uni-directional repeatability
± arc-secs 5" Bi-directional repeatability
± arc-secs 45" Accuracy
± arc-secs 70" Gear ratio 36:1 Resolution
± arc-secs 0,72" | |||||||||||||||||||
L3558.125-SVB | 3.6 | 5" | 45" | 70" | 36:1 | 9,0" | |||||||||||||
£ 6,937.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 3.6 Uni-directional repeatability
± arc-secs 5" Bi-directional repeatability
± arc-secs 45" Accuracy
± arc-secs 70" Gear ratio 36:1 Resolution
± arc-secs 9,0" | |||||||||||||||||||
L3558.125-STD | 3.6 | 5" | 45" | 70" | 36:1 | 0,72" | |||||||||||||
£ 5,940.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 3.6 Uni-directional repeatability
± arc-secs 5" Bi-directional repeatability
± arc-secs 45" Accuracy
± arc-secs 70" Gear ratio 36:1 Resolution
± arc-secs 0,72" | |||||||||||||||||||
L3558.125-IMB | 3.6 | 5" | 45" | 70" | 36:1 | 0,72" | |||||||||||||
£ 6,700.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 3.6 Uni-directional repeatability
± arc-secs 5" Bi-directional repeatability
± arc-secs 45" Accuracy
± arc-secs 70" Gear ratio 36:1 Resolution
± arc-secs 0,72" | |||||||||||||||||||
L3558.125-IMD | 3.6 | 5" | 45" | 70" | 36:1 | 0,72" | |||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 3.6 Uni-directional repeatability
± arc-secs 5" Bi-directional repeatability
± arc-secs 45" Accuracy
± arc-secs 70" Gear ratio 36:1 Resolution
± arc-secs 0,72" |
Aluminium alloy body (light, stiff and stable), black anodised.
Weight 3,6 Kg.
The design utilises a single preloaded crossed roller bearing system for the table movement. This eliminates the use of dual bearing configuration, thus improving axial runout and wobble.
The stages are offered with different gear ratio options. A proprietary preload system ensures zero backlash in the gear train.
The travel is 360° continuous. Maximum output torques is 10,2 Nm.
Easy to use plug and play system when used with a motion controller. Can be used in conjunction with motorised linear stages for multi axis applications.
Servo motor stages are only compatible with servo motion controllers. These allow for greater speeds but are more expensive.
Requires external home switch (if required).
Motor options:
Stepper - Nema 17, high torque, brushless. 0.95 Amp/phase, 5.0 Ohm/phase, 3.1 mH/phase, 1.8°/step. Optionally with 1000 line rotary encoder and home switch.
Intelligent stepper - Nema 17 with a fully programmable motion controller inbuilt (i.e. no need for an external motion controller). Two +5 to +24VDC I/O lines. One 10 bit analogue input selectable 0 to +10VDC, 0 to +5VDC. RS422/485 communications. Input voltage +24VDC. Optionally with home switch, and 512 or 1000 line rotary encoder.
Drawings show stepper motor configuration. See special pages for further motor options.