Price & Availability | Article | Travel | Accuracy ± | Uni-directional repeatability ± | Load max. kg | Speed max. mm/s | Lead screw pitch | Motor type | Weight kg | ||||||||||||
L3592.015-STB | 15 | 10µ | 1µ | 7.0 | 5 | 1.5875 | Stepper & enc. | 1.1 | |||||||||||||
£ 6,415.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 15 Accuracy
± 10µ Uni-directional repeatability
± 1µ Load
max.
kg 7.0 Speed
max.
mm/s 5 Lead screw pitch 1.5875 Motor type Stepper & enc. Weight
kg 1.1 | |||||||||||||||||||||
L3592.015-IMA | 15 | 10µ | 1µ | 7.0 | 5 | 1.5875 | Int. stepper & enc. | 1.1 | |||||||||||||
£ 7,317.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 15 Accuracy
± 10µ Uni-directional repeatability
± 1µ Load
max.
kg 7.0 Speed
max.
mm/s 5 Lead screw pitch 1.5875 Motor type Int. stepper & enc. Weight
kg 1.1 | |||||||||||||||||||||
L3592.015-IMB | 15 | 10µ | 1µ | 7.0 | 5 | 1.5875 | Int. stepper | 1.1 | |||||||||||||
Ready to despatch 0 Need more? Please call us.
Travel 15 Accuracy
± 10µ Uni-directional repeatability
± 1µ Load
max.
kg 7.0 Speed
max.
mm/s 5 Lead screw pitch 1.5875 Motor type Int. stepper Weight
kg 1.1 | |||||||||||||||||||||
L3592.015-STA | 15 | 10µ | 1µ | 7.0 | 5 | 1.5875 | Stepper | 1.1 | |||||||||||||
£ 5,940.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 15 Accuracy
± 10µ Uni-directional repeatability
± 1µ Load
max.
kg 7.0 Speed
max.
mm/s 5 Lead screw pitch 1.5875 Motor type Stepper Weight
kg 1.1 |
Black anodised aluminium body (6061). Hardened linear guideways, stainless steel Acme lead screw (with internally lubricated anti-backlash nut).
Easy plug and play system. Integrated limit switches are provided as standard. Controllable from PC or PLC when used in conjunction with a motion controller. Controllers come with their own software but many pre-existing software packages (such as Labview) can be used.
Applications - research, semi-conductors, fibre optics, automation etc.
Motor options:
Stepper - Nema 17, high torque, brushless. 0.95 Amp/phase, 5.0 Ohm/phase, 3.1 mH/phase, 1.8°/step. Option with 1000 line encoder.
Intelligent stepper - Nema 17 with a fully programmable motion controller inbuilt (ie no need for an external motion controller). Two +5 to +24VDC I/O lines. One 10 bit analogue input selectable 0 to +10VDC, 0 to +5VDC. RS422/485 communications. Input voltage +24VDC.
Option with 512 line encoder.
Limit switches are wired normally closed. Drawings show stepper motor configuration. See special pages for further motor options.
Motor resolution 0.03µ, encoder resolution 0.4µ.