Units | Price/unit after discount | Applied Discount |
1-1 | £ 7,317.50 | 0% |
2-4 | £ 6,951.63 | 5% |
5+ | £ 6,585.75 | 10% |
Black anodised aluminium body (6061). Hardened linear guideways, stainless steel Acme lead screw (with internally lubricated anti-backlash nut).
Easy plug and play system. Integrated limit switches are provided as standard. Controllable from PC or PLC when used in conjunction with a motion controller. Controllers come with their own software but many pre-existing software packages (such as Labview) can be used.
Applications - research, semi-conductors, fibre optics, automation etc.
Motor options:
Stepper - Nema 17, high torque, brushless. 0.95 Amp/phase, 5.0 Ohm/phase, 3.1 mH/phase, 1.8°/step. Option with 1000 line encoder.
Intelligent stepper - Nema 17 with a fully programmable motion controller inbuilt (ie no need for an external motion controller). Two +5 to +24VDC I/O lines. One 10 bit analogue input selectable 0 to +10VDC, 0 to +5VDC. RS422/485 communications. Input voltage +24VDC.
Option with 512 line encoder.
Limit switches are wired normally closed. Drawings show stepper motor configuration. See special pages for further motor options.
Motor resolution 0.03µ, encoder resolution 0.4µ.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk