Price & Availability | Article | Travel | Accuracy ± | Uni-directional repeatability ± | Load max. kg | Speed max. mm/s | Lead screw pitch | Motor type | Weight kg | ||||||||||||
L3591.025-STA | 25 | 10µ | 1µ | 7.0 | 10 | 1.5875 | Stepper | 2.5 | |||||||||||||
£ 6,296.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 25 Accuracy
± 10µ Uni-directional repeatability
± 1µ Load
max.
kg 7.0 Speed
max.
mm/s 10 Lead screw pitch 1.5875 Motor type Stepper Weight
kg 2.5 | |||||||||||||||||||||
L3591.025-STB | 25 | 10µ | 1µ | 7.0 | 10 | 1.5875 | Stepper & enc. | 2.5 | |||||||||||||
£ 6,771.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Travel 25 Accuracy
± 10µ Uni-directional repeatability
± 1µ Load
max.
kg 7.0 Speed
max.
mm/s 10 Lead screw pitch 1.5875 Motor type Stepper & enc. Weight
kg 2.5 |
Black anodised aluminium body (6061). Hardened linear guideways, stainless steel Acme lead screw (with internally lubricated anti-backlash nut).
Easy plug and play system. Integrated limit switches are provided as standard. Controllable from PC or PLC when used in conjunction with a motion controller. Controllers come with their own software but many pre-existing software packages (such as Labview) can be used.
Applications - research, semi-conductors, fibre optics, automation etc.
Stepper - Nema 17, high torque, brushless. 0.95 Amp/phase, 5.0 Ohm/phase, 3.1 mH/phase, 1.8°/step. Option with 1000 line rotary encoder.
Limit switches are wired normally closed.
Motor resolution 0,03µ, encoder resolution 0,4µ. Minimum step size 0,5µ.