Units | Price/unit after discount | Applied Discount |
1-1 | £ 6,771.60 | 0% |
2-4 | £ 6,433.02 | 5% |
5+ | £ 6,094.44 | 10% |
Black anodised aluminium body (6061). Hardened linear guideways, stainless steel Acme lead screw (with internally lubricated anti-backlash nut).
Easy plug and play system. Integrated limit switches are provided as standard. Controllable from PC or PLC when used in conjunction with a motion controller. Controllers come with their own software but many pre-existing software packages (such as Labview) can be used.
Applications - research, semi-conductors, fibre optics, automation etc.
Stepper - Nema 17, high torque, brushless. 0.95 Amp/phase, 5.0 Ohm/phase, 3.1 mH/phase, 1.8°/step. Option with 1000 line rotary encoder.
Limit switches are wired normally closed.
Motor resolution 0,03µ, encoder resolution 0,4µ. Minimum step size 0,5µ.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk