Positioning Stages
XY plain
Units | Price/unit after discount | Applied Discount |
1+ | £ 696.96 |
Stainless steel (440C) with electroless nickel plating.
Straightness accuracy 5µ.
Spring loaded micrometer allows precise repeatable adjustments with low friction and zero backlash.
Micrometer increments 0,01mm.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).
3D CAD available.