Price & Availability | Article | Stroke | w1 | Load max. kN | h1 | l1 | l2 | l3 | w2 | h2 | h3 | ||||||
L3185.075-025-* | 25 | 75 | 1.0 | 32 | 102 | 76 | 15 | 110 | 11.5 | 64 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 25 w1 75 Load
max.
kN 1.0 h1 32 l1 102 l2 76 l3 15 w2 110 h2 11.5 h3 64 | |||||||||||||||||
L3185.075-026-* | 25 | 75 | 1.4 | 32 | 127 | 101 | 15 | 110 | 11.5 | 64 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 25 w1 75 Load
max.
kN 1.4 h1 32 l1 127 l2 101 l3 15 w2 110 h2 11.5 h3 64 | |||||||||||||||||
L3185.075-050-* | 50 | 75 | 1.4 | 32 | 152 | 101 | 15 | 110 | 11.5 | 64 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 50 w1 75 Load
max.
kN 1.4 h1 32 l1 152 l2 101 l3 15 w2 110 h2 11.5 h3 64 | |||||||||||||||||
L3185.100-025-* | 25 | 100 | 2.0 | 37 | 152 | 126 | 15 | 135 | 13.5 | 74 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 25 w1 100 Load
max.
kN 2.0 h1 37 l1 152 l2 126 l3 15 w2 135 h2 13.5 h3 74 | |||||||||||||||||
L3185.100-050-* | 50 | 100 | 2.4 | 37 | 203 | 152 | 15 | 135 | 13.5 | 74 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 50 w1 100 Load
max.
kN 2.4 h1 37 l1 203 l2 152 l3 15 w2 135 h2 13.5 h3 74 | |||||||||||||||||
L3185.100-051-* | 50 | 100 | 3.2 | 37 | 254 | 203 | 15 | 135 | 13.5 | 74 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 50 w1 100 Load
max.
kN 3.2 h1 37 l1 254 l2 203 l3 15 w2 135 h2 13.5 h3 74 | |||||||||||||||||
L3185.100-075-* | 75 | 100 | 3.5 | 37 | 305 | 228 | 15 | 135 | 13.5 | 74 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 75 w1 100 Load
max.
kN 3.5 h1 37 l1 305 l2 228 l3 15 w2 135 h2 13.5 h3 74 | |||||||||||||||||
L3185.150-050-* | 50 | 150 | 3.1 | 50 | 203 | 152 | 16 | 205 | 19.0 | 100 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 50 w1 150 Load
max.
kN 3.1 h1 50 l1 203 l2 152 l3 16 w2 205 h2 19.0 h3 100 | |||||||||||||||||
L3185.150-100-* | 100 | 150 | 4.1 | 50 | 305 | 203 | 16 | 205 | 19.0 | 100 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 100 w1 150 Load
max.
kN 4.1 h1 50 l1 305 l2 203 l3 16 w2 205 h2 19.0 h3 100 | |||||||||||||||||
L3185.150-101-* | 100 | 150 | 6.2 | 50 | 406 | 304 | 16 | 205 | 19.0 | 100 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 100 w1 150 Load
max.
kN 6.2 h1 50 l1 406 l2 304 l3 16 w2 205 h2 19.0 h3 100 | |||||||||||||||||
L3185.150-150-* | 150 | 150 | 5.1 | 50 | 406 | 253 | 16 | 205 | 19.0 | 100 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 150 w1 150 Load
max.
kN 5.1 h1 50 l1 406 l2 253 l3 16 w2 205 h2 19.0 h3 100 | |||||||||||||||||
L3185.200-150-* | 150 | 200 | 8.7 | 58 | 457 | 304 | 16 | 255 | 21.5 | 116 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 150 w1 200 Load
max.
kN 8.7 h1 58 l1 457 l2 304 l3 16 w2 255 h2 21.5 h3 116 | |||||||||||||||||
L3185.200-200-* | 200 | 200 | 11.6 | 58 | 610 | 406 | 16 | 255 | 21.5 | 116 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 200 w1 200 Load
max.
kN 11.6 h1 58 l1 610 l2 406 l3 16 w2 255 h2 21.5 h3 116 | |||||||||||||||||
L3185.300-100-* | 100 | 300 | 11.4 | 75 | 410 | 308 | 20 | 375 | 26.0 | 150 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 100 w1 300 Load
max.
kN 11.4 h1 75 l1 410 l2 308 l3 20 w2 375 h2 26.0 h3 150 | |||||||||||||||||
L3185.300-200-* | 200 | 300 | 15.0 | 75 | 610 | 408 | 20 | 375 | 26.0 | 150 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 200 w1 300 Load
max.
kN 15.0 h1 75 l1 610 l2 408 l3 20 w2 375 h2 26.0 h3 150 | |||||||||||||||||
L3185.300-300-* | 300 | 300 | 15.0 | 75 | 710 | 408 | 20 | 375 | 26.0 | 150 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 300 w1 300 Load
max.
kN 15.0 h1 75 l1 710 l2 408 l3 20 w2 375 h2 26.0 h3 150 | |||||||||||||||||
L3185.300-400-* | 400 | 300 | 18.7 | 75 | 910 | 508 | 20 | 375 | 26.0 | 150 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 400 w1 300 Load
max.
kN 18.7 h1 75 l1 910 l2 508 l3 20 w2 375 h2 26.0 h3 150 | |||||||||||||||||
L3185.300-500-* | 500 | 300 | 18.7 | 75 | 1010 | 508 | 20 | 375 | 26.0 | 150 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 500 w1 300 Load
max.
kN 18.7 h1 75 l1 1010 l2 508 l3 20 w2 375 h2 26.0 h3 150 | |||||||||||||||||
L3185.300-600-* | 600 | 300 | 22.4 | 75 | 1210 | 608 | 20 | 375 | 26.0 | 150 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 600 w1 300 Load
max.
kN 22.4 h1 75 l1 1210 l2 608 l3 20 w2 375 h2 26.0 h3 150 | |||||||||||||||||
L3185.400-200-* | 200 | 400 | 23.3 | 102 | 610 | 408 | 70 | 480 | 34.0 | 204 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 200 w1 400 Load
max.
kN 23.3 h1 102 l1 610 l2 408 l3 70 w2 480 h2 34.0 h3 204 | |||||||||||||||||
L3185.400-300-* | 300 | 400 | 23.3 | 102 | 710 | 408 | 0 | 480 | 34.0 | 204 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 300 w1 400 Load
max.
kN 23.3 h1 102 l1 710 l2 408 l3 0 w2 480 h2 34.0 h3 204 | |||||||||||||||||
L3185.400-400-* | 400 | 400 | 23.3 | 102 | 810 | 408 | 90 | 480 | 34.0 | 204 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 400 w1 400 Load
max.
kN 23.3 h1 102 l1 810 l2 408 l3 90 w2 480 h2 34.0 h3 204 | |||||||||||||||||
L3185.400-401-* | 400 | 400 | 29.0 | 102 | 910 | 508 | 90 | 480 | 34.0 | 204 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 400 w1 400 Load
max.
kN 29.0 h1 102 l1 910 l2 508 l3 90 w2 480 h2 34.0 h3 204 | |||||||||||||||||
L3185.400-500-* | 500 | 400 | 29.0 | 102 | 1010 | 508 | 100 | 480 | 34.0 | 204 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 500 w1 400 Load
max.
kN 29.0 h1 102 l1 1010 l2 508 l3 100 w2 480 h2 34.0 h3 204 | |||||||||||||||||
L3185.400-600-* | 600 | 400 | 29.0 | 102 | 1110 | 508 | 100 | 480 | 34.0 | 204 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 600 w1 400 Load
max.
kN 29.0 h1 102 l1 1110 l2 508 l3 100 w2 480 h2 34.0 h3 204 | |||||||||||||||||
L3185.400-601-* | 600 | 400 | 34.7 | 102 | 1210 | 508 | 100 | 480 | 34.0 | 204 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 600 w1 400 Load
max.
kN 34.7 h1 102 l1 1210 l2 508 l3 100 w2 480 h2 34.0 h3 204 |
Price & Availability | Article | Weight kg | h4 | h5 | h6 | h7 | Moment Mx max. Nm | Moment My max. Nm | Moment Mz max. Nm | Lead screw | ||||||
L3185.075-025-* | 1.8 | 79 | 15 | 79 | 15 | 10 | 5.1 | 6.1 | 8 x1 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 1.8 h4 79 h5 15 h6 79 h7 15 Moment Mx
max.
Nm 10 Moment My
max.
Nm 5.1 Moment Mz
max.
Nm 6.1 Lead screw 8 x1 | ||||||||||||||||
L3185.075-026-* | 2.0 | 79 | 15 | 79 | 15 | 14 | 9.1 | 10 | 8 x1 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 2.0 h4 79 h5 15 h6 79 h7 15 Moment Mx
max.
Nm 14 Moment My
max.
Nm 9.1 Moment Mz
max.
Nm 10 Lead screw 8 x1 | ||||||||||||||||
L3185.075-050-* | 2.5 | 79 | 15 | 79 | 15 | 14 | 9.1 | 10 | 8 x1 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 2.5 h4 79 h5 15 h6 79 h7 15 Moment Mx
max.
Nm 14 Moment My
max.
Nm 9.1 Moment Mz
max.
Nm 10 Lead screw 8 x1 | ||||||||||||||||
L3185.100-025-* | 4.0 | 89 | 15 | 89 | 15 | 33 | 20 | 24 | 8 x1 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 4.0 h4 89 h5 15 h6 89 h7 15 Moment Mx
max.
Nm 33 Moment My
max.
Nm 20 Moment Mz
max.
Nm 24 Lead screw 8 x1 | ||||||||||||||||
L3185.100-050-* | 4.7 | 89 | 15 | 89 | 15 | 40 | 29 | 35 | 8 x1 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 4.7 h4 89 h5 15 h6 89 h7 15 Moment Mx
max.
Nm 40 Moment My
max.
Nm 29 Moment Mz
max.
Nm 35 Lead screw 8 x1 | ||||||||||||||||
L3185.100-051-* | 6.1 | 89 | 15 | 89 | 15 | 54 | 52 | 63 | 8 x1 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 6.1 h4 89 h5 15 h6 89 h7 15 Moment Mx
max.
Nm 54 Moment My
max.
Nm 52 Moment Mz
max.
Nm 63 Lead screw 8 x1 | ||||||||||||||||
L3185.100-075-* | 7.0 | 89 | 15 | 89 | 15 | 61 | 66 | 79 | 8 x1 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 7.0 h4 89 h5 15 h6 89 h7 15 Moment Mx
max.
Nm 61 Moment My
max.
Nm 66 Moment Mz
max.
Nm 79 Lead screw 8 x1 | ||||||||||||||||
L3185.150-050-* | 10.0 | 125 | 25 | 125 | 25 | 77 | 30 | 36 | 15x2 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 10.0 h4 125 h5 25 h6 125 h7 25 Moment Mx
max.
Nm 77 Moment My
max.
Nm 30 Moment Mz
max.
Nm 36 Lead screw 15x2 | ||||||||||||||||
L3185.150-100-* | 13.2 | 125 | 25 | 125 | 25 | 103 | 54 | 65 | 15x2 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 13.2 h4 125 h5 25 h6 125 h7 25 Moment Mx
max.
Nm 103 Moment My
max.
Nm 54 Moment Mz
max.
Nm 65 Lead screw 15x2 | ||||||||||||||||
L3185.150-101-* | 18.0 | 125 | 25 | 125 | 25 | 155 | 123 | 146 | 15x2 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 18.0 h4 125 h5 25 h6 125 h7 25 Moment Mx
max.
Nm 155 Moment My
max.
Nm 123 Moment Mz
max.
Nm 146 Lead screw 15x2 | ||||||||||||||||
L3185.150-150-* | 16.5 | 125 | 25 | 125 | 25 | 129 | 85 | 101 | 15x2 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 16.5 h4 125 h5 25 h6 125 h7 25 Moment Mx
max.
Nm 129 Moment My
max.
Nm 85 Moment Mz
max.
Nm 101 Lead screw 15x2 | ||||||||||||||||
L3185.200-150-* | 30.0 | 141 | 25 | 141 | 25 | 275 | 164 | 195 | 15x2 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 30.0 h4 141 h5 25 h6 141 h7 25 Moment Mx
max.
Nm 275 Moment My
max.
Nm 164 Moment Mz
max.
Nm 195 Lead screw 15x2 | ||||||||||||||||
L3185.200-200-* | 40.0 | 141 | 25 | 141 | 25 | 365 | 290 | 345 | 15x2 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 40.0 h4 141 h5 25 h6 141 h7 25 Moment Mx
max.
Nm 365 Moment My
max.
Nm 290 Moment Mz
max.
Nm 345 Lead screw 15x2 | ||||||||||||||||
L3185.300-100-* | 59.0 | 185 | 35 | 185 | 35 | 605 | 235 | 280 | 23x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 59.0 h4 185 h5 35 h6 185 h7 35 Moment Mx
max.
Nm 605 Moment My
max.
Nm 235 Moment Mz
max.
Nm 280 Lead screw 23x4 | ||||||||||||||||
L3185.300-200-* | 80.0 | 185 | - | 185 | - | 800 | 410 | 490 | 23x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 80.0 h4 185 h5 - h6 185 h7 - Moment Mx
max.
Nm 800 Moment My
max.
Nm 410 Moment Mz
max.
Nm 490 Lead screw 23x4 | ||||||||||||||||
L3185.300-300-* | 92.0 | 185 | - | 185 | - | 800 | 410 | 490 | 23x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 92.0 h4 185 h5 - h6 185 h7 - Moment Mx
max.
Nm 800 Moment My
max.
Nm 410 Moment Mz
max.
Nm 490 Lead screw 23x4 | ||||||||||||||||
L3185.300-400-* | 110.0 | 185 | - | 185 | - | 1000 | 640 | 760 | 23x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 110.0 h4 185 h5 - h6 185 h7 - Moment Mx
max.
Nm 1000 Moment My
max.
Nm 640 Moment Mz
max.
Nm 760 Lead screw 23x4 | ||||||||||||||||
L3185.300-500-* | 125.0 | 185 | - | 185 | - | 1000 | 640 | 760 | 23x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 125.0 h4 185 h5 - h6 185 h7 - Moment Mx
max.
Nm 1000 Moment My
max.
Nm 640 Moment Mz
max.
Nm 760 Lead screw 23x4 | ||||||||||||||||
L3185.300-600-* | 145.0 | 185 | - | 185 | - | 1195 | 915 | 1095 | 23x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 145.0 h4 185 h5 - h6 185 h7 - Moment Mx
max.
Nm 1195 Moment My
max.
Nm 915 Moment Mz
max.
Nm 1095 Lead screw 23x4 | ||||||||||||||||
L3185.400-200-* | 169.0 | 229 | 25 | 229 | 25 | 1360 | 470 | 560 | 30x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 169.0 h4 229 h5 25 h6 229 h7 25 Moment Mx
max.
Nm 1360 Moment My
max.
Nm 470 Moment Mz
max.
Nm 560 Lead screw 30x4 | ||||||||||||||||
L3185.400-300-* | 182.0 | 229 | 25 | 229 | 25 | 1360 | 470 | 560 | 30x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 182.0 h4 229 h5 25 h6 229 h7 25 Moment Mx
max.
Nm 1360 Moment My
max.
Nm 470 Moment Mz
max.
Nm 560 Lead screw 30x4 | ||||||||||||||||
L3185.400-400-* | 195.0 | 229 | 25 | 229 | 25 | 1360 | 470 | 560 | 30x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 195.0 h4 229 h5 25 h6 229 h7 25 Moment Mx
max.
Nm 1360 Moment My
max.
Nm 470 Moment Mz
max.
Nm 560 Lead screw 30x4 | ||||||||||||||||
L3185.400-401-* | 225.0 | 229 | 25 | 229 | 25 | 1695 | 730 | 870 | 30x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 225.0 h4 229 h5 25 h6 229 h7 25 Moment Mx
max.
Nm 1695 Moment My
max.
Nm 730 Moment Mz
max.
Nm 870 Lead screw 30x4 | ||||||||||||||||
L3185.400-500-* | 238.0 | 204 | - | 204 | - | 1685 | 730 | 870 | 30x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 238.0 h4 204 h5 - h6 204 h7 - Moment Mx
max.
Nm 1685 Moment My
max.
Nm 730 Moment Mz
max.
Nm 870 Lead screw 30x4 | ||||||||||||||||
L3185.400-600-* | 251.0 | 204 | - | 204 | - | 1695 | 730 | 870 | 30x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 251.0 h4 204 h5 - h6 204 h7 - Moment Mx
max.
Nm 1695 Moment My
max.
Nm 730 Moment Mz
max.
Nm 870 Lead screw 30x4 | ||||||||||||||||
L3185.400-601-* | 270.0 | 204 | - | 204 | - | 2025 | 1050 | 1250 | 30x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 270.0 h4 204 h5 - h6 204 h7 - Moment Mx
max.
Nm 2025 Moment My
max.
Nm 1050 Moment Mz
max.
Nm 1250 Lead screw 30x4 |
Cast iron body (ENGJL-250), with dovetail slide system. Hardened and ground lead screw, pitch accuracy ยฑ0.015mm/300mm.
Can also be supplied with an aluminium body when lighter weight stages are required (approx. 50% of weight of standard slides and have 50% of the load capacity).
Suitable for horizontal and vertical applications requiring smooth movement, long life and high load capacity.
Dovetail linear guideways are very stable for use when a degree of vibration damping is required. Other versions are also available - cross roller slides (L3470), and needle roller slides (L3490) for even higher load ratings. Load ratings are based on even surface loading with the slide in the centre position, and apply to a single slide.
Coefficient of friction 0,1.
Speeds up to 3000 rpm, max. 20 m/min.
Positioning accuracy max. 0.001mm.
Replace -* with
-XY for XY axis stage
-XYB for XY axis stage with bellows
-XYI for inverse X axis stage with bellows
When limit switches are installed the stroke is reduced by approx. 20mm.
See technical pages for straightness and parallelism accuracy and standard carriage and base fixing holes - other fixing holes can be machined on request.
3D CAD models available.