Price & Availability | Article | Stroke | w1 | Load max. kN | h1 | l1 | l2 | l3 | Moment Mx max. Nm | Moment My max. Nm | Moment Mz max. Nm | Weight kg | |||||||||||||||
L3181.050-025 | 25 | 50 | 0.5 | 25 | 50 | 12.5 | 1 x25 | 3.4 | 1.8 | 2.1 | 0.5 | ||||||||||||||||
£ 479.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke 25 w1 50 Load
max.
kN 0.5 h1 25 l1 50 l2 12.5 l3 1 x25 Moment Mx
max.
Nm 3.4 Moment My
max.
Nm 1.8 Moment Mz
max.
Nm 2.1 Weight
kg 0.5 | |||||||||||||||||||||||||||
L3181.050-050 | 50 | 50 | 1.0 | 25 | 101 | 13.0 | 3 x25 | 6.9 | 7.2 | 8.6 | 0.7 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 50 w1 50 Load
max.
kN 1.0 h1 25 l1 101 l2 13.0 l3 3 x25 Moment Mx
max.
Nm 6.9 Moment My
max.
Nm 7.2 Moment Mz
max.
Nm 8.6 Weight
kg 0.7 | |||||||||||||||||||||||||||
L3181.050-075 | 75 | 50 | 1.4 | 25 | 152 | 13.5 | 5 x25 | 10 | 16 | 19 | 1.4 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 75 w1 50 Load
max.
kN 1.4 h1 25 l1 152 l2 13.5 l3 5 x25 Moment Mx
max.
Nm 10 Moment My
max.
Nm 16 Moment Mz
max.
Nm 19 Weight
kg 1.4 | |||||||||||||||||||||||||||
L3181.050-100 | 100 | 50 | 1.9 | 25 | 202 | 13.5 | 7 x25 | 13 | 29 | 34 | 1.8 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 100 w1 50 Load
max.
kN 1.9 h1 25 l1 202 l2 13.5 l3 7 x25 Moment Mx
max.
Nm 13 Moment My
max.
Nm 29 Moment Mz
max.
Nm 34 Weight
kg 1.8 | |||||||||||||||||||||||||||
L3181.075-050 | 50 | 75 | 1.4 | 32 | 102 | 13.0 | 3 x25 | 14 | 9.2 | 11 | 1.8 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 50 w1 75 Load
max.
kN 1.4 h1 32 l1 102 l2 13.0 l3 3 x25 Moment Mx
max.
Nm 14 Moment My
max.
Nm 9.2 Moment Mz
max.
Nm 11 Weight
kg 1.8 | |||||||||||||||||||||||||||
L3181.075-075 | 75 | 75 | 2.1 | 32 | 152 | 13.5 | 5 x25 | 21 | 20 | 24 | 2.9 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 75 w1 75 Load
max.
kN 2.1 h1 32 l1 152 l2 13.5 l3 5 x25 Moment Mx
max.
Nm 21 Moment My
max.
Nm 20 Moment Mz
max.
Nm 24 Weight
kg 2.9 | |||||||||||||||||||||||||||
L3181.075-100 | 100 | 75 | 2.8 | 32 | 202 | 13.5 | 7 x25 | 28 | 36 | 43 | 3.9 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 100 w1 75 Load
max.
kN 2.8 h1 32 l1 202 l2 13.5 l3 7 x25 Moment Mx
max.
Nm 28 Moment My
max.
Nm 36 Moment Mz
max.
Nm 43 Weight
kg 3.9 | |||||||||||||||||||||||||||
L3181.075-125 | 125 | 75 | 3.5 | 32 | 252 | 13.5 | 9 x25 | 35 | 56 | 67 | 4.8 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 125 w1 75 Load
max.
kN 3.5 h1 32 l1 252 l2 13.5 l3 9 x25 Moment Mx
max.
Nm 35 Moment My
max.
Nm 56 Moment Mz
max.
Nm 67 Weight
kg 4.8 | |||||||||||||||||||||||||||
L3181.075-150 | 150 | 75 | 4.2 | 32 | 302 | 13.5 | 11x25 | 42 | 81 | 96 | 6.0 | ||||||||||||||||
£ 1,038.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke 150 w1 75 Load
max.
kN 4.2 h1 32 l1 302 l2 13.5 l3 11x25 Moment Mx
max.
Nm 42 Moment My
max.
Nm 81 Moment Mz
max.
Nm 96 Weight
kg 6.0 | |||||||||||||||||||||||||||
L3181.100-050 | 50 | 100 | 1.6 | 37 | 102 | 13.5 | 3 x25 | 27 | 13 | 15 | 8.4 | ||||||||||||||||
£ 965.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke 50 w1 100 Load
max.
kN 1.6 h1 37 l1 102 l2 13.5 l3 3 x25 Moment Mx
max.
Nm 27 Moment My
max.
Nm 13 Moment Mz
max.
Nm 15 Weight
kg 8.4 | |||||||||||||||||||||||||||
L3181.100-075 | 75 | 100 | 2.3 | 37 | 152 | 13.5 | 5 x25 | 40 | 29 | 35 | 4.2 | ||||||||||||||||
£ 890.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke 75 w1 100 Load
max.
kN 2.3 h1 37 l1 152 l2 13.5 l3 5 x25 Moment Mx
max.
Nm 40 Moment My
max.
Nm 29 Moment Mz
max.
Nm 35 Weight
kg 4.2 | |||||||||||||||||||||||||||
L3181.100-100 | 100 | 100 | 3.2 | 37 | 203 | 14.5 | 7 x25 | 54 | 52 | 63 | 5.9 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 100 w1 100 Load
max.
kN 3.2 h1 37 l1 203 l2 14.5 l3 7 x25 Moment Mx
max.
Nm 54 Moment My
max.
Nm 52 Moment Mz
max.
Nm 63 Weight
kg 5.9 | |||||||||||||||||||||||||||
L3181.100-125 | 125 | 100 | 3.9 | 37 | 254 | 14.5 | 9 x25 | 67 | 82 | 98 | 6.8 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 125 w1 100 Load
max.
kN 3.9 h1 37 l1 254 l2 14.5 l3 9 x25 Moment Mx
max.
Nm 67 Moment My
max.
Nm 82 Moment Mz
max.
Nm 98 Weight
kg 6.8 | |||||||||||||||||||||||||||
L3181.100-150 | 150 | 100 | 4.7 | 37 | 305 | 15.0 | 11x25 | 81 | 119 | 142 | 8.8 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 150 w1 100 Load
max.
kN 4.7 h1 37 l1 305 l2 15.0 l3 11x25 Moment Mx
max.
Nm 81 Moment My
max.
Nm 119 Moment Mz
max.
Nm 142 Weight
kg 8.8 | |||||||||||||||||||||||||||
L3181.100-175 | 175 | 100 | 5.5 | 37 | 355 | 15.0 | 13x25 | 94 | 161 | 192 | 10.5 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 175 w1 100 Load
max.
kN 5.5 h1 37 l1 355 l2 15.0 l3 13x25 Moment Mx
max.
Nm 94 Moment My
max.
Nm 161 Moment Mz
max.
Nm 192 Weight
kg 10.5 | |||||||||||||||||||||||||||
L3181.100-200 | 200 | 100 | 6.3 | 37 | 405 | 15.0 | 15x25 | 108 | 210 | 250 | 11.8 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 200 w1 100 Load
max.
kN 6.3 h1 37 l1 405 l2 15.0 l3 15x25 Moment Mx
max.
Nm 108 Moment My
max.
Nm 210 Moment Mz
max.
Nm 250 Weight
kg 11.8 | |||||||||||||||||||||||||||
L3181.100-225 | 225 | 100 | 7.1 | 37 | 445 | 15.0 | 17x25 | 121 | 265 | 315 | 12.9 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 225 w1 100 Load
max.
kN 7.1 h1 37 l1 445 l2 15.0 l3 17x25 Moment Mx
max.
Nm 121 Moment My
max.
Nm 265 Moment Mz
max.
Nm 315 Weight
kg 12.9 | |||||||||||||||||||||||||||
L3181.100-250 | 250 | 100 | 7.8 | 37 | 505 | 15.0 | 19x25 | 135 | 325 | 385 | 14.0 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 250 w1 100 Load
max.
kN 7.8 h1 37 l1 505 l2 15.0 l3 19x25 Moment Mx
max.
Nm 135 Moment My
max.
Nm 325 Moment Mz
max.
Nm 385 Weight
kg 14.0 | |||||||||||||||||||||||||||
L3181.150-050 | 50 | 150 | 3.1 | 50 | 152 | 26.0 | 2 x50 | 77 | 30 | 36 | 11.0 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 50 w1 150 Load
max.
kN 3.1 h1 50 l1 152 l2 26.0 l3 2 x50 Moment Mx
max.
Nm 77 Moment My
max.
Nm 30 Moment Mz
max.
Nm 36 Weight
kg 11.0 | |||||||||||||||||||||||||||
L3181.150-075 | 75 | 150 | 3.1 | 50 | 152 | 26.0 | 2 x50 | 77 | 30 | 36 | 11.0 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 75 w1 150 Load
max.
kN 3.1 h1 50 l1 152 l2 26.0 l3 2 x50 Moment Mx
max.
Nm 77 Moment My
max.
Nm 30 Moment Mz
max.
Nm 36 Weight
kg 11.0 | |||||||||||||||||||||||||||
L3181.150-100 | 100 | 150 | 4.1 | 50 | 203 | 26.5 | 3 x50 | 103 | 54 | 65 | 13.8 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 100 w1 150 Load
max.
kN 4.1 h1 50 l1 203 l2 26.5 l3 3 x50 Moment Mx
max.
Nm 103 Moment My
max.
Nm 54 Moment Mz
max.
Nm 65 Weight
kg 13.8 | |||||||||||||||||||||||||||
L3181.150-125 | 125 | 150 | 5.1 | 50 | 253 | 26.5 | 4 x50 | 129 | 85 | 101 | 15.0 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 125 w1 150 Load
max.
kN 5.1 h1 50 l1 253 l2 26.5 l3 4 x50 Moment Mx
max.
Nm 129 Moment My
max.
Nm 85 Moment Mz
max.
Nm 101 Weight
kg 15.0 | |||||||||||||||||||||||||||
L3181.150-150 | 150 | 150 | 6.2 | 50 | 305 | 27.5 | 5 x50 | 155 | 123 | 147 | 16.0 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 150 w1 150 Load
max.
kN 6.2 h1 50 l1 305 l2 27.5 l3 5 x50 Moment Mx
max.
Nm 155 Moment My
max.
Nm 123 Moment Mz
max.
Nm 147 Weight
kg 16.0 | |||||||||||||||||||||||||||
L3181.150-200 | 200 | 150 | 8.2 | 50 | 406 | 28.0 | 7 x50 | 205 | 219 | 260 | 22.0 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 200 w1 150 Load
max.
kN 8.2 h1 50 l1 406 l2 28.0 l3 7 x50 Moment Mx
max.
Nm 205 Moment My
max.
Nm 219 Moment Mz
max.
Nm 260 Weight
kg 22.0 | |||||||||||||||||||||||||||
L3181.150-250 | 250 | 150 | 10.2 | 50 | 506 | 28.0 | 9 x50 | 255 | 340 | 405 | 27.5 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 250 w1 150 Load
max.
kN 10.2 h1 50 l1 506 l2 28.0 l3 9 x50 Moment Mx
max.
Nm 255 Moment My
max.
Nm 340 Moment Mz
max.
Nm 405 Weight
kg 27.5 | |||||||||||||||||||||||||||
L3181.150-300 | 300 | 150 | 12.3 | 50 | 606 | 28.0 | 11x50 | 305 | 485 | 580 | 32.5 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 300 w1 150 Load
max.
kN 12.3 h1 50 l1 606 l2 28.0 l3 11x50 Moment Mx
max.
Nm 305 Moment My
max.
Nm 485 Moment Mz
max.
Nm 580 Weight
kg 32.5 | |||||||||||||||||||||||||||
L3181.200-050 | 50 | 200 | 5.8 | 58 | 203 | 26.5 | 3 x50 | 184 | 73 | 87 | 23.0 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 50 w1 200 Load
max.
kN 5.8 h1 58 l1 203 l2 26.5 l3 3 x50 Moment Mx
max.
Nm 184 Moment My
max.
Nm 73 Moment Mz
max.
Nm 87 Weight
kg 23.0 | |||||||||||||||||||||||||||
L3181.200-100 | 100 | 200 | 5.8 | 58 | 203 | 26.5 | 3 x50 | 184 | 73 | 87 | 23.0 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 100 w1 200 Load
max.
kN 5.8 h1 58 l1 203 l2 26.5 l3 3 x50 Moment Mx
max.
Nm 184 Moment My
max.
Nm 73 Moment Mz
max.
Nm 87 Weight
kg 23.0 | |||||||||||||||||||||||||||
L3181.200-150 | 150 | 200 | 8.7 | 58 | 304 | 27.0 | 5 x50 | 275 | 164 | 195 | 26.1 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 150 w1 200 Load
max.
kN 8.7 h1 58 l1 304 l2 27.0 l3 5 x50 Moment Mx
max.
Nm 275 Moment My
max.
Nm 164 Moment Mz
max.
Nm 195 Weight
kg 26.1 | |||||||||||||||||||||||||||
L3181.200-200 | 200 | 200 | 11.6 | 58 | 406 | 28.0 | 7 x50 | 365 | 290 | 345 | 34.4 | ||||||||||||||||
£ 3,420.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Stroke 200 w1 200 Load
max.
kN 11.6 h1 58 l1 406 l2 28.0 l3 7 x50 Moment Mx
max.
Nm 365 Moment My
max.
Nm 290 Moment Mz
max.
Nm 345 Weight
kg 34.4 | |||||||||||||||||||||||||||
L3181.200-250 | 250 | 200 | 14.6 | 58 | 510 | 30.0 | 9 x50 | 460 | 460 | 550 | 43.0 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 250 w1 200 Load
max.
kN 14.6 h1 58 l1 510 l2 30.0 l3 9 x50 Moment Mx
max.
Nm 460 Moment My
max.
Nm 460 Moment Mz
max.
Nm 550 Weight
kg 43.0 | |||||||||||||||||||||||||||
L3181.200-300 | 300 | 200 | 17.4 | 58 | 610 | 30.0 | 11x50 | 550 | 660 | 785 | 51.5 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 300 w1 200 Load
max.
kN 17.4 h1 58 l1 610 l2 30.0 l3 11x50 Moment Mx
max.
Nm 550 Moment My
max.
Nm 660 Moment Mz
max.
Nm 785 Weight
kg 51.5 | |||||||||||||||||||||||||||
L3181.200-350 | 350 | 200 | 20.3 | 58 | 710 | 30.0 | 13x50 | 645 | 895 | 1065 | 60.0 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 350 w1 200 Load
max.
kN 20.3 h1 58 l1 710 l2 30.0 l3 13x50 Moment Mx
max.
Nm 645 Moment My
max.
Nm 895 Moment Mz
max.
Nm 1065 Weight
kg 60.0 | |||||||||||||||||||||||||||
L3181.200-400 | 400 | 200 | 23.1 | 58 | 810 | 30.0 | 15x50 | 735 | 1165 | 1385 | 67.0 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 400 w1 200 Load
max.
kN 23.1 h1 58 l1 810 l2 30.0 l3 15x50 Moment Mx
max.
Nm 735 Moment My
max.
Nm 1165 Moment Mz
max.
Nm 1385 Weight
kg 67.0 | |||||||||||||||||||||||||||
L3181.200-500 | 500 | 200 | 23.1 | 58 | 810 | 30.0 | 15x50 | 735 | 1165 | 1385 | 67.0 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 500 w1 200 Load
max.
kN 23.1 h1 58 l1 810 l2 30.0 l3 15x50 Moment Mx
max.
Nm 735 Moment My
max.
Nm 1165 Moment Mz
max.
Nm 1385 Weight
kg 67.0 | |||||||||||||||||||||||||||
L3181.200-600 | 600 | 200 | 23.1 | 58 | 810 | 30. | 15x50 | 735 | 1165 | 1385 | 67.0 | ||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 600 w1 200 Load
max.
kN 23.1 h1 58 l1 810 l2 30. l3 15x50 Moment Mx
max.
Nm 735 Moment My
max.
Nm 1165 Moment Mz
max.
Nm 1385 Weight
kg 67.0 |
Cast iron body (ENGJL-250), with dovetail slide system.
Can also be supplied with an aluminium body when lighter weight stages are required (approx. 50% of weight of standard slides and have 50% of the load capacity).
Suitable for horizontal and vertical applications requiring smooth movement, long life and high load capacity.
Dovetail linear guideways are very stable for use when a degree of vibration damping is required. Other versions are also available - cross roller slides (L3470), and needle roller slides (L3490) for even higher load ratings. Load ratings are based on even surface loading with the slide in the centre position, and apply to a single slide.
Coefficient of friction 0,1.
See technical pages for straightness and parallelism accuracy and standard carriage and base fixing holes - other fixing holes can be machined on request.
3D CAD models available.