Price & Availability | Article | Stroke | w1 | Load max. kN | h1 | l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | ||||||
L3182.050-022-* | 22 | 50 | 0.5 | 25 | 76 | 50 | 156 | 60.0 | 14 | 14 | 138 | 42.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 22 w1 50 Load
max.
kN 0.5 h1 25 l1 76 l2 50 l3 156 l4 60.0 l5 14 l6 14 l7 138 l8 42.0 | |||||||||||||||||||
L3182.050-025-* | 25 | 50 | 0.7 | 25 | 102 | 76 | 182 | 60.0 | 14 | 14 | 164 | 42.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 25 w1 50 Load
max.
kN 0.7 h1 25 l1 102 l2 76 l3 182 l4 60.0 l5 14 l6 14 l7 164 l8 42.0 | |||||||||||||||||||
L3182.050-050-* | 50 | 50 | 1.0 | 20 | 152 | 101 | 232 | 60.0 | 14 | 14 | 214 | 42.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 50 w1 50 Load
max.
kN 1.0 h1 20 l1 152 l2 101 l3 232 l4 60.0 l5 14 l6 14 l7 214 l8 42.0 | |||||||||||||||||||
L3182.075-025-* | 25 | 75 | 1.1 | 32 | 102 | 76 | 193 | 70.0 | 15 | 15 | 170 | 47.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 25 w1 75 Load
max.
kN 1.1 h1 32 l1 102 l2 76 l3 193 l4 70.0 l5 15 l6 15 l7 170 l8 47.0 | |||||||||||||||||||
L3182.075-026-* | 25 | 75 | 1.4 | 32 | 127 | 101 | 218 | 70.0 | 15 | 15 | 195 | 47.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 25 w1 75 Load
max.
kN 1.4 h1 32 l1 127 l2 101 l3 218 l4 70.0 l5 15 l6 15 l7 195 l8 47.0 | |||||||||||||||||||
L3182.075-050-* | 50 | 75 | 1.4 | 32 | 152 | 101 | 243 | 70.0 | 15 | 15 | 220 | 47.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 50 w1 75 Load
max.
kN 1.4 h1 32 l1 152 l2 101 l3 243 l4 70.0 l5 15 l6 15 l7 220 l8 47.0 | |||||||||||||||||||
L3182.100-025-* | 25 | 100 | 2.0 | 37 | 152 | 126 | 243 | 70.0 | 15 | 15 | 222 | 49.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 25 w1 100 Load
max.
kN 2.0 h1 37 l1 152 l2 126 l3 243 l4 70.0 l5 15 l6 15 l7 222 l8 49.0 | |||||||||||||||||||
L3182.100-050-* | 50 | 100 | 2.4 | 37 | 203 | 152 | 294 | 70.0 | 15 | 15 | 273 | 49.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 50 w1 100 Load
max.
kN 2.4 h1 37 l1 203 l2 152 l3 294 l4 70.0 l5 15 l6 15 l7 273 l8 49.0 | |||||||||||||||||||
L3182.100-051-* | 50 | 100 | 3.2 | 37 | 254 | 203 | 345 | 70.0 | 15 | 15 | 324 | 49.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 50 w1 100 Load
max.
kN 3.2 h1 37 l1 254 l2 203 l3 345 l4 70.0 l5 15 l6 15 l7 324 l8 49.0 | |||||||||||||||||||
L3182.100-075-* | 75 | 100 | 3.5 | 37 | 305 | 228 | 396 | 70.0 | 15 | 15 | 375 | 49.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 75 w1 100 Load
max.
kN 3.5 h1 37 l1 305 l2 228 l3 396 l4 70.0 l5 15 l6 15 l7 375 l8 49.0 | |||||||||||||||||||
L3182.150-050-* | 50 | 150 | 3.1 | 50 | 203 | 152 | 334 | 107.0 | 16 | 16 | 297 | 70.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 50 w1 150 Load
max.
kN 3.1 h1 50 l1 203 l2 152 l3 334 l4 107.0 l5 16 l6 16 l7 297 l8 70.0 | |||||||||||||||||||
L3182.150-100-* | 100 | 150 | 4.1 | 50 | 305 | 203 | 436 | 107.0 | 16 | 16 | 399 | 70.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 100 w1 150 Load
max.
kN 4.1 h1 50 l1 305 l2 203 l3 436 l4 107.0 l5 16 l6 16 l7 399 l8 70.0 | |||||||||||||||||||
L3182.150-101-* | 100 | 150 | 6.2 | 50 | 406 | 304 | 357 | 107.0 | 16 | 16 | 500 | 70.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 100 w1 150 Load
max.
kN 6.2 h1 50 l1 406 l2 304 l3 357 l4 107.0 l5 16 l6 16 l7 500 l8 70.0 | |||||||||||||||||||
L3182.150-150-* | 150 | 150 | 5.1 | 50 | 406 | 253 | 537 | 107.0 | 16 | 16 | 500 | 70.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 150 w1 150 Load
max.
kN 5.1 h1 50 l1 406 l2 253 l3 537 l4 107.0 l5 16 l6 16 l7 500 l8 70.0 | |||||||||||||||||||
L3182.200-150-* | 150 | 200 | 8.7 | 58 | 457 | 304 | 588 | 107.0 | 16 | 16 | 551 | 70.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 150 w1 200 Load
max.
kN 8.7 h1 58 l1 457 l2 304 l3 588 l4 107.0 l5 16 l6 16 l7 551 l8 70.0 | |||||||||||||||||||
L3182.200-200-* | 200 | 200 | 11.6 | 58 | 610 | 406 | 741 | 107.0 | 16 | 16 | 704 | 70.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 200 w1 200 Load
max.
kN 11.6 h1 58 l1 610 l2 406 l3 741 l4 107.0 l5 16 l6 16 l7 704 l8 70.0 | |||||||||||||||||||
L3182.300-100-* | 100 | 300 | 11.4 | 75 | 410 | 308 | 607 | 166.5 | 20 | 20 | 538 | 97.5 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 100 w1 300 Load
max.
kN 11.4 h1 75 l1 410 l2 308 l3 607 l4 166.5 l5 20 l6 20 l7 538 l8 97.5 | |||||||||||||||||||
L3182.300-200-* | 200 | 300 | 15.0 | 75 | 610 | 408 | 87 | 166.5 | 20 | 20 | 738 | 97.5 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 200 w1 300 Load
max.
kN 15.0 h1 75 l1 610 l2 408 l3 87 l4 166.5 l5 20 l6 20 l7 738 l8 97.5 | |||||||||||||||||||
L3182.300-300-* | 300 | 300 | 15.0 | 75 | 710 | 408 | 907 | 166.5 | 20 | 20 | 838 | 97.5 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 300 w1 300 Load
max.
kN 15.0 h1 75 l1 710 l2 408 l3 907 l4 166.5 l5 20 l6 20 l7 838 l8 97.5 | |||||||||||||||||||
L3182.300-400-* | 400 | 300 | 18.7 | 75 | 910 | 508 | 1107 | 166.5 | 20 | 20 | 1038 | 97.5 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 400 w1 300 Load
max.
kN 18.7 h1 75 l1 910 l2 508 l3 1107 l4 166.5 l5 20 l6 20 l7 1038 l8 97.5 | |||||||||||||||||||
L3182.300-500-* | 500 | 300 | 18.7 | 75 | 1010 | 508 | 1207 | 166.5 | 20 | 20 | 1138 | 97.5 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 500 w1 300 Load
max.
kN 18.7 h1 75 l1 1010 l2 508 l3 1207 l4 166.5 l5 20 l6 20 l7 1138 l8 97.5 | |||||||||||||||||||
L3182.300-600-* | 600 | 300 | 22.4 | 75 | 1210 | 608 | 1407 | 166.5 | 20 | 20 | 1338 | 97.5 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 600 w1 300 Load
max.
kN 22.4 h1 75 l1 1210 l2 608 l3 1407 l4 166.5 l5 20 l6 20 l7 1338 l8 97.5 | |||||||||||||||||||
L3182.400-200-* | 200 | 400 | 23.3 | 102 | 610 | 408 | 868 | 208.0 | 30 | 30 | 783 | 123.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 200 w1 400 Load
max.
kN 23.3 h1 102 l1 610 l2 408 l3 868 l4 208.0 l5 30 l6 30 l7 783 l8 123.0 | |||||||||||||||||||
L3182.400-300-* | 300 | 400 | 23.3 | 102 | 710 | 408 | 968 | 208.0 | 30 | 30 | 883 | 123.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 300 w1 400 Load
max.
kN 23.3 h1 102 l1 710 l2 408 l3 968 l4 208.0 l5 30 l6 30 l7 883 l8 123.0 | |||||||||||||||||||
L3182.400-400-* | 400 | 400 | 23.3 | 102 | 810 | 408 | 1068 | 208.0 | 30 | 30 | 983 | 123.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 400 w1 400 Load
max.
kN 23.3 h1 102 l1 810 l2 408 l3 1068 l4 208.0 l5 30 l6 30 l7 983 l8 123.0 | |||||||||||||||||||
L3182.400-401-* | 400 | 400 | 29.0 | 102 | 910 | 508 | 1168 | 208.0 | 30 | 30 | 1083 | 123.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 400 w1 400 Load
max.
kN 29.0 h1 102 l1 910 l2 508 l3 1168 l4 208.0 l5 30 l6 30 l7 1083 l8 123.0 | |||||||||||||||||||
L3182.400-500-* | 500 | 400 | 29.0 | 102 | 1010 | 508 | 1268 | 208.0 | 30 | 30 | 1183 | 123.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 500 w1 400 Load
max.
kN 29.0 h1 102 l1 1010 l2 508 l3 1268 l4 208.0 l5 30 l6 30 l7 1183 l8 123.0 | |||||||||||||||||||
L3182.400-600-* | 600 | 400 | 29.0 | 102 | 1110 | 508 | 1368 | 208.0 | 30 | 30 | 1283 | 123.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 600 w1 400 Load
max.
kN 29.0 h1 102 l1 1110 l2 508 l3 1368 l4 208.0 l5 30 l6 30 l7 1283 l8 123.0 | |||||||||||||||||||
L3182.400-601-* | 600 | 400 | 34.7 | 102 | 1210 | 608 | 1468 | 208.0 | 30 | 30 | 1383 | 123.0 | |||||||
Ready to despatch 0 Need more? Please call us.
Stroke 600 w1 400 Load
max.
kN 34.7 h1 102 l1 1210 l2 608 l3 1468 l4 208.0 l5 30 l6 30 l7 1383 l8 123.0 |
Price & Availability | Article | Weight kg | l9 | w2 | h2 | h3 | h4 | h5 | d1 | d2 | Moment Mx max. Nm | Moment My max. Nm | Moment Mz max. Nm | Lead screw | ||||||
L3182.050-022-* | 0.8 | 13.0 | 0.0 | 12.5 | 50 | - | - | 50 | 23.9 | 3.4 | 1.8 | 2.1 | M 6x1 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 0.8 l9 13.0 w2 0.0 h2 12.5 h3 50 h4 - h5 - d1 50 d2 23.9 Moment Mx
max.
Nm 3.4 Moment My
max.
Nm 1.8 Moment Mz
max.
Nm 2.1 Lead screw M 6x1 | ||||||||||||||||||||
L3182.050-025-* | 0.8 | 26.0 | 13.0 | 12.5 | 50 | - | - | 50 | 23.9 | 5.2 | 4.1 | 4.9 | M 6x1 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 0.8 l9 26.0 w2 13.0 h2 12.5 h3 50 h4 - h5 - d1 50 d2 23.9 Moment Mx
max.
Nm 5.2 Moment My
max.
Nm 4.1 Moment Mz
max.
Nm 4.9 Lead screw M 6x1 | ||||||||||||||||||||
L3182.050-050-* | 1.1 | 51.0 | 25.5 | 12.5 | 50 | - | - | 50 | 23.9 | 9.9 | 7.2 | 8.6 | M 6x1 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 1.1 l9 51.0 w2 25.5 h2 12.5 h3 50 h4 - h5 - d1 50 d2 23.9 Moment Mx
max.
Nm 9.9 Moment My
max.
Nm 7.2 Moment Mz
max.
Nm 8.6 Lead screw M 6x1 | ||||||||||||||||||||
L3182.075-025-* | 1.8 | 13.5 | 0.5 | 16.0 | 64 | 82 | 18 | 56 | 31.0 | 10 | 5.1 | 6.1 | M 8x1 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 1.8 l9 13.5 w2 0.5 h2 16.0 h3 64 h4 82 h5 18 d1 56 d2 31.0 Moment Mx
max.
Nm 10 Moment My
max.
Nm 5.1 Moment Mz
max.
Nm 6.1 Lead screw M 8x1 | ||||||||||||||||||||
L3182.075-026-* | 2.0 | 26.0 | 13.0 | 16.0 | 64 | 82 | 18 | 56 | 31.0 | 14 | 9.1 | 10 | M 8x1 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 2.0 l9 26.0 w2 13.0 h2 16.0 h3 64 h4 82 h5 18 d1 56 d2 31.0 Moment Mx
max.
Nm 14 Moment My
max.
Nm 9.1 Moment Mz
max.
Nm 10 Lead screw M 8x1 | ||||||||||||||||||||
L3182.075-050-* | 2.5 | 38.5 | 13.0 | 16.0 | 64 | 82 | 18 | 56 | 31.0 | 14 | 9.1 | 10 | M 8x1 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 2.5 l9 38.5 w2 13.0 h2 16.0 h3 64 h4 82 h5 18 d1 56 d2 31.0 Moment Mx
max.
Nm 14 Moment My
max.
Nm 9.1 Moment Mz
max.
Nm 10 Lead screw M 8x1 | ||||||||||||||||||||
L3182.100-025-* | 4.0 | 26.0 | 13.0 | 18.0 | 74 | 92 | 18 | 56 | 35.0 | 33 | 20 | 24 | M12x1 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 4.0 l9 26.0 w2 13.0 h2 18.0 h3 74 h4 92 h5 18 d1 56 d2 35.0 Moment Mx
max.
Nm 33 Moment My
max.
Nm 20 Moment Mz
max.
Nm 24 Lead screw M12x1 | ||||||||||||||||||||
L3182.100-050-* | 4.7 | 51.5 | 26.0 | 18.0 | 74 | 92 | 18 | 56 | 35.0 | 40 | 29 | 35 | M12x1 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 4.7 l9 51.5 w2 26.0 h2 18.0 h3 74 h4 92 h5 18 d1 56 d2 35.0 Moment Mx
max.
Nm 40 Moment My
max.
Nm 29 Moment Mz
max.
Nm 35 Lead screw M12x1 | ||||||||||||||||||||
L3182.100-051-* | 6.1 | 77.0 | 51.5 | 18.0 | 74 | 92 | 18 | 56 | 35.0 | 54 | 52 | 63 | M12x1 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 6.1 l9 77.0 w2 51.5 h2 18.0 h3 74 h4 92 h5 18 d1 56 d2 35.0 Moment Mx
max.
Nm 54 Moment My
max.
Nm 52 Moment Mz
max.
Nm 63 Lead screw M12x1 | ||||||||||||||||||||
L3182.100-075-* | 7.0 | 102.5 | 64.0 | 18.0 | 74 | 92 | 18 | 56 | 35.0 | 61 | 66 | 79 | M12x1 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 7.0 l9 102.5 w2 64.0 h2 18.0 h3 74 h4 92 h5 18 d1 56 d2 35.0 Moment Mx
max.
Nm 61 Moment My
max.
Nm 66 Moment Mz
max.
Nm 79 Lead screw M12x1 | ||||||||||||||||||||
L3182.150-050-* | 10.0 | 26.5 | 1.0 | 24.3 | 100 | 120 | 20 | 106 | 48.0 | 77 | 30 | 36 | M20x1 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 10.0 l9 26.5 w2 1.0 h2 24.3 h3 100 h4 120 h5 20 d1 106 d2 48.0 Moment Mx
max.
Nm 77 Moment My
max.
Nm 30 Moment Mz
max.
Nm 36 Lead screw M20x1 | ||||||||||||||||||||
L3182.150-100-* | 13.2 | 77.5 | 26.5 | 24.3 | 100 | 120 | 20 | 106 | 48.0 | 103 | 54 | 65 | M20x1 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 13.2 l9 77.5 w2 26.5 h2 24.3 h3 100 h4 120 h5 20 d1 106 d2 48.0 Moment Mx
max.
Nm 103 Moment My
max.
Nm 54 Moment Mz
max.
Nm 65 Lead screw M20x1 | ||||||||||||||||||||
L3182.150-101-* | 18.0 | 128.0 | 77.0 | 24.3 | 100 | 120 | 20 | 106 | 48.0 | 155 | 123 | 146 | M20x1 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 18.0 l9 128.0 w2 77.0 h2 24.3 h3 100 h4 120 h5 20 d1 106 d2 48.0 Moment Mx
max.
Nm 155 Moment My
max.
Nm 123 Moment Mz
max.
Nm 146 Lead screw M20x1 | ||||||||||||||||||||
L3182.150-150-* | 16.5 | 128.0 | 51.5 | 24.3 | 100 | 120 | 20 | 106 | 48.0 | 129 | 85 | 101 | M20x1 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 16.5 l9 128.0 w2 51.5 h2 24.3 h3 100 h4 120 h5 20 d1 106 d2 48.0 Moment Mx
max.
Nm 129 Moment My
max.
Nm 85 Moment Mz
max.
Nm 101 Lead screw M20x1 | ||||||||||||||||||||
L3182.200-150-* | 30.0 | 128.5 | 52.0 | 28.3 | 116 | 136 | 20 | 106 | 48.0 | 275 | 164 | 195 | M20x1 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 30.0 l9 128.5 w2 52.0 h2 28.3 h3 116 h4 136 h5 20 d1 106 d2 48.0 Moment Mx
max.
Nm 275 Moment My
max.
Nm 164 Moment Mz
max.
Nm 195 Lead screw M20x1 | ||||||||||||||||||||
L3182.200-200-* | 40.0 | 205.0 | 103.0 | 28.3 | 116 | 136 | 20 | 106 | 48.0 | 365 | 290 | 245 | M20x1 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 40.0 l9 205.0 w2 103.0 h2 28.3 h3 116 h4 136 h5 20 d1 106 d2 48.0 Moment Mx
max.
Nm 365 Moment My
max.
Nm 290 Moment Mz
max.
Nm 245 Lead screw M20x1 | ||||||||||||||||||||
L3182.300-100-* | 59.0 | 55.0 | 4.0 | 35.0 | 150 | 180 | 30 | 125 | 68.0 | 605 | 235 | 280 | TR26x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 59.0 l9 55.0 w2 4.0 h2 35.0 h3 150 h4 180 h5 30 d1 125 d2 68.0 Moment Mx
max.
Nm 605 Moment My
max.
Nm 235 Moment Mz
max.
Nm 280 Lead screw TR26x4 | ||||||||||||||||||||
L3182.300-200-* | 80.0 | 155.0 | 54.0 | 35.0 | 150 | 180 | 30 | 125 | 68.0 | 800 | 410 | 490 | TR26x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 80.0 l9 155.0 w2 54.0 h2 35.0 h3 150 h4 180 h5 30 d1 125 d2 68.0 Moment Mx
max.
Nm 800 Moment My
max.
Nm 410 Moment Mz
max.
Nm 490 Lead screw TR26x4 | ||||||||||||||||||||
L3182.300-300-* | 92.0 | 205.0 | 54.0 | 35.0 | 150 | 180 | 30 | 125 | 68.0 | 800 | 410 | 490 | TR26x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 92.0 l9 205.0 w2 54.0 h2 35.0 h3 150 h4 180 h5 30 d1 125 d2 68.0 Moment Mx
max.
Nm 800 Moment My
max.
Nm 410 Moment Mz
max.
Nm 490 Lead screw TR26x4 | ||||||||||||||||||||
L3182.300-400-* | 110.0 | 305.0 | 104.0 | 35.0 | 150 | 180 | 30 | 125 | 68.0 | 1000 | 640 | 760 | TR26x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 110.0 l9 305.0 w2 104.0 h2 35.0 h3 150 h4 180 h5 30 d1 125 d2 68.0 Moment Mx
max.
Nm 1000 Moment My
max.
Nm 640 Moment Mz
max.
Nm 760 Lead screw TR26x4 | ||||||||||||||||||||
L3182.300-500-* | 125.0 | 355.0 | 104.0 | 35.0 | 150 | 180 | 30 | 125 | 68.0 | 1000 | 640 | 760 | TR26x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 125.0 l9 355.0 w2 104.0 h2 35.0 h3 150 h4 180 h5 30 d1 125 d2 68.0 Moment Mx
max.
Nm 1000 Moment My
max.
Nm 640 Moment Mz
max.
Nm 760 Lead screw TR26x4 | ||||||||||||||||||||
L3182.300-600-* | 145.0 | 455.0 | 154.0 | 35.0 | 150 | 180 | 30 | 125 | 68.0 | 1195 | 915 | 1095 | TR26x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 145.0 l9 455.0 w2 154.0 h2 35.0 h3 150 h4 180 h5 30 d1 125 d2 68.0 Moment Mx
max.
Nm 1195 Moment My
max.
Nm 915 Moment Mz
max.
Nm 1095 Lead screw TR26x4 | ||||||||||||||||||||
L3182.400-200-* | 169.0 | 105.0 | 4.0 | 43.5 | 204 | 244 | 40 | 200 | 84.0 | 1360 | 470 | 560 | TR32x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 169.0 l9 105.0 w2 4.0 h2 43.5 h3 204 h4 244 h5 40 d1 200 d2 84.0 Moment Mx
max.
Nm 1360 Moment My
max.
Nm 470 Moment Mz
max.
Nm 560 Lead screw TR32x4 | ||||||||||||||||||||
L3182.400-300-* | 182.0 | 155.0 | 4.0 | 43.5 | 204 | 244 | 40 | 200 | 84.0 | 1360 | 470 | 560 | TR32x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 182.0 l9 155.0 w2 4.0 h2 43.5 h3 204 h4 244 h5 40 d1 200 d2 84.0 Moment Mx
max.
Nm 1360 Moment My
max.
Nm 470 Moment Mz
max.
Nm 560 Lead screw TR32x4 | ||||||||||||||||||||
L3182.400-400-* | 195.0 | 205.0 | 4.0 | 43.5 | 204 | 244 | 40 | 200 | 84.0 | 1360 | 470 | 560 | TR32x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 195.0 l9 205.0 w2 4.0 h2 43.5 h3 204 h4 244 h5 40 d1 200 d2 84.0 Moment Mx
max.
Nm 1360 Moment My
max.
Nm 470 Moment Mz
max.
Nm 560 Lead screw TR32x4 | ||||||||||||||||||||
L3182.400-401-* | 225.0 | 255.0 | 54.0 | 43.5 | 204 | 244 | 40 | 200 | 84.0 | 1695 | 730 | 870 | TR32x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 225.0 l9 255.0 w2 54.0 h2 43.5 h3 204 h4 244 h5 40 d1 200 d2 84.0 Moment Mx
max.
Nm 1695 Moment My
max.
Nm 730 Moment Mz
max.
Nm 870 Lead screw TR32x4 | ||||||||||||||||||||
L3182.400-500-* | 238.0 | 305.0 | 54.0 | 43.5 | 204 | 244 | 40 | 200 | 84.0 | 1685 | 730 | 870 | TR32x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 238.0 l9 305.0 w2 54.0 h2 43.5 h3 204 h4 244 h5 40 d1 200 d2 84.0 Moment Mx
max.
Nm 1685 Moment My
max.
Nm 730 Moment Mz
max.
Nm 870 Lead screw TR32x4 | ||||||||||||||||||||
L3182.400-600-* | 251.0 | 355.0 | 54.0 | 43.5 | 204 | 244 | 40 | 200 | 84.0 | 1695 | 730 | 870 | TR32x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 251.0 l9 355.0 w2 54.0 h2 43.5 h3 204 h4 244 h5 40 d1 200 d2 84.0 Moment Mx
max.
Nm 1695 Moment My
max.
Nm 730 Moment Mz
max.
Nm 870 Lead screw TR32x4 | ||||||||||||||||||||
L3182.400-601-* | 270.0 | 405.0 | 104.0 | 43.5 | 204 | 244 | 40 | 200 | 84.0 | 2025 | 1050 | 1250 | TR32x4 | |||||||
Ready to despatch 0 Need more? Please call us.
Weight
kg 270.0 l9 405.0 w2 104.0 h2 43.5 h3 204 h4 244 h5 40 d1 200 d2 84.0 Moment Mx
max.
Nm 2025 Moment My
max.
Nm 1050 Moment Mz
max.
Nm 1250 Lead screw TR32x4 |
Cast iron body (ENGJL-250), with dovetail slide system. Hardened and ground lead screw, pitch accuracy ยฑ0.02mm/300mm.
Can also be supplied with an aluminium body when lighter weight stages are required (approx. 50% of weight of standard slides and have 50% of the load capacity).
Suitable for horizontal and vertical applications requiring smooth movement, long life and high load capacity.
Dovetail linear guideways are very stable for use when a degree of vibration damping is required. Other versions are also available - cross roller slides (L3470), and needle roller slides (L3490) for even higher load ratings. Load ratings are based on even surface loading with the slide in the centre position, and apply to a single slide.
Coefficient of friction 0,1.
Replace -* with
-XH for X axis stage with handle
-XK for X axis stage with knob
-XYH for X,Y axes stage with handle
-XYK for X,Y axes stage with knob
-XYTH for X,Y,. stage with handle
-XYTK for X,Y,. stage with knob
See technical pages for straightness and parallelism accuracy and standard carriage and base fixing holes - other fixing holes can be machined on request.
3D CAD models available.