Price & Availability | Article | Size | d1 | l1 | d2 | h1 | h2 | h3 | ||||||||||||||||||
L1971.30U-080 | 30 | M6 | 80 | - | 31.8 | 20 | - | |||||||||||||||||||
£ 126.28 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Size 30 d1 M6 l1 80 d2 - h1 31.8 h2 20 h3 - | ||||||||||||||||||||||||||
L1971.40U-135 | 40 | - | 135 | M 6 | 38.5 | 35 | 23 | |||||||||||||||||||
£ 147.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Size 40 d1 - l1 135 d2 M 6 h1 38.5 h2 35 h3 23 | ||||||||||||||||||||||||||
L1971.45U-120 | 45 | M8 | 120 | - | 44.8 | 25 | - | |||||||||||||||||||
£ 274.32 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Size 45 d1 M8 l1 120 d2 - h1 44.8 h2 25 h3 - |
Price & Availability | Article | Weight kg | h4 | l2 | l3 | l4 | l5 | w1 | w2 | w3 | w4 | Load C0 rad max. N | ||||||||||||||||||
L1971.30U-080 | 0.16 | - | 35 | 22.5 | - | - | 27,95 ± 0,60 | 3.5 | 19.2 | 10 | 800 | |||||||||||||||||||
£ 126.28 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Weight
kg 0.16 h4 - l2 35 l3 22.5 l4 - l5 - w1 27,95 ± 0,60 w2 3.5 w3 19.2 w4 10 Load C0 rad
max.
N 800 | ||||||||||||||||||||||||||||||
L1971.40U-135 | 0.45 | 8 | - | - | 120 | 7.5 | 29.95 ± 1.60 | - | - | 6 | 1470 | |||||||||||||||||||
£ 147.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
kg 0.45 h4 8 l2 - l3 - l4 120 l5 7.5 w1 29.95 ± 1.60 w2 - w3 - w4 6 Load C0 rad
max.
N 1470 | ||||||||||||||||||||||||||||||
L1971.45U-120 | 0.45 | - | 55 | 32.5 | - | - | 37,25 ± 0,60 | 5.0 | 25.5 | 12 | 1600 | |||||||||||||||||||
£ 274.32 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Weight
kg 0.45 h4 - l2 55 l3 32.5 l4 - l5 - w1 37,25 ± 0,60 w2 5.0 w3 25.5 w4 12 Load C0 rad
max.
N 1600 |
Body stainless steel (316L), stainless steel (AISI 440) rollers with 2RS, water resistant rubber seals.
The three sizes of sliders are suited to the relevant L1971.UEX rail size.
Select the size and quantity to suit the required load.
The "V" marks on the slider body indicate the orientation for the loading of the fixed rollers.
The middle roller is eccentric, allowing the preload to be easily adjusted when mounted inside the rail.
Coefficient of friction (without seals) 0.01.
Sliders in U rails cannot accept axial loads.