The X-rail system is a cold rolled rail system offering a economical solution to simple linear movement applications. The X-rails allow some misalignment and are therefore operator friendly. These rail systems are available in 3 sizes to suit less accurate engineering applications (as compared to our 'Linear Guideways' section). With lengths up to 3 metres, these X-rail linear motion systems are low-profile and very effective. For higher load capacities, see our 'Easy to Install Rails'.
Low Cost Rails