Steel Sliders - T Rail
low profile
Price & Availability | Article | For slider type | Type | Body | h1 | h2 | l1 | d1 | d2 | d3 | w1 | w2 | A/F | Load C0 rad N | Weight kg | ||||||
L1970.RLN26 | L1970.26T-080 | Concentric | Solid | M 5 | - | 20.2 | 6 | 5.50 | 0.3 | 8.20 | 8.5 | 4 | 560 | 0.013 | |||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For slider type L1970.26T-080 Type Concentric Body Solid h1 M 5 h2 - l1 20.2 d1 6 d2 5.50 d3 0.3 w1 8.20 w2 8.5 A/F 4 Load C0 rad
N 560 Weight
kg 0.013 | |||||||||||||||||||||
L1970.RLA26 | L1970.26T-080 | Eccentric | Solid | M 5 | 0.6 | 20.2 | 6 | 5.50 | 0.3 | 8.20 | 8.5 | 4 | 560 | 0.013 | |||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For slider type L1970.26T-080 Type Eccentric Body Solid h1 M 5 h2 0.6 l1 20.2 d1 6 d2 5.50 d3 0.3 w1 8.20 w2 8.5 A/F 4 Load C0 rad
N 560 Weight
kg 0.013 | |||||||||||||||||||||
L1970.RLN40 | L1970.40T-135 | Concentric | Solid | M 6 | - | 31.5 | 10 | 4.65 | - | 9.65 | 10.0 | 5 | 1200 | 0.048 | |||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For slider type L1970.40T-135 Type Concentric Body Solid h1 M 6 h2 - l1 31.5 d1 10 d2 4.65 d3 - w1 9.65 w2 10.0 A/F 5 Load C0 rad
N 1200 Weight
kg 0.048 | |||||||||||||||||||||
L1970.RLA40 | L1970.40T-135 | Eccentric | Solid | M 6 | 0.7 | 31.5 | 10 | 4.65 | - | 9.65 | 10.0 | 5 | (950*) | 0.048 | |||||||
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For slider type L1970.40T-135 Type Eccentric Body Solid h1 M 6 h2 0.7 l1 31.5 d1 10 d2 4.65 d3 - w1 9.65 w2 10.0 A/F 5 Load C0 rad
N (950*) Weight
kg 0.048 |
Steel rollers with metal seals (2z).
For use with X-rail steel sliders in T type rails.
* if used in U-rails.