Units | Price/unit after discount | Applied Discount |
1-4 | £ 784.78 | 0% |
5-9 | £ 706.30 | 10% |
10-19 | £ 667.06 | 15% |
20-49 | £ 588.59 | 25% |
50+ | £ 510.11 | 35% |
Carbon steel. Raceways induction hardened and ground.
Electrolytic zinc-plated (excluding raceways).
The K rail is a master rail and is usually used with a U slave rail (allows for system misalignment in two planes).
This is the countersunk rail type which is usually used with a corresponding ULV rail.
For fixing use countersunk DIN 7991 screws.
Weight: 2,6 Kg/m.
Standard carriages are the L1943.N versions (die cast aluminium alloy with wipers). Alternatively the L1943.C type is also available (without wipers).
K Rails are not suited for vertical applications.