Units | Price/unit after discount | Applied Discount |
1-4 | £ 438.40 | 0% |
5-9 | £ 416.48 | 5% |
10-19 | £ 394.56 | 10% |
20-49 | £ 372.64 | 15% |
50+ | £ 328.80 | 25% |
Hardened and ground steel.
Needle roller linear guideways can take significantly higher loads than the same size standard (ball) linear guideways.
Select the size and number of carriages to suit the required load then select the required rail length, (see part nos. L1017.25 through to L1017.65).
Standard preload carriages are K0 (no preload) or K1 (0,02 x dynamic load capacity). Other preloads available on request.
These are very heavy duty needle roller rail carriages and can only be used with corresponding needle roller rails L1017. For standard linear guideways and carriages see part no. L1016.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk