Manual Clamp
for miniature rail
Price & Availability | Article | For rail | h1 | l1 | w1 | h2 | h3 | h4 | l2 | w2 | w3 | w4 | d1 | Holding force N | Torque to max. Nm | ||||||||||||||||||
L1018.CL15-24 | 15 | 24 | 20 | 34 | 4.5 | 12.9 | 40 | 10 | 10 | 29.9 | 33.3 | M 3 | 130 | 3 | |||||||||||||||||||
£ 124.31 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
For rail 15 h1 24 l1 20 w1 34 h2 4.5 h3 12.9 h4 40 l2 10 w2 10 w3 29.9 w4 33.3 d1 M 3 Holding force
N 130 Torque to
max.
Nm 3 | |||||||||||||||||||||||||||||||||
L1018.CL20-30 | 20 | 30 | 24 | 44 | 6.0 | 16.0 | 40 | 12 | 12 | 29.9 | 33.4 | M 4 | 250 | 3 | |||||||||||||||||||
£ 126.58 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For rail 20 h1 30 l1 24 w1 44 h2 6.0 h3 16.0 h4 40 l2 12 w2 12 w3 29.9 w4 33.4 d1 M 4 Holding force
N 250 Torque to
max.
Nm 3 | |||||||||||||||||||||||||||||||||
L1018.CL25-36 | 25 | 36 | 30 | 48 | 7.0 | 19.6 | 44 | 15 | 15 | 29.8 | 33.3 | M 5 | 330 | 3 | |||||||||||||||||||
£ 128.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For rail 25 h1 36 l1 30 w1 48 h2 7.0 h3 19.6 h4 44 l2 15 w2 15 w3 29.8 w4 33.3 d1 M 5 Holding force
N 330 Torque to
max.
Nm 3 |
Aluminium body, plastic contact faces.
By adjusting the clamping lever, the contact sections are pressed into contact with the rail, clamping the carriage in place.
Suitable for our aluminium linear rails L1018.