Price & Availability | Article | For rail | h1 | l1 | w1 | h2 | h3 | h4 | l2 | w2 | w3 | w4 | d1 | Holding force N | Torque to Nm | ||||||||||||||||||
L1016.CL15-24 | 15 | 24 | 25 | 47 | 4.5 | 12.5 | 44 | 17 | 17 | 30.5 | 33.5 | M 4 | 1200 | 5 | |||||||||||||||||||
£ 152.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For rail 15 h1 24 l1 25 w1 47 h2 4.5 h3 12.5 h4 44 l2 17 w2 17 w3 30.5 w4 33.5 d1 M 4 Holding force
N 1200 Torque to
Nm 5 | |||||||||||||||||||||||||||||||||
L1016.CL15-28 | 15 | 28 | 25 | 47 | 4.5 | 12.5 | 44 | 17 | 17 | 30.5 | 33.5 | M 4 | 1200 | 5 | |||||||||||||||||||
£ 155.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail 15 h1 28 l1 25 w1 47 h2 4.5 h3 12.5 h4 44 l2 17 w2 17 w3 30.5 w4 33.5 d1 M 4 Holding force
N 1200 Torque to
Nm 5 | |||||||||||||||||||||||||||||||||
L1016.CL20-28 | 20 | 28 | 24 | 60 | 8.0 | 13.0 | 63 | 15 | 15 | 38.5 | 41.5 | M 5 | 1200 | 7 | |||||||||||||||||||
£ 146.42 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For rail 20 h1 28 l1 24 w1 60 h2 8.0 h3 13.0 h4 63 l2 15 w2 15 w3 38.5 w4 41.5 d1 M 5 Holding force
N 1200 Torque to
Nm 7 | |||||||||||||||||||||||||||||||||
L1016.CL20-30 | 20 | 30 | 24 | 60 | 8.0 | 13.0 | 63 | 15 | 15 | 38.5 | 41.5 | M 5 | 1200 | 7 | |||||||||||||||||||
£ 163.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For rail 20 h1 30 l1 24 w1 60 h2 8.0 h3 13.0 h4 63 l2 15 w2 15 w3 38.5 w4 41.5 d1 M 5 Holding force
N 1200 Torque to
Nm 7 | |||||||||||||||||||||||||||||||||
L1016.CL25-33 | 25 | 33 | 30 | 70 | 9.0 | 15.0 | 63 | 20 | 20 | 38.5 | 41.5 | M 6 | 1200 | 7 | |||||||||||||||||||
£ 150.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For rail 25 h1 33 l1 30 w1 70 h2 9.0 h3 15.0 h4 63 l2 20 w2 20 w3 38.5 w4 41.5 d1 M 6 Holding force
N 1200 Torque to
Nm 7 | |||||||||||||||||||||||||||||||||
L1016.CL25-36 | 25 | 36 | 30 | 70 | 9.0 | 15.0 | 63 | 20 | 20 | 38.5 | 41.5 | M 6 | 1200 | 7 | |||||||||||||||||||
£ 170.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For rail 25 h1 36 l1 30 w1 70 h2 9.0 h3 15.0 h4 63 l2 20 w2 20 w3 38.5 w4 41.5 d1 M 6 Holding force
N 1200 Torque to
Nm 7 | |||||||||||||||||||||||||||||||||
L1016.CL25-40 | 25 | 40 | 30 | 70 | 9.0 | 15.0 | 63 | 20 | 20 | 38.5 | 41.5 | M 6 | 1200 | 7 | |||||||||||||||||||
£ 174.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail 25 h1 40 l1 30 w1 70 h2 9.0 h3 15.0 h4 63 l2 20 w2 20 w3 38.5 w4 41.5 d1 M 6 Holding force
N 1200 Torque to
Nm 7 | |||||||||||||||||||||||||||||||||
L1016.CL30-42 | 30 | 42 | 39 | 90 | 12.0 | 21.5 | 78 | 22 | 22 | 46.5 | 50.5 | M 6 | 2000 | 15 | |||||||||||||||||||
£ 157.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For rail 30 h1 42 l1 39 w1 90 h2 12.0 h3 21.5 h4 78 l2 22 w2 22 w3 46.5 w4 50.5 d1 M 6 Holding force
N 2000 Torque to
Nm 15 | |||||||||||||||||||||||||||||||||
L1016.CL35-48 | 35 | 48 | 39 | 100 | 13.0 | 21.5 | 78 | 24 | 24 | 46.5 | 50.5 | M 8 | 2000 | 15 | |||||||||||||||||||
£ 162.49 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
For rail 35 h1 48 l1 39 w1 100 h2 13.0 h3 21.5 h4 78 l2 24 w2 24 w3 46.5 w4 50.5 d1 M 8 Holding force
N 2000 Torque to
Nm 15 | |||||||||||||||||||||||||||||||||
L1016.CL45-60 | 45 | 60 | 44 | 120 | 12.0 | 26.5 | 78 | 26 | 26 | 46.5 | 50.5 | M 10 | 2000 | 15 | |||||||||||||||||||
£ 211.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail 45 h1 60 l1 44 w1 120 h2 12.0 h3 26.5 h4 78 l2 26 w2 26 w3 46.5 w4 50.5 d1 M 10 Holding force
N 2000 Torque to
Nm 15 | |||||||||||||||||||||||||||||||||
L1016.CL55-70 | 55 | 70 | 49 | 140 | 17.0 | 31.0 | 95 | 30 | 30 | 56.5 | 61.5 | M 14 | 2000 | 22 | |||||||||||||||||||
£ 205.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
For rail 55 h1 70 l1 49 w1 140 h2 17.0 h3 31.0 h4 95 l2 30 w2 30 w3 56.5 w4 61.5 d1 M 14 Holding force
N 2000 Torque to
Nm 22 |
Aluminium body, steel contact faces.
The manual rail clamps are used in conjunction with the rail carriages L1016.F and L1016.U (flanged and unflanged). By adjusting the clamping lever, the contact sections are pressed into contact with the rail, clamping the carriage in place.