Shaft supports
Aluminium
Price & Availability | Article | Type | d1 tol. G7 | d2 | d3 | h1 | h2 | h3 | h4 | h5 | l1 | l2 | w1 | w2 | ||||||||||||||||||
L1779.01-120-A4 | 1 | 12 | M 6 | M 3 | 34 | 19 | 12 | - | - | 40 | 27 | 18 | - | |||||||||||||||||||
£ 153.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type 1 d1
tol. G7 12 d2 M 6 d3 M 3 h1 34 h2 19 h3 12 h4 - h5 - l1 40 l2 27 w1 18 w2 - | ||||||||||||||||||||||||||||||||
L1779.01-160-A4 | 1 | 16 | M 6 | M 3 | 38 | 22 | 13 | - | - | 45 | 32 | 20 | - | |||||||||||||||||||
£ 186.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type 1 d1
tol. G7 16 d2 M 6 d3 M 3 h1 38 h2 22 h3 13 h4 - h5 - l1 45 l2 32 w1 20 w2 - | ||||||||||||||||||||||||||||||||
L1779.01-200-A4 | 1 | 20 | M 8 | M 4 | 46 | 26 | 15 | - | - | 46 | 39 | 24 | - | |||||||||||||||||||
£ 172.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type 1 d1
tol. G7 20 d2 M 8 d3 M 4 h1 46 h2 26 h3 15 h4 - h5 - l1 46 l2 39 w1 24 w2 - | ||||||||||||||||||||||||||||||||
L1779.01-250-A4 | 1 | 25 | M10 | M 4 | 54 | 31 | 18 | - | - | 54 | 44 | 28 | - | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type 1 d1
tol. G7 25 d2 M10 d3 M 4 h1 54 h2 31 h3 18 h4 - h5 - l1 54 l2 44 w1 28 w2 - | ||||||||||||||||||||||||||||||||
L1779.01-300-A4 | 1 | 30 | M10 | M 4 | 62 | 36 | 22 | - | - | 67 | 49 | 30 | - | |||||||||||||||||||
£ 213.19 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type 1 d1
tol. G7 30 d2 M10 d3 M 4 h1 62 h2 36 h3 22 h4 - h5 - l1 67 l2 49 w1 30 w2 - | ||||||||||||||||||||||||||||||||
L1779.01-400-A4 | 1 | 40 | M12 | M 5 | 80 | 46 | 22 | - | - | 87 | 66 | 40 | - | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type 1 d1
tol. G7 40 d2 M12 d3 M 5 h1 80 h2 46 h3 22 h4 - h5 - l1 87 l2 66 w1 40 w2 - | ||||||||||||||||||||||||||||||||
L1779.02-120-A4 | 2 | 12 | M 6 | M 3 | 34 | 19 | - | 22 | 6 | 40 | - | 18 | 12 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type 2 d1
tol. G7 12 d2 M 6 d3 M 3 h1 34 h2 19 h3 - h4 22 h5 6 l1 40 l2 - w1 18 w2 12 | ||||||||||||||||||||||||||||||||
L1779.02-160-A4 | 2 | 16 | M 6 | M 3 | 38 | 22 | - | 26 | 6 | 45 | - | 20 | 13 | |||||||||||||||||||
£ 198.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type 2 d1
tol. G7 16 d2 M 6 d3 M 3 h1 38 h2 22 h3 - h4 26 h5 6 l1 45 l2 - w1 20 w2 13 | ||||||||||||||||||||||||||||||||
L1779.02-200-A4 | 2 | 20 | M 8 | M 4 | 46 | 26 | - | 30 | 8 | 46 | - | 24 | 15 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type 2 d1
tol. G7 20 d2 M 8 d3 M 4 h1 46 h2 26 h3 - h4 30 h5 8 l1 46 l2 - w1 24 w2 15 | ||||||||||||||||||||||||||||||||
L1779.02-250-A4 | 2 | 25 | M10 | M 4 | 54 | 31 | - | 38 | 8 | 54 | - | 28 | 18 | |||||||||||||||||||
£ 324.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type 2 d1
tol. G7 25 d2 M10 d3 M 4 h1 54 h2 31 h3 - h4 38 h5 8 l1 54 l2 - w1 28 w2 18 | ||||||||||||||||||||||||||||||||
L1779.02-300-A4 | 2 | 30 | M10 | M 4 | 62 | 36 | - | 42 | 10 | 67 | - | 30 | 22 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type 2 d1
tol. G7 30 d2 M10 d3 M 4 h1 62 h2 36 h3 - h4 42 h5 10 l1 67 l2 - w1 30 w2 22 | ||||||||||||||||||||||||||||||||
L1779.02-400-A4 | 2 | 40 | M12 | M 5 | 80 | 46 | - | 60 | 10 | 87 | - | 40 | 22 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type 2 d1
tol. G7 40 d2 M12 d3 M 5 h1 80 h2 46 h3 - h4 60 h5 10 l1 87 l2 - w1 40 w2 22 |
Stainless steel (AISI 316, 1.440).
For mounting of standard shaft diameters, tolerance h6.