Shaft supports
Aluminium
Price & Availability | Article | d1 | d2 | d3 | h1 | h2 ±0.02 | h3 | l1 ±0.05 | l2 | l3 | l4 | l5 | w1 | Weight g | ||||||||||||||||||
L1779.008-AL | 8 | 5.5 | M4 | 32.8 | 20 | 6 | 21 | 42 | 32 | 18 | 5.0 | 14 | 24 | |||||||||||||||||||
£ 9.48 per unit (click for quantity discounts) Ready to despatch 55 Need more? Please call us.
d1 8 d2 5.5 d3 M4 h1 32.8 h2
±0.02 20 h3 6 l1
±0.05 21 l2 42 l3 32 l4 18 l5 5.0 w1 14 Weight
g 24 | ||||||||||||||||||||||||||||||||
L1779.010-AL | 10 | 5.5 | M4 | 32.8 | 20 | 6 | 21 | 42 | 32 | 18 | 5.0 | 14 | 24 | |||||||||||||||||||
£ 9.48 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
d1 10 d2 5.5 d3 M4 h1 32.8 h2
±0.02 20 h3 6 l1
±0.05 21 l2 42 l3 32 l4 18 l5 5.0 w1 14 Weight
g 24 | ||||||||||||||||||||||||||||||||
L1779.012-AL | 12 | 5.5 | M4 | 38.0 | 23 | 6 | 21 | 42 | 32 | 20 | 5.0 | 14 | 30 | |||||||||||||||||||
£ 11.15 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
d1 12 d2 5.5 d3 M4 h1 38.0 h2
±0.02 23 h3 6 l1
±0.05 21 l2 42 l3 32 l4 20 l5 5.0 w1 14 Weight
g 30 | ||||||||||||||||||||||||||||||||
L1779.013-AL | 13 | 5.5 | M4 | 38.0 | 23 | 6 | 21 | 42 | 32 | 20 | 5.0 | 14 | 30 | |||||||||||||||||||
£ 11.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 13 d2 5.5 d3 M4 h1 38.0 h2
±0.02 23 h3 6 l1
±0.05 21 l2 42 l3 32 l4 20 l5 5.0 w1 14 Weight
g 30 | ||||||||||||||||||||||||||||||||
L1779.016-AL | 16 | 5.5 | M4 | 44.0 | 27 | 8 | 24 | 48 | 38 | 25 | 5.0 | 16 | 40 | |||||||||||||||||||
£ 13.70 per unit (click for quantity discounts) Ready to despatch 269 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 16 d2 5.5 d3 M4 h1 44.0 h2
±0.02 27 h3 8 l1
±0.05 24 l2 48 l3 38 l4 25 l5 5.0 w1 16 Weight
g 40 | ||||||||||||||||||||||||||||||||
L1779.020-AL | 20 | 6.6 | M5 | 51.0 | 31 | 10 | 30 | 60 | 45 | 30 | 7.5 | 20 | 70 | |||||||||||||||||||
£ 15.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 20 d2 6.6 d3 M5 h1 51.0 h2
±0.02 31 h3 10 l1
±0.05 30 l2 60 l3 45 l4 30 l5 7.5 w1 20 Weight
g 70 | ||||||||||||||||||||||||||||||||
L1779.025-AL | 25 | 6.6 | M6 | 60.0 | 35 | 12 | 35 | 70 | 56 | 38 | 7.0 | 24 | 130 | |||||||||||||||||||
£ 16.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 25 d2 6.6 d3 M6 h1 60.0 h2
±0.02 35 h3 12 l1
±0.05 35 l2 70 l3 56 l4 38 l5 7.0 w1 24 Weight
g 130 | ||||||||||||||||||||||||||||||||
L1779.030-AL | 30 | 9.0 | M6 | 70.0 | 42 | 12 | 42 | 84 | 64 | 44 | 10.0 | 28 | 180 | |||||||||||||||||||
£ 18.80 per unit (click for quantity discounts) Ready to despatch 36 Need more? Please call us.
d1 30 d2 9.0 d3 M6 h1 70.0 h2
±0.02 42 h3 12 l1
±0.05 42 l2 84 l3 64 l4 44 l5 10.0 w1 28 Weight
g 180 | ||||||||||||||||||||||||||||||||
L1779.035-AL | 35 | 11.0 | M8 | 85.0 | 50 | 15 | 49 | 98 | 74 | 50 | 12.0 | 32 | 270 | |||||||||||||||||||
£ 20.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 35 d2 11.0 d3 M8 h1 85.0 h2
±0.02 50 h3 15 l1
±0.05 49 l2 98 l3 74 l4 50 l5 12.0 w1 32 Weight
g 270 | ||||||||||||||||||||||||||||||||
L1779.040-AL | 40 | 11.0 | M8 | 96.0 | 60 | 15 | 57 | 114 | 90 | 60 | 12.0 | 36 | 420 | |||||||||||||||||||
£ 28.54 per unit (click for quantity discounts) Ready to despatch 16 Need more? Please call us.
d1 40 d2 11.0 d3 M8 h1 96.0 h2
±0.02 60 h3 15 l1
±0.05 57 l2 114 l3 90 l4 60 l5 12.0 w1 36 Weight
g 420 |
Aluminium (P40,6060)
For mounting of standard shaft diameters.