Flanged Carriages
closed
Price & Availability | Article | Type | Ball cage | d1 tol. h6 | l1 | d2 | d3 | h1 | h2 | ||||||||||||||||||
L1751.008-RS | Normal | Resin | 8 | 30.0 | M4x 8 | 3.4 | 22.0 | 18.0 | |||||||||||||||||||
£ 34.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Normal Ball cage Resin d1
tol. h6 8 l1 30.0 d2 M4x 8 d3 3.4 h1 22.0 h2 18.0 | |||||||||||||||||||||||||||
L1751.012-RS | Normal | Resin | 12 | 39.0 | M5x10 | 4.3 | 30.0 | 24.5 | |||||||||||||||||||
£ 38.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Normal Ball cage Resin d1
tol. h6 12 l1 39.0 d2 M5x10 d3 4.3 h1 30.0 h2 24.5 | |||||||||||||||||||||||||||
L1751.016-RS | Normal | Resin | 16 | 44.0 | M5x12 | 4.3 | 38.5 | 32.5 | |||||||||||||||||||
£ 43.60 per unit (click for quantity discounts) Ready to despatch 36 Need more? Please call us.
Type Normal Ball cage Resin d1
tol. h6 16 l1 44.0 d2 M5x12 d3 4.3 h1 38.5 h2 32.5 | |||||||||||||||||||||||||||
L1751.020-RS | Normal | Resin | 20 | 53.0 | M6x12 | 5.2 | 41.0 | 35.0 | |||||||||||||||||||
£ 49.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Normal Ball cage Resin d1
tol. h6 20 l1 53.0 d2 M6x12 d3 5.2 h1 41.0 h2 35.0 | |||||||||||||||||||||||||||
L1751.025-RS | Normal | Resin | 25 | 67.0 | M8x18 | 6.8 | 51.5 | 41.0 | |||||||||||||||||||
£ 66.72 per unit (click for quantity discounts) Ready to despatch 22 Need more? Please call us.
Type Normal Ball cage Resin d1
tol. h6 25 l1 67.0 d2 M8x18 d3 6.8 h1 51.5 h2 41.0 | |||||||||||||||||||||||||||
L1751.008-SS | Normal | Stainless | 8 | 30.0 | M4x 8 | 3.4 | 22.0 | 18.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type Normal Ball cage Stainless d1
tol. h6 8 l1 30.0 d2 M4x 8 d3 3.4 h1 22.0 h2 18.0 | |||||||||||||||||||||||||||
L1751.012-SS | Normal | Stainless | 12 | 39.0 | M5x10 | 4.3 | 30.0 | 24.5 | |||||||||||||||||||
£ 44.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Normal Ball cage Stainless d1
tol. h6 12 l1 39.0 d2 M5x10 d3 4.3 h1 30.0 h2 24.5 | |||||||||||||||||||||||||||
L1751.016-SS | Normal | Stainless | 16 | 44.0 | M5x12 | 4.3 | 38.5 | 32.5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type Normal Ball cage Stainless d1
tol. h6 16 l1 44.0 d2 M5x12 d3 4.3 h1 38.5 h2 32.5 | |||||||||||||||||||||||||||
L1751.020-SS | Normal | Stainless | 20 | 53.0 | M6x12 | 5.2 | 41.0 | 35.0 | |||||||||||||||||||
£ 58.05 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
Type Normal Ball cage Stainless d1
tol. h6 20 l1 53.0 d2 M6x12 d3 5.2 h1 41.0 h2 35.0 | |||||||||||||||||||||||||||
L1751.025-SS | Normal | Stainless | 25 | 67.0 | M8x18 | 6.8 | 51.5 | 41.0 | |||||||||||||||||||
£ 87.77 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Type Normal Ball cage Stainless d1
tol. h6 25 l1 67.0 d2 M8x18 d3 6.8 h1 51.5 h2 41.0 | |||||||||||||||||||||||||||
L1751.008-L-RS | Long | Resin | 8 | 58.0 | M4x 8 | 3.4 | 22.0 | 18.0 | |||||||||||||||||||
£ 65.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Long Ball cage Resin d1
tol. h6 8 l1 58.0 d2 M4x 8 d3 3.4 h1 22.0 h2 18.0 | |||||||||||||||||||||||||||
L1751.012-L-RS | Long | Resin | 12 | 77.0 | M5x10 | 4.3 | 30.0 | 24.5 | |||||||||||||||||||
£ 72.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Long Ball cage Resin d1
tol. h6 12 l1 77.0 d2 M5x10 d3 4.3 h1 30.0 h2 24.5 | |||||||||||||||||||||||||||
L1751.016-L-RS | Long | Resin | 16 | 89.0 | M5x12 | 4.3 | 38.5 | 32.5 | |||||||||||||||||||
£ 82.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Long Ball cage Resin d1
tol. h6 16 l1 89.0 d2 M5x12 d3 4.3 h1 38.5 h2 32.5 | |||||||||||||||||||||||||||
L1751.020-L-RS | Long | Resin | 20 | 106.0 | M6x12 | 5.2 | 41.0 | 35.0 | |||||||||||||||||||
£ 93.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Long Ball cage Resin d1
tol. h6 20 l1 106.0 d2 M6x12 d3 5.2 h1 41.0 h2 35.0 | |||||||||||||||||||||||||||
L1751.025-L-RS | Long | Resin | 25 | 136.0 | M8x18 | 6.8 | 51.5 | 41.0 | |||||||||||||||||||
£ 125.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Long Ball cage Resin d1
tol. h6 25 l1 136.0 d2 M8x18 d3 6.8 h1 51.5 h2 41.0 | |||||||||||||||||||||||||||
L1751.008-L-SS | Long | Stainless | 8 | 58.0 | M4x 8 | 3.4 | 22.0 | 18.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type Long Ball cage Stainless d1
tol. h6 8 l1 58.0 d2 M4x 8 d3 3.4 h1 22.0 h2 18.0 | |||||||||||||||||||||||||||
L1751.012-L-SS | Long | Stainless | 12 | 77.0 | M5x10 | 4.3 | 30.0 | 24.5 | |||||||||||||||||||
£ 85.19 per unit (click for quantity discounts) Ready to despatch 22 Need more? Please call us.
Type Long Ball cage Stainless d1
tol. h6 12 l1 77.0 d2 M5x10 d3 4.3 h1 30.0 h2 24.5 | |||||||||||||||||||||||||||
L1751.016-L-SS | Long | Stainless | 16 | 89.0 | M5x12 | 4.3 | 38.5 | 32.5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type Long Ball cage Stainless d1
tol. h6 16 l1 89.0 d2 M5x12 d3 4.3 h1 38.5 h2 32.5 | |||||||||||||||||||||||||||
L1751.020-L-SS | Long | Stainless | 20 | 106.0 | M6x12 | 5.2 | 41.0 | 35.0 | |||||||||||||||||||
£ 110.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Long Ball cage Stainless d1
tol. h6 20 l1 106.0 d2 M6x12 d3 5.2 h1 41.0 h2 35.0 | |||||||||||||||||||||||||||
L1751.025-L-SS | Long | Stainless | 25 | 136.0 | M8x18 | 6.8 | 51.5 | 41.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type Long Ball cage Stainless d1
tol. h6 25 l1 136.0 d2 M8x18 d3 6.8 h1 51.5 h2 41.0 | |||||||||||||||||||||||||||
L1751.008-S-RS | Short | Resin | 8 | 14.4 | M4x 8 | 3.4 | 22.0 | 18.0 | |||||||||||||||||||
£ 33.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Short Ball cage Resin d1
tol. h6 8 l1 14.4 d2 M4x 8 d3 3.4 h1 22.0 h2 18.0 | |||||||||||||||||||||||||||
L1751.012-S-RS | Short | Resin | 12 | 20.3 | M5x10 | 4.3 | 30.0 | 24.5 | |||||||||||||||||||
£ 38.00 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Type Short Ball cage Resin d1
tol. h6 12 l1 20.3 d2 M5x10 d3 4.3 h1 30.0 h2 24.5 | |||||||||||||||||||||||||||
L1751.016-S-RS | Short | Resin | 16 | 22.3 | M5x12 | 4.3 | 38.5 | 32.5 | |||||||||||||||||||
£ 41.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Short Ball cage Resin d1
tol. h6 16 l1 22.3 d2 M5x12 d3 4.3 h1 38.5 h2 32.5 | |||||||||||||||||||||||||||
L1751.020-S-RS | Short | Resin | 20 | 28.3 | M6x12 | 5.2 | 41.0 | 35.0 | |||||||||||||||||||
£ 48.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Short Ball cage Resin d1
tol. h6 20 l1 28.3 d2 M6x12 d3 5.2 h1 41.0 h2 35.0 | |||||||||||||||||||||||||||
L1751.025-S-RS | Short | Resin | 25 | 40.4 | M8x18 | 6.8 | 51.5 | 41.0 | |||||||||||||||||||
£ 59.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Short Ball cage Resin d1
tol. h6 25 l1 40.4 d2 M8x18 d3 6.8 h1 51.5 h2 41.0 | |||||||||||||||||||||||||||
L1751.008-S-SS | Short | Stainless | 8 | 14.4 | M4x 8 | 3.4 | 22.0 | 18.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type Short Ball cage Stainless d1
tol. h6 8 l1 14.4 d2 M4x 8 d3 3.4 h1 22.0 h2 18.0 | |||||||||||||||||||||||||||
L1751.012-S-SS | Short | Stainless | 12 | 20.3 | M5x10 | 4.3 | 30.0 | 24.5 | |||||||||||||||||||
£ 46.30 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Type Short Ball cage Stainless d1
tol. h6 12 l1 20.3 d2 M5x10 d3 4.3 h1 30.0 h2 24.5 | |||||||||||||||||||||||||||
L1751.016-S-SS | Short | Stainless | 16 | 22.3 | M5x12 | 4.3 | 38.5 | 32.5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type Short Ball cage Stainless d1
tol. h6 16 l1 22.3 d2 M5x12 d3 4.3 h1 38.5 h2 32.5 | |||||||||||||||||||||||||||
L1751.020-S-SS | Short | Stainless | 20 | 28.3 | M6x12 | 5.2 | 41.0 | 35.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type Short Ball cage Stainless d1
tol. h6 20 l1 28.3 d2 M6x12 d3 5.2 h1 41.0 h2 35.0 | |||||||||||||||||||||||||||
L1751.025-S-SS | Short | Stainless | 25 | 40.3 | M8x18 | 6.8 | 51.5 | 41.0 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Type Short Ball cage Stainless d1
tol. h6 25 l1 40.3 d2 M8x18 d3 6.8 h1 51.5 h2 41.0 |
Price & Availability | Article | Weight g | h3 | h4 ±0.02 | l2 ±0.2 | w1 | w2 ±0.2 | w3 ±0.02 | w4 | Dyn. load C max. N | Static load C0 max. N | Linear ball bushing used | ||||||||||||||||||
L1751.008-RS | 60 | 6 | 11 | 18 | 34 | 24 | 17 | 5.0 | 260 | 400 | L1709.008 | |||||||||||||||||||
£ 34.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 60 h3 6 h4
±0.02 11 l2
±0.2 18 w1 34 w2
±0.2 24 w3
±0.02 17 w4 5.0 Dyn. load C
max.
N 260 Static load C0
max.
N 400 Linear ball bushing used L1709.008 | ||||||||||||||||||||||||||||||
L1751.012-RS | 118 | 8 | 15 | 26 | 44 | 33 | 22 | 5.5 | 410 | 590 | L1709.012 | |||||||||||||||||||
£ 38.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 118 h3 8 h4
±0.02 15 l2
±0.2 26 w1 44 w2
±0.2 33 w3
±0.02 22 w4 5.5 Dyn. load C
max.
N 410 Static load C0
max.
N 590 Linear ball bushing used L1709.012 | ||||||||||||||||||||||||||||||
L1751.016-RS | 180 | 9 | 19 | 34 | 50 | 36 | 25 | 7.0 | 770 | 1170 | L1709.016 | |||||||||||||||||||
£ 43.60 per unit (click for quantity discounts) Ready to despatch 36 Need more? Please call us.
Weight
g 180 h3 9 h4
±0.02 19 l2
±0.2 34 w1 50 w2
±0.2 36 w3
±0.02 25 w4 7.0 Dyn. load C
max.
N 770 Static load C0
max.
N 1170 Linear ball bushing used L1709.016 | ||||||||||||||||||||||||||||||
L1751.020-RS | 245 | 11 | 21 | 40 | 54 | 40 | 27 | 7.0 | 860 | 1370 | L1709.020 | |||||||||||||||||||
£ 49.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 245 h3 11 h4
±0.02 21 l2
±0.2 40 w1 54 w2
±0.2 40 w3
±0.02 27 w4 7.0 Dyn. load C
max.
N 860 Static load C0
max.
N 1370 Linear ball bushing used L1709.020 | ||||||||||||||||||||||||||||||
L1751.025-RS | 550 | 12 | 26 | 50 | 76 | 54 | 38 | 11.0 | 980 | 1560 | L1709.025 | |||||||||||||||||||
£ 66.72 per unit (click for quantity discounts) Ready to despatch 22 Need more? Please call us.
Weight
g 550 h3 12 h4
±0.02 26 l2
±0.2 50 w1 76 w2
±0.2 54 w3
±0.02 38 w4 11.0 Dyn. load C
max.
N 980 Static load C0
max.
N 1560 Linear ball bushing used L1709.025 | ||||||||||||||||||||||||||||||
L1751.008-SS | 60 | 6 | 11 | 18 | 34 | 24 | 17 | 5.0 | 260 | 400 | L1709.508 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 60 h3 6 h4
±0.02 11 l2
±0.2 18 w1 34 w2
±0.2 24 w3
±0.02 17 w4 5.0 Dyn. load C
max.
N 260 Static load C0
max.
N 400 Linear ball bushing used L1709.508 | ||||||||||||||||||||||||||||||
L1751.012-SS | 118 | 8 | 15 | 26 | 44 | 33 | 22 | 5.5 | 410 | 590 | L1709.512 | |||||||||||||||||||
£ 44.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 118 h3 8 h4
±0.02 15 l2
±0.2 26 w1 44 w2
±0.2 33 w3
±0.02 22 w4 5.5 Dyn. load C
max.
N 410 Static load C0
max.
N 590 Linear ball bushing used L1709.512 | ||||||||||||||||||||||||||||||
L1751.016-SS | 180 | 9 | 19 | 34 | 50 | 36 | 25 | 7.0 | 770 | 1170 | L1709.516 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 180 h3 9 h4
±0.02 19 l2
±0.2 34 w1 50 w2
±0.2 36 w3
±0.02 25 w4 7.0 Dyn. load C
max.
N 770 Static load C0
max.
N 1170 Linear ball bushing used L1709.516 | ||||||||||||||||||||||||||||||
L1751.020-SS | 245 | 11 | 21 | 40 | 54 | 40 | 27 | 7.0 | 860 | 1370 | L1709.520 | |||||||||||||||||||
£ 58.05 per unit (click for quantity discounts) Ready to despatch 14 Need more? Please call us.
Weight
g 245 h3 11 h4
±0.02 21 l2
±0.2 40 w1 54 w2
±0.2 40 w3
±0.02 27 w4 7.0 Dyn. load C
max.
N 860 Static load C0
max.
N 1370 Linear ball bushing used L1709.520 | ||||||||||||||||||||||||||||||
L1751.025-SS | 550 | 12 | 26 | 50 | 76 | 54 | 38 | 11.0 | 980 | 1560 | L1709.525 | |||||||||||||||||||
£ 87.77 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Weight
g 550 h3 12 h4
±0.02 26 l2
±0.2 50 w1 76 w2
±0.2 54 w3
±0.02 38 w4 11.0 Dyn. load C
max.
N 980 Static load C0
max.
N 1560 Linear ball bushing used L1709.525 | ||||||||||||||||||||||||||||||
L1751.008-L-RS | 98 | 6 | 11 | 42 | 34 | 24 | 17 | 5.0 | 410 | 800 | 2 x L1709.008 | |||||||||||||||||||
£ 65.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 98 h3 6 h4
±0.02 11 l2
±0.2 42 w1 34 w2
±0.2 24 w3
±0.02 17 w4 5.0 Dyn. load C
max.
N 410 Static load C0
max.
N 800 Linear ball bushing used 2 x L1709.008 | ||||||||||||||||||||||||||||||
L1751.012-L-RS | 232 | 8 | 15 | 64 | 44 | 33 | 22 | 5.5 | 650 | 1180 | 2 x L1709.012 | |||||||||||||||||||
£ 72.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 232 h3 8 h4
±0.02 15 l2
±0.2 64 w1 44 w2
±0.2 33 w3
±0.02 22 w4 5.5 Dyn. load C
max.
N 650 Static load C0
max.
N 1180 Linear ball bushing used 2 x L1709.012 | ||||||||||||||||||||||||||||||
L1751.016-L-RS | 360 | 9 | 19 | 79 | 50 | 36 | 25 | 7.0 | 1230 | 2340 | 2 x L1709.016 | |||||||||||||||||||
£ 82.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 360 h3 9 h4
±0.02 19 l2
±0.2 79 w1 50 w2
±0.2 36 w3
±0.02 25 w4 7.0 Dyn. load C
max.
N 1230 Static load C0
max.
N 2340 Linear ball bushing used 2 x L1709.016 | ||||||||||||||||||||||||||||||
L1751.020-L-RS | 490 | 11 | 21 | 90 | 54 | 40 | 27 | 7.0 | 1370 | 2740 | 2 x L1709.020 | |||||||||||||||||||
£ 93.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 490 h3 11 h4
±0.02 21 l2
±0.2 90 w1 54 w2
±0.2 40 w3
±0.02 27 w4 7.0 Dyn. load C
max.
N 1370 Static load C0
max.
N 2740 Linear ball bushing used 2 x L1709.020 | ||||||||||||||||||||||||||||||
L1751.025-L-RS | 1100 | 12 | 26 | 119 | 76 | 54 | 38 | 11.0 | 1560 | 3120 | 2 x L1709.025 | |||||||||||||||||||
£ 125.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 1100 h3 12 h4
±0.02 26 l2
±0.2 119 w1 76 w2
±0.2 54 w3
±0.02 38 w4 11.0 Dyn. load C
max.
N 1560 Static load C0
max.
N 3120 Linear ball bushing used 2 x L1709.025 | ||||||||||||||||||||||||||||||
L1751.008-L-SS | 98 | 6 | 11 | 42 | 34 | 24 | 17 | 5.0 | 410 | 800 | 2 x L1709.508 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 98 h3 6 h4
±0.02 11 l2
±0.2 42 w1 34 w2
±0.2 24 w3
±0.02 17 w4 5.0 Dyn. load C
max.
N 410 Static load C0
max.
N 800 Linear ball bushing used 2 x L1709.508 | ||||||||||||||||||||||||||||||
L1751.012-L-SS | 232 | 8 | 15 | 64 | 44 | 33 | 22 | 5.5 | 650 | 1180 | 2 x L1709.512 | |||||||||||||||||||
£ 85.19 per unit (click for quantity discounts) Ready to despatch 22 Need more? Please call us.
Weight
g 232 h3 8 h4
±0.02 15 l2
±0.2 64 w1 44 w2
±0.2 33 w3
±0.02 22 w4 5.5 Dyn. load C
max.
N 650 Static load C0
max.
N 1180 Linear ball bushing used 2 x L1709.512 | ||||||||||||||||||||||||||||||
L1751.016-L-SS | 360 | 9 | 19 | 79 | 50 | 36 | 25 | 7.0 | 1230 | 2340 | 2 x L1709.516 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 360 h3 9 h4
±0.02 19 l2
±0.2 79 w1 50 w2
±0.2 36 w3
±0.02 25 w4 7.0 Dyn. load C
max.
N 1230 Static load C0
max.
N 2340 Linear ball bushing used 2 x L1709.516 | ||||||||||||||||||||||||||||||
L1751.020-L-SS | 490 | 11 | 21 | 90 | 54 | 40 | 27 | 7.0 | 1370 | 2740 | 2 x L1709.520 | |||||||||||||||||||
£ 110.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 490 h3 11 h4
±0.02 21 l2
±0.2 90 w1 54 w2
±0.2 40 w3
±0.02 27 w4 7.0 Dyn. load C
max.
N 1370 Static load C0
max.
N 2740 Linear ball bushing used 2 x L1709.520 | ||||||||||||||||||||||||||||||
L1751.025-L-SS | 1100 | 12 | 26 | 119 | 76 | 54 | 38 | 11.0 | 1560 | 3120 | 2 x L1709.525 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 1100 h3 12 h4
±0.02 26 l2
±0.2 119 w1 76 w2
±0.2 54 w3
±0.02 38 w4 11.0 Dyn. load C
max.
N 1560 Static load C0
max.
N 3120 Linear ball bushing used 2 x L1709.525 | ||||||||||||||||||||||||||||||
L1751.008-S-RS | 40 | 6 | 11 | - | 34 | 24 | 17 | 5.0 | 260 | 400 | L1709.008 | |||||||||||||||||||
£ 33.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 40 h3 6 h4
±0.02 11 l2
±0.2 - w1 34 w2
±0.2 24 w3
±0.02 17 w4 5.0 Dyn. load C
max.
N 260 Static load C0
max.
N 400 Linear ball bushing used L1709.008 | ||||||||||||||||||||||||||||||
L1751.012-S-RS | 82 | 8 | 15 | - | 44 | 33 | 22 | 5.5 | 410 | 590 | L1709.012 | |||||||||||||||||||
£ 38.00 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Weight
g 82 h3 8 h4
±0.02 15 l2
±0.2 - w1 44 w2
±0.2 33 w3
±0.02 22 w4 5.5 Dyn. load C
max.
N 410 Static load C0
max.
N 590 Linear ball bushing used L1709.012 | ||||||||||||||||||||||||||||||
L1751.016-S-RS | 122 | 9 | 19 | - | 50 | 36 | 25 | 7.0 | 770 | 1170 | L1709.016 | |||||||||||||||||||
£ 41.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 122 h3 9 h4
±0.02 19 l2
±0.2 - w1 50 w2
±0.2 36 w3
±0.02 25 w4 7.0 Dyn. load C
max.
N 770 Static load C0
max.
N 1170 Linear ball bushing used L1709.016 | ||||||||||||||||||||||||||||||
L1751.020-S-RS | 176 | 11 | 21 | - | 54 | 40 | 27 | 7.0 | 860 | 1370 | L1709.020 | |||||||||||||||||||
£ 48.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 176 h3 11 h4
±0.02 21 l2
±0.2 - w1 54 w2
±0.2 40 w3
±0.02 27 w4 7.0 Dyn. load C
max.
N 860 Static load C0
max.
N 1370 Linear ball bushing used L1709.020 | ||||||||||||||||||||||||||||||
L1751.025-S-RS | 400 | 12 | 26 | - | 76 | 54 | 38 | 11.0 | 980 | 1560 | L1709.025 | |||||||||||||||||||
£ 59.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Weight
g 400 h3 12 h4
±0.02 26 l2
±0.2 - w1 76 w2
±0.2 54 w3
±0.02 38 w4 11.0 Dyn. load C
max.
N 980 Static load C0
max.
N 1560 Linear ball bushing used L1709.025 | ||||||||||||||||||||||||||||||
L1751.008-S-SS | 40 | 6 | 11 | - | 34 | 24 | 17 | 5.0 | 260 | 400 | L1709.508 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 40 h3 6 h4
±0.02 11 l2
±0.2 - w1 34 w2
±0.2 24 w3
±0.02 17 w4 5.0 Dyn. load C
max.
N 260 Static load C0
max.
N 400 Linear ball bushing used L1709.508 | ||||||||||||||||||||||||||||||
L1751.012-S-SS | 82 | 8 | 15 | - | 44 | 33 | 22 | 5.5 | 410 | 590 | L1709.512 | |||||||||||||||||||
£ 46.30 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Weight
g 82 h3 8 h4
±0.02 15 l2
±0.2 - w1 44 w2
±0.2 33 w3
±0.02 22 w4 5.5 Dyn. load C
max.
N 410 Static load C0
max.
N 590 Linear ball bushing used L1709.512 | ||||||||||||||||||||||||||||||
L1751.016-S-SS | 122 | 9 | 19 | - | 50 | 36 | 25 | 7.0 | 770 | 1170 | L1709.516 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 122 h3 9 h4
±0.02 19 l2
±0.2 - w1 50 w2
±0.2 36 w3
±0.02 25 w4 7.0 Dyn. load C
max.
N 770 Static load C0
max.
N 1170 Linear ball bushing used L1709.516 | ||||||||||||||||||||||||||||||
L1751.020-S-SS | 176 | 11 | 21 | - | 54 | 40 | 27 | 7.0 | 860 | 1370 | L1709.520 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 176 h3 11 h4
±0.02 21 l2
±0.2 - w1 54 w2
±0.2 40 w3
±0.02 27 w4 7.0 Dyn. load C
max.
N 860 Static load C0
max.
N 1370 Linear ball bushing used L1709.520 | ||||||||||||||||||||||||||||||
L1751.025-S-SS | 400 | 12 | 26 | - | 76 | 54 | 38 | 11.0 | 980 | 1560 | L1709.525 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Weight
g 400 h3 12 h4
±0.02 26 l2
±0.2 - w1 76 w2
±0.2 54 w3
±0.02 38 w4 11.0 Dyn. load C
max.
N 980 Static load C0
max.
N 1560 Linear ball bushing used L1709.525 |
Aluminium carriage housing with L1709, stainless steel (440C) linear bushing installed.
Bushing has a resin -RS (POM) or stainless steel -SS (316) retainer and nitrile rubber (NBR) end seals -UU.
Stainless steel balls 440C.
Long versions have L1713 linear bearing installed.
For use with corrosion resistant hardened shafts (see part no. L1772).
Temperature range: -20°C to +120°C.