Closed bearings pre-mounted into aluminium housings. These linear bearing carriages are available in aluminium alloy or stainless steel and are for shafts from 8 to 50 mm in diameter. The open carriages are especially suitable for fully supported linear shafts on rails.
Linear Bearing Carriages