Price & Availability | Article | d1 for h7 | d2 tol. h6 | w | w1 | h1 | h2 +0.01|-0.02 | h3 | h4 | ||||||||||||||||||
L1759.012 | 12 | 22 | 7.0 | 85 | 30 | 18 | 13 | 13 | |||||||||||||||||||
£ 120.06 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h7 12 d2
tol. h6 22 w 7.0 w1 85 h1 30 h2
+0.01|-0.02 18 h3 13 h4 13 | |||||||||||||||||||||||||||
L1759.016 | 16 | 26 | 9.4 | 100 | 35 | 22 | 13 | 15 | |||||||||||||||||||
£ 149.51 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
d1 for h7 16 d2
tol. h6 26 w 9.4 w1 100 h1 35 h2
+0.01|-0.02 22 h3 13 h4 15 | |||||||||||||||||||||||||||
L1759.020 | 20 | 32 | 10.2 | 130 | 42 | 25 | 18 | 19 | |||||||||||||||||||
£ 186.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h7 20 d2
tol. h6 32 w 10.2 w1 130 h1 42 h2
+0.01|-0.02 25 h3 18 h4 19 | |||||||||||||||||||||||||||
L1759.025 | 25 | 40 | 12.9 | 160 | 51 | 30 | 22 | 24 | |||||||||||||||||||
£ 261.40 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h7 25 d2
tol. h6 40 w 12.9 w1 160 h1 51 h2
+0.01|-0.02 30 h3 22 h4 24 | |||||||||||||||||||||||||||
L1759.030 | 30 | 47 | 13.9 | 180 | 60 | 35 | 26 | 27 | |||||||||||||||||||
£ 338.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h7 30 d2
tol. h6 47 w 13.9 w1 180 h1 60 h2
+0.01|-0.02 35 h3 26 h4 27 | |||||||||||||||||||||||||||
L1759.040 | 40 | 62 | 18.2 | 230 | 77 | 45 | 34 | 35 | |||||||||||||||||||
£ 595.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for h7 40 d2
tol. h6 62 w 18.2 w1 230 h1 77 h2
+0.01|-0.02 45 h3 34 h4 35 |
Price & Availability | Article | Weight kg | l1 | l2 & w2 | l3 ±0.02 | d3 | d4 | Dyn. load C max. kN | Static load C0 max. kN | ||||||||||||||||||
L1759.012 | 0.59 | 85 | 73 | 42 | 5.3 | M 6 | 1.3 | 2.0 | |||||||||||||||||||
£ 120.06 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 0.59 l1 85 l2 & w2 73 l3
±0.02 42 d3 5.3 d4 M 6 Dyn. load C
max.
kN 1.3 Static load C0
max.
kN 2.0 | |||||||||||||||||||||||||||
L1759.016 | 0.92 | 100 | 88 | 54 | 5.3 | M 6 | 1.4 | 2.2 | |||||||||||||||||||
£ 149.51 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Weight
kg 0.92 l1 100 l2 & w2 88 l3
±0.02 54 d3 5.3 d4 M 6 Dyn. load C
max.
kN 1.4 Static load C0
max.
kN 2.2 | |||||||||||||||||||||||||||
L1759.020 | 1.82 | 130 | 115 | 72 | 6.8 | M 8 | 3.2 | 4.9 | |||||||||||||||||||
£ 186.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 1.82 l1 130 l2 & w2 115 l3
±0.02 72 d3 6.8 d4 M 8 Dyn. load C
max.
kN 3.2 Static load C0
max.
kN 4.9 | |||||||||||||||||||||||||||
L1759.025 | 3.46 | 160 | 140 | 88 | 9.0 | M10 | 5.5 | 8.5 | |||||||||||||||||||
£ 261.40 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 3.46 l1 160 l2 & w2 140 l3
±0.02 88 d3 9.0 d4 M10 Dyn. load C
max.
kN 5.5 Static load C0
max.
kN 8.5 | |||||||||||||||||||||||||||
L1759.030 | 5.19 | 180 | 158 | 96 | 10.5 | M12 | 6.2 | 9.5 | |||||||||||||||||||
£ 338.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 5.19 l1 180 l2 & w2 158 l3
±0.02 96 d3 10.5 d4 M12 Dyn. load C
max.
kN 6.2 Static load C0
max.
kN 9.5 | |||||||||||||||||||||||||||
L1759.040 | 10.78 | 230 | 202 | 122 | 13.5 | M16 | 10.5 | 14.0 | |||||||||||||||||||
£ 595.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 10.78 l1 230 l2 & w2 202 l3
±0.02 122 d3 13.5 d4 M16 Dyn. load C
max.
kN 10.5 Static load C0
max.
kN 14.0 |
Aluminium alloy body.
Steel bearings with plastic ball retainer and end seals.
Quadruple, closed, self-aligning linear ball bearings with two integral seals and lubrication hole.
Bearings are fixed in the housing by retaining rings (DIN 472).
For use with hardened shafts only (see part no.s L1770 - L1772). Load ratings apply for hardened and ground shafts only.
Temperature range: -20°C to +80°C.
For applications requiring higher temperatures we can make the bushings suitable for use up to +120°C by changing the ball retainers, end plates, and seals. Please advise at time of ordering if this is required.