Units | Price/unit after discount | Applied Discount |
1-2 | £ 149.51 | 0% |
3-4 | £ 127.08 | 15% |
5-9 | £ 119.61 | 20% |
10-19 | £ 112.13 | 25% |
20+ | £ 104.66 | 30% |
Aluminium alloy body.
Steel bearings with plastic ball retainer and end seals.
Quadruple, closed, self-aligning linear ball bearings with two integral seals and lubrication hole.
Bearings are fixed in the housing by retaining rings (DIN 472).
For use with hardened shafts only (see part no.s L1770 - L1772). Load ratings apply for hardened and ground shafts only.
Temperature range: -20°C to +80°C.
For applications requiring higher temperatures we can make the bushings suitable for use up to +120°C by changing the ball retainers, end plates, and seals. Please advise at time of ordering if this is required.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk