Quadro Carriages
closed
Price & Availability | Article | Type | d1 | d2 | w1 | h1 | h2 ±0.015 | l1 | l2 | l3 | Weight kg | ||||||||||||||||||
L1760.008-C | Clearance | 8 | 5.5 | 12 | 23 | 12.5 | 65 | 52 | 32 | 0.04 | |||||||||||||||||||
£ 28.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Clearance d1 8 d2 5.5 w1 12 h1 23 h2
±0.015 12.5 l1 65 l2 52 l3 32 Weight
kg 0.04 | |||||||||||||||||||||||||||||
L1760.012-C | Clearance | 12 | 6.6 | 14 | 32 | 18.0 | 85 | 70 | 42 | 0.07 | |||||||||||||||||||
Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clearance d1 12 d2 6.6 w1 14 h1 32 h2
±0.015 18.0 l1 85 l2 70 l3 42 Weight
kg 0.07 | |||||||||||||||||||||||||||||
L1760.016-C | Clearance | 16 | 9.0 | 18 | 36 | 20.0 | 100 | 82 | 54 | 0.13 | |||||||||||||||||||
£ 30.52 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clearance d1 16 d2 9.0 w1 18 h1 36 h2
±0.015 20.0 l1 100 l2 82 l3 54 Weight
kg 0.13 | |||||||||||||||||||||||||||||
L1760.020-C | Clearance | 20 | 11.0 | 20 | 46 | 25.0 | 130 | 108 | 72 | 0.22 | |||||||||||||||||||
£ 66.41 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clearance d1 20 d2 11.0 w1 20 h1 46 h2
±0.015 25.0 l1 130 l2 108 l3 72 Weight
kg 0.22 | |||||||||||||||||||||||||||||
L1760.025-C | Clearance | 25 | 13.5 | 25 | 56 | 30.0 | 160 | 132 | 88 | 0.44 | |||||||||||||||||||
Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clearance d1 25 d2 13.5 w1 25 h1 56 h2
±0.015 30.0 l1 160 l2 132 l3 88 Weight
kg 0.44 | |||||||||||||||||||||||||||||
L1760.030-C | Clearance | 30 | 13.5 | 25 | 64 | 35.0 | 180 | 150 | 96 | 0.56 | |||||||||||||||||||
Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clearance d1 30 d2 13.5 w1 25 h1 64 h2
±0.015 35.0 l1 180 l2 150 l3 96 Weight
kg 0.56 | |||||||||||||||||||||||||||||
L1760.040-C | Clearance | 40 | 17.5 | 30 | 80 | 44.0 | 230 | 190 | 122 | 1.00 | |||||||||||||||||||
£ 103.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Clearance d1 40 d2 17.5 w1 30 h1 80 h2
±0.015 44.0 l1 230 l2 190 l3 122 Weight
kg 1.00 | |||||||||||||||||||||||||||||
L1760.008-T | Tapped | 8 | M 5 | 12 | 22 | 11 | 65 | 52 | 32 | 0.04 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Tapped d1 8 d2 M 5 w1 12 h1 22 h2
±0.015 11 l1 65 l2 52 l3 32 Weight
kg 0.04 | |||||||||||||||||||||||||||||
L1760.012-T | Tapped | 12 | M 6 | 14 | 28 | 14 | 85 | 70 | 42 | 0.07 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Tapped d1 12 d2 M 6 w1 14 h1 28 h2
±0.015 14 l1 85 l2 70 l3 42 Weight
kg 0.07 | |||||||||||||||||||||||||||||
L1760.016-T | Tapped | 16 | M 8 | 18 | 32 | 16 | 100 | 82 | 54 | 0.13 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Tapped d1 16 d2 M 8 w1 18 h1 32 h2
±0.015 16 l1 100 l2 82 l3 54 Weight
kg 0.13 | |||||||||||||||||||||||||||||
L1760.020-T | Tapped | 20 | M10 | 20 | 42 | 21 | 130 | 108 | 72 | 0.22 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Tapped d1 20 d2 M10 w1 20 h1 42 h2
±0.015 21 l1 130 l2 108 l3 72 Weight
kg 0.22 | |||||||||||||||||||||||||||||
L1760.025-T | Tapped | 25 | M12 | 25 | 52 | 26 | 160 | 132 | 88 | 0.44 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Tapped d1 25 d2 M12 w1 25 h1 52 h2
±0.015 26 l1 160 l2 132 l3 88 Weight
kg 0.44 | |||||||||||||||||||||||||||||
L1760.030-T | Tapped | 30 | M12 | 25 | 58 | 29 | 180 | 150 | 96 | 0.56 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Tapped d1 30 d2 M12 w1 25 h1 58 h2
±0.015 29 l1 180 l2 150 l3 96 Weight
kg 0.56 | |||||||||||||||||||||||||||||
L1760.040-T | Tapped | 40 | M16 | 30 | 72 | 36 | 230 | 190 | 122 | 1.00 | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Tapped d1 40 d2 M16 w1 30 h1 72 h2
±0.015 36 l1 230 l2 190 l3 122 Weight
kg 1.00 |
Aluminium alloy.
For use with parts L1758 and L1759.